(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Section Four-Point Contact Ball Bearing - 440C Stainless Steel

Thin Section Four-Point Contact Ball Bearing - 440C Stainless Steel

Features

• 440C Stainless Steel

• Large Diameter

• Small Cross Section

• Snap-Over Ball Separator

Part Number

Configured Part Number is shown.












Part Number
SA020XP0-RBC
SA025XP0-RBC
SA030XP0-RBC
SA035XP0-RBC
SA040XP0-RBC
SAA10XL0-RBC
SAA15XL0-RBC
SB020XP0-RBC
SB025XP0-RBC
SB030XP0-RBC
SB035XP0-RBC
SB040XP0-RBC
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

7 Days

50.8 (2")--22873025
1 Piece(s)

7 Days

63.5 (2-1/2")76.2 (3")-25943693
1 Piece(s)

7 Days

76.2 (3")88.9 (3-1/2")-28614404
1 Piece(s)

7 Days

88.9 (3-1/2")101.6 (4")-31195071
1 Piece(s)

7 Days

101.6 (4")114.3 (4-1/2")-33635739
1 Piece(s)

16 Days

--4.8 (3/16")12021290
1 Piece(s)

9 Days

-47.8 (1-7/8")4.8 (3/16")13791780
1 Piece(s)

7 Days

50.8 (2")66.8 (2-5/8")-33724137
1 Piece(s)

7 Days

63.5 (2-1/2")--37735071
1 Piece(s)

7 Days

76.2 (3")92.2 (3-5/8")-41515961
1 Piece(s)

7 Days

88.9 (3-1/2")104.9 (4-1/8")-45116851
1 Piece(s)

7 Days

101.6 (4")117.6 (4-5/8")-48547785

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Stainless Steel Precision Class 0 (ABEC-1)
Load Direction Radial Size Standards Inch Series Rolling Element Material Stainless Steel

Additional Products in this Category

Tech Support