(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Size Deep Groove Ball Bearings - Double Sealed, Single Row.

Large Size Deep Groove Ball Bearings - Double Sealed, Single Row.
  • Volume Discount

Bearings in sizes that are most used in a wide range of industries.[Features]-A wide variety of types with outer ring flange, thin-walled products, shields and seals.-JIS standard bearing-Larger Diameter Sizes[Application]-Can be used for various rotating parts such as machine parts (motors, etc.).

PDF

Part Number

Configured Part Number is shown.

Part Number
6000ZZ
6001ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Basic Dynamic Load Rating
(N)
Revolution Frequency (Grease)
(rpm)
Basic Load Rating, Static Rating
(N)
1 Piece(s)Available

8 Days or more

1010263860310001570
1 Piece(s)Available

8 Days or more

1012284340270001910
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Basic Dynamic Load Rating
(N)
Revolution Frequency (Grease)
(rpm)
Basic Load Rating, Static Rating
(N)

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Bearing Style Double Shielded
Outer Ring Shape Flat Precision Grade 0 Width B(mm) 8
Specifications/Environment Standard Load Direction Radial Number of Raceway Ring Rows Single Row
Size Standards Metric System Rolling Element Material Steel Retainer Type Punching
Sealing Structure Double Shielded

Additional Products in this Category

Tech Support