(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearing - Single Row, Inch, Full Complement, RM Series

Deep Groove Ball Bearing - Single Row, Inch, Full Complement, RM Series

Features:

• Nominal Inch Dimensioned

• Precision Machined and Heat Treated for Long Life

• Zinc Plated for Corrosion Protection

• Full Complement Construction

• Designed for Light Loads and Speeds up to 1,200 RPM

Part Number

Configured Part Number is shown.


Part Number
SRM032204BF18
SRM042804BF18
SRM043205BF18
SRM043404BF18
SRM052804BF18
SRM053406BF18
SRM054105BF18
SRM062804BF18
SRM063005BF18
SRM063205BF18
SRM063406BF18
SRM072804BF18
SRM084105BF18
SRM084807BF18
SRM085609BF18
SRM104807BF18
SRM125208BF18
SRM125609BF18
SRM166408BF18
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

7 Days

4.8 (3/16")17.5 (11/16")6.4 (1/4")14681468
1 Piece(s)

9 Days

6.4 (1/4")22.4 (7/8")6.4 (1/4")17931793
1 Piece(s)

9 Days

6.4 (1/4")25.4 (1")8.1 (5/16")23632363
1 Piece(s)

7 Days

6.4 (1/4")26.9 (1-1/16")6.4 (1/4")25272527
1 Piece(s)

7 Days

8.1 (5/16")22.4 (7/8")6.4 (1/4")18911891
1 Piece(s)

7 Days

8.1 (5/16")26.9 (1-1/16")9.7 (3/8")26782678
1 Piece(s)

7 Days

8.1 (5/16")32.5 (1-9/32")8.1 (5/16")35063506
1 Piece(s)

7 Days

9.7 (3/8")22.4 (7/8")6.4 (1/4")19801980
1 Piece(s)

7 Days

9.7 (3/8")23.9 (15/16")8.1 (5/16")19801980
1 Piece(s)

7 Days

9.7 (3/8")25.4 (1")8.1 (5/16")24602460
1 Piece(s)

7 Days

9.7 (3/8")26.9 (1-1/16")9.7 (3/8")28252825
1 Piece(s)

7 Days

11.2 (7/16")22.4 (7/8")6.4 (1/4")19801980
1 Piece(s)

7 Days

12.7 (1/2")32.5 (1-9/32")8.1 (5/16")39153915
1 Piece(s)

9 Days

12.7 (1/2")38.1 (1-1/2")11.2 (7/16")59085908
1 Piece(s)

9 Days

12.7 (1/2")44.5 (1-3/4")14.5 (9/16")62286228
1 Piece(s)

7 Days

16 (5/8")38.1 (1-1/2")11.2 (7/16")59085908
1 Piece(s)

7 Days

19.1 (3/4")41.4 (1-5/8")9.7 (3/8")65756575
1 Piece(s)

7 Days

19.1 (3/4")44.5 (1-3/4")14.5 (9/16")68956895
1 Piece(s)

Quote

25.4 (1")50.8 (2")12.7 (1/2")77277727

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Outer Ring Shape Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Inch Series
Rolling Element Material Steel

Additional Products in this Category

Tech Support