(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearing - Retaining Ring, Single Row, Inch, 7500 Series

Deep Groove Ball Bearing - Retaining Ring, Single Row, Inch, 7500 Series

The 7500 Series bearings are single row retainer type radial bearings, similar in construction to the 1600 Series bearings. They incorporate a highly effective single lip contact seal, with metal guard. The inner and outer rings are turned from chrome steel and after careful heat treatment the through hardened rings area accurately ground to close tolerances.

The 7500 Series bearings are recommended for applications requiring the accuracy of rotation and quiet performance of close tolerance precision grade bearings, and where a superior seal is required to retain lubricant and keep the bearing free from dust and dirt.

Normally double sealed (type DL), the 7500 Series bearings can be produced to order with seals on one side only (type SL) or without seals (type NL). Double sealed bearings are grease packed as standard; however, all types can be furnished with or without grease packing as desired. All types are provided with a snap ring groove, with the snap ring assembled on the bearing as an option.

Part Number

Configured Part Number is shown.




Part Number
7508DLGTNTG18
7508DLTNTG18
7510DLGTNTG18
7510DLTNTG18
7512DLGTNTG18
7512DLTNTG18
7516DLGTNTG18
7516DLTNTG18
7520DLGTNTG18
7520DLTNTG18
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

9 Days

16 (5/8")44.5 (1-3/4")16 (5/8")456011544
1 Piece(s)

9 Days

12.7 (1/2")44.5 (1-3/4")16 (5/8")456011544
1 Piece(s)

9 Days

16 (5/8")44.5 (1-3/4")16 (5/8")115444560
1 Piece(s)

9 Days

16 (5/8")44.5 (1-3/4")16 (5/8")456011544
1 Piece(s)

9 Days

19.1 (3/4")44.5 (1-3/4")16 (5/8")456011544
1 Piece(s)

9 Days

19.1 (3/4")44.5 (1-3/4")16 (5/8")115444560
1 Piece(s)

9 Days

25.4 (1")50.8 (2")16 (5/8")600613212
1 Piece(s)

9 Days

25.4 (1")50.8 (2")16 (5/8")600613212
1 Piece(s)

9 Days

31.8 (1-1/4")65.3 (2-9/16")19.1 (3/4")2384311655
1 Piece(s)

9 Days

31.8 (1-1/4")65.3 (2-9/16")19.1 (3/4")1165523843

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Outer Ring Shape Grooved
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Inch Series
Rolling Element Material Steel

Additional Products in this Category

Tech Support