(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thrust Ball Bearing - Inch, 600 Series

Thrust Ball Bearing - Inch, 600 Series

The 600 Series bearing is designed for moderate speeds and medium thrust loads. These bearings utilize a full ball complement. Rings are cold forged from hardenable strip steel and are carefully heat treated. These bearings may be plated or manufactured from stainless steel upon request.

The entire assembly is housed in a soft steel band which lends itself to an easy press fit into a housing. The band also serves as a dust shield and helps retain the bearing lubricant. The upper ring is free to rotate in the band and has a close fit in the bore for the shaft. The lower ring is fixed in the band and has a shaft clearance in the bore.

Features:

• Unground Thrust Bearing

• Easy To Use Inch Dimensions

• Moderate Loads

• Max Speed Range: 1000 - 1200 RPM

• Hardened Rings

• Full Complement of Balls

• Soft Steel Band Offers Ease of Installation

• Upper Ring is Free to Rotate and has Close Fit for Shafts

• Lower Ring is Fixed and has Shaft Clearance in the Bore

Part Number

Configured Part Number is shown.







Part Number
601VBF53
6023/4VBF53
602VBF53
6031/4VBF53
603VBF53
605VBF53
606VBF53
607VBF53
608VBF53
609VBF53
6101/4VBF53
610VBF53
611VBF53
613VBF53
618VBF18
621VBF18
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
10 Piece(s)

7 Days

6.4 (1/4")21.6 (27/32")8.1 (5/16")1353
10 Piece(s)

9 Days

9.7 (3/8")21.6 (27/32")7.1 (9/32")1299
10 Piece(s)

9 Days

11.4 (9/16")21.6 (27/32")9.7 (3/8")1895
10 Piece(s)

9 Days

12.7 (1/2")25.4 (1")8.1 (5/16")2340
10 Piece(s)

9 Days

12.7 (1/2")32.3 (1-17/64")11.2 (7/16")3470
10 Piece(s)

16 Days

16 (5/8")28.7 (1-1/8")8.1 (5/16")3817
10 Piece(s)

9 Days

16 (5/8")36.1 (1-27/64")11.4 (9/16")4164
10 Piece(s)

9 Days

19.1 (3/4")42.2 (1-21/32")14.5 (9/16")5205
10 Piece(s)

9 Days

22.4 (7/8")48 (1-57/64")14.5 (9/16")5899
10 Piece(s)

9 Days

25.4 (1")50.8 (2")16 (5/8")7589
10 Piece(s)

7 Days

25.4 (1")44.5 (1-3/4")16 (5/8")5552
10 Piece(s)

9 Days

25.4 (1")50 (1-31/32")16 (5/8")6246
10 Piece(s)

9 Days

26.9 (1-1/16")50 (1-31/32")16 (5/8")6246
10 Piece(s)

9 Days

28.7 (1-1/8")53.1 (2-3/32")16 (5/8")6593
1 Piece(s)

7 Days

35.1 (1-3/8")62.7 (2-15/32")16 (5/8")7981
1 Piece(s)

7 Days

38.1 (1-1/2")65.8 (2-19/32")16 (5/8")8675

Loading...

  1. 1

Basic Information

Type Thrust Bearing Inner/Outer Ring Material Steel Load Direction Thrust
Size Standards Inch Series Rolling Element Material Steel

Additional Products in this Category

Tech Support