(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Small Sizes, Stainless Steel.

Deep Groove Ball Bearings - Small Sizes, Stainless Steel.
  • Volume Discount

Compact and lightweight Stainless steel small-diameter deep groove ball bearings that are easy to design.[Features]-A deep-groove ball bearing suitable for places where high-speed rotation, low friction torque, low vibration, and low noise are required for devices that are compact, lightweight, and thin.・ Abundant variations.- JIS standard- Smaller Diameter Sizes[Applications]-Machine parts (fan motors, encoders, stepping motors, etc.).-Used for various rotating parts.-HDD, stepping motors, fan motors, encoders, DVD spindles, small motors, pinch rollers, etc

PDF

Part Number

Configured Part Number is shown.

Part Number
602H
602HZZ
603H
604H
604HZZ
605H
605HZZ
606H
606HZZ
607H
607HZZ
608H
608H2RS
608HZZ
609H
609HZZ
623H
623HZZ
624H
624HZZ
625H
625HZZ
627H
627HZZ
628H
629H
629HZZ
635HZZ
672H
672HZZ
679H
679HZZ
682H
682HZZ
683H
683HZZ
684H
685H
685HZZ
686H
686HZZ
687H
687HZZ
688H
688HZZ
689H
689HZZ
692H
692HZZ
693H
693HZZ
694H
694HZZ
695H
695HZZ
696HZZ
697H
697HZZ
698H
698H2RS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Ring Shape I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Revolution Frequency (Grease)
(rpm)
Basic Load Rating, Static Rating
(N)
Sealing Structure
1 Piece(s)Available

13 Days or more

10Flat272.838660000129Open Type
1 Piece(s)Available

9 Days or more

10Flat273.538660000129Double Shielded
1 Piece(s)Available

13 Days or more

10Flat39357156000189Open Type
1 Piece(s)Available

13 Days or more

10Flat412495748000350Open Type
1 Piece(s)Available

8 Days or more

10Flat412495748000350Double Shielded
1 Piece(s)Available

13 Days or more

10Flat5145132940000507Open Type
1 Piece(s)Available

8 Days or more

10Flat5145132940000507Double Shielded
1 Piece(s)Available

13 Days or more

10Flat6176226338000846Open Type
1 Piece(s)Available

8 Days or more

10Flat6176226338000846Double Shielded
1 Piece(s)Available

13 Days or more

10Flat7196233636000896Open Type
1 Piece(s)Available

13 Days or more

10Flat7196233636000896Double Shielded
1 Piece(s)Available

13 Days or more

10Flat82273293340001379Open Type
1 Piece(s)Available

13 Days or more

10Flat82273293340001379Double Contact Sealed
1 Piece(s)Available

11 Days

10Flat82273293340001379Double Shielded
1 Piece(s)Available

13 Days or more

10Flat92473356320001444Open Type
1 Piece(s)Available

13 Days or more

10Flat92473356320001444Double Shielded
1 Piece(s)Available

8 Days or more

10Flat310463150000219Open Type
1 Piece(s)Available

8 Days or more

10Flat310463150000219Double Shielded
1 Piece(s)Available

13 Days or more

10Flat4135130140000488Open Type
1 Piece(s)Available

13 Days or more

10Flat4135130140000488Double Shielded
1 Piece(s)Available

13 Days or more

10Flat5165172936000675Open Type
1 Piece(s)Available

8 Days or more

10Flat5165172936000675Double Shielded
1 Piece(s)Available

13 Days or more

10Flat72273287300001379Open Type
1 Piece(s)Available

13 Days or more

10Flat72273287300001379Double Shielded
1 Piece(s)Available

13 Days or more

10Flat82483333280001423Open Type
1 Piece(s)Available

13 Days or more

10Flat92684563280001983Open Type
1 Piece(s)Available

13 Days or more

10Flat92684563280001983Double Shielded
1 Piece(s)Available

13 Days or more

10Flat5196233632000896Double Shielded
1 Piece(s)Available

8 Days or more

10Flat241.21249100040Open Type
1 Piece(s)Available

8 Days or more

10Flat2421249100040Double Shielded
1 Piece(s)Available

8 Days or more

10Flat914391936000468Open Type
1 Piece(s)Available

8 Days or more

10Flat9144.591936000468Double Shielded
1 Piece(s)Available

8 Days or more

10Flat251.51698500050Open Type
1 Piece(s)Available

12 Days or more

10Flat252.31698500050Double Shielded
1 Piece(s)Available

8 Days or more

10Flat37231163000112Open Type
1 Piece(s)Available

12 Days or more

10Flat37331163000112Double Shielded
1 Piece(s)Available

8 Days or more

10Flat492.564153000227Open Type
1 Piece(s)Available

8 Days or more

10Flat511371645000282Open Type
1 Piece(s)Available

8 Days or more

10Flat511571645000282Double Shielded
1 Piece(s)Available

13 Days or more

10Flat6133.5108240000442Open Type
1 Piece(s)Available

8 Days or more

10Flat6135108240000442Double Shielded
1 Piece(s)Available

8 Days or more

10Flat7143.5117340000513Open Type
1 Piece(s)Available

8 Days or more

10Flat7145117340000513Double Shielded
1 Piece(s)Available

8 Days or more

10Flat8164125236000592Open Type
1 Piece(s)Available

8 Days or more

10Flat8165125236000592Double Shielded
1 Piece(s)Available

13 Days or more

10Flat9174132736000668Open Type
1 Piece(s)Available

8 Days or more

10Flat9175132736000668Double Shielded
1 Piece(s)Available

13 Days or more

10Flat262.33307500099Open Type
1 Piece(s)Available

13 Days or more

10Flat2633307500099Double Shielded
1 Piece(s)Available

13 Days or more

10Flat38355860000180Open Type
1 Piece(s)Available

8 Days or more

10Flat38455860000180Double Shielded
1 Piece(s)Available

13 Days or more

10Flat411495748000350Open Type
1 Piece(s)Available

8 Days or more

10Flat411495748000350Double Shielded
1 Piece(s)Available

13 Days or more

10Flat5134107743000432Open Type
1 Piece(s)Available

8 Days or more

10Flat5134107743000432Double Shielded
1 Piece(s)Available

8 Days or more

10Flat6155134040000523Double Shielded
1 Piece(s)Available

13 Days or more

10Flat7175160536000719Open Type
1 Piece(s)Available

13 Days or more

10Flat7175160536000719Double Shielded
1 Piece(s)Available

13 Days or more

10Flat8196223736000917Open Type
1 Piece(s)Available

8 Days or more

10Flat8196223736000917Double Contact Sealed
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Ring Shape I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Revolution Frequency (Grease)
(rpm)
Basic Load Rating, Static Rating
(N)
Sealing Structure

Loading...

Basic Information

Type Ball Inner/Outer Ring Material Stainless Steel Precision Grade 0
Specifications/Environment Standard Load Direction Radial Number of Raceway Ring Rows Single Row
Size Standards Metric System Rolling Element Material Stainless Steel Retainer Type Punching

Additional Products in this Category

Tech Support