(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
CS-Touch Switch CS/CSJ/CSS/CSK/CSP
Metrol
[Features]
-Slim design that can be used side by side, abundant variations.
- M5 ~ / long stroke / waterproof.
-High performance.
-Repeatability of 5 μm.
-A precision mechanical type that does not cause mutual interference, enabling stable detection at narrow pitches that could not be achieved with proximity sensors.
-The stylus can be customized according to the detector.
-No need for dogs or mediation actuators required for conventional "proximity sensors" and "microswitches".
[Application]
-For positioning production lines, tables, spot-welded sheet metal, etc.
-For checking the opening and closing of brake pads and detecting the presence or absence of transport work.
- For starting the starting point of the machine.
Days to Ship: | Same day or more |
---|
Show Stock Products
Metrol
[Features]
-Mini switch with a minimum size of Φ8 x 8 mm and a quenching stopper surface.
-Suitable for narrow spaces.
-Effective for downsizing and cost reduction of equipment and devices.
- There are two types, one for straight-ahead hits and the other for declination hits.
-For the waterproof type (IP67), not only the moving parts but also the stopper surface is dustproof inside the rubber boots.
-Since the movable part is a leaf spring and frictionless, galling of the movable part does not occur.
-By embedding directly in the limited mounting space, it is possible to reduce the size of the machine.
-Since the mounting standard dimensional accuracy is good, replacement work is easy.
[Application]
-Ideal for checking the seating of workpieces with a cylinder.
-Ideal for checking the seating of workpieces and jigs.
Days to Ship: | Same day or more |
---|
Show Stock Products
High-precision, MT-Touch Switch, P11
Metrol
An amplifier-free, 0.5 μm repeatability, IP67 contact switch that is resistant to adverse environments.
[Features]
-Since there is no mechanism for fine adjustment of mounting and signal settings, use as follows.
-The origin of the detector that moves or displaces.
-Ideal for tools setters for NC machines. (It is also used to correct the thermal displacement of machines.)
-Contact parallelism 0.01 mm.
-The IP67 protection structure supports adverse environments where water, coolant, and chips are scattered.
-A flat shape that does not take up space and is ideal for detecting wear on cutting tools of CNC machine tools.
[Application]
-For finding the origin of the cutting edge of machine tools.
-For tool wear detection of small engraving machines.
-For thermal displacement correction of desktop robots.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 5µm or less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
Days to Ship: | 8 Days or more |
---|
Contact Switches - High Accuracy, Threaded
MISUMI
Supports high-precision positioning with repeatability of 0.5 μm.
Days to Ship: | 8 Days or more |
---|
Contact Switches - Heat-Resistant, Threaded
MISUMI
A heat-resistant switch with a maximum operating temperature of 200 degrees.
Days to Ship: | 9 Days or more |
---|
Contact Switches - Spring Plunger
MISUMI
•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.8
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 6
•Contact Point Type: Contact Point Normally Open
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Compact Contact Switches with M5 or ø5 O.D. and minimum total length of 17mm.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 5µm or less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
Days to Ship: | Same day |
---|
Show Stock Products
Contact Switches - Threaded, Standard
MISUMI
•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 5µm or less
•Mechanical Life (x 10k times): 1000
•Main Body Shape: Screw Type
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Switches - Threaded, L-Shaped
MISUMI
•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 5µm or less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Switches - Long Stroke
MISUMI
•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 5µm or less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
Days to Ship: | 8 Days or more |
---|
Contact Switches- Tip Shape Selectable Type
MISUMI
•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 5µm or less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Switches- Wide Contact Angle Type
MISUMI
Since a spherical dome is used, this switch can be contacted from all directions.
Days to Ship: | Same day |
---|
Show Stock Products
Contact Switches - Plastic Tip
MISUMI
Suitable for On-Off Detection with No Damage on detected objects.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 5µm or less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
Days to Ship: | 8 Days or more |
---|
Contact Switches - High Accuracy, Tip Shape Selectable
MISUMI
•Repeatability: 1µm or less
•Contact Force, Push Direction (n): 1
•Mechanical Life (x 10k times): 300
•Mounting Thread Nominal M: M10x0.5 (Fine)
•Main Body Shape: Screw Type
Days to Ship: | 8 Days or more |
---|
Contact Switches - Ball Plunger
MISUMI
•Type: Ball Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 0.01mm or Less
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Switches - with Stopper, Water-Resistant, Threaded
MISUMI
•Switch Operating Point Dimension P (mm): 0.25
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 0.8
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Switches - with Stopper, Water-Resistant, Threaded, Flanged
MISUMI
•Switch Operating Point Dimension P (mm): 0.25
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 0.8
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000
Days to Ship: | 8 Days or more |
---|
Contact Switches - with Stopper, Water-Resistant, Flanged Cylinder
MISUMI
•Switch Operating Point Dimension P (mm): 0.25
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 0.8
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000
Days to Ship: | 8 Days or more |
---|
Contact Switches - with Stopper, Water-Resistant, Threaded, Ball Contact
MISUMI
•Switch Operating Point Dimension P (mm): 0.25
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 0.8
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000
Days to Ship: | 8 Days or more |
---|
Contact Switches - with Stopper, Water-Resistant, Standard
MISUMI
•Switch Operating Point Dimension P (mm): 0.25
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 0.8
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000
Days to Ship: | 8 Days or more |
---|
Contact Switches - with Stopper, Waterproof, Threaded
MISUMI
•Switch Operating Point Dimension P (mm): 0.15
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000
Days to Ship: | 8 Days or more |
---|
Contact Switches - with Stopper, Waterproof, Threaded, Flanged
MISUMI
•Switch Operating Point Dimension P (mm): 0.15
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000
Days to Ship: | 8 Days or more |
---|
Contact Switches - with Stopper, Waterproof, Flanged Cylinder
MISUMI
•Switch Operating Point Dimension P (mm): 0.15
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000
Days to Ship: | 8 Days or more |
---|
Contact Switches - with Stopper, One-Signal
MISUMI
•Switch Operating Point Dimension P (mm): 0.3~0.4
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000
Days to Ship: | 9 Days or more |
---|
Contact Switches - with Stopper, Heat-Resistant
MISUMI
Heat Resistant Switch of Highest Operating Temperature 200 Degrees Celsius.
Days to Ship: | 8 Days or more |
---|
Contact Switches - Heat-Resistant, Miniature
MISUMI
Heat Resistant Switch of Highest Operating Temperature 200 Degrees Celsius.
Days to Ship: | 8 Days or more |
---|
Contact Switches - Heat-Resistant, Ball Plunger
MISUMI
Heat Resistant Switch of Highest Operating Temperature 200 Degrees Celsius.
Days to Ship: | 8 Days or more |
---|
MISUMI
Detection with low contact force is possible. In addition, the operating point can be adjusted within the set range.
Days to Ship: | 9 Days or more |
---|
Contact Switches - Hall Effect Point Type - 2 Signals
MISUMI
Detectable with Low Contact Force.
Days to Ship: | 9 Days or more |
---|
MISUMI
Detection with low contact force is possible.
Days to Ship: | Same day or more |
---|
Show Stock Products
Contact Switches - High Accuracy, Flat
MISUMI
Supports high-precision positioning with repeatability of 0.5 μm.
Days to Ship: | 8 Days or more |
---|
Non Contact Point Positioning Switches Flat Type
MISUMI
This is a non-contact type positioning switch, flat type. [Main Body Material]Zinc alloy
Days to Ship: | 9 Days or more |
---|
High-Precision MT-Touch Switch P08/P10/P12
Metrol
[Features]
-Repeatability (range) of 0.5 μm.
-Judgment mistakes due to erroneous signals and chocolate stops can be reduced.
-Continuous detection of minute displacement is possible.
-There is no signal point drift due to power supply voltage and self-heating.
-Long life (3 million times) when used within the rated range.
-The IP67 protection structure supports adverse environments where water, coolant, and chips are scattered.
-Achieves precise positioning in adverse environments such as CNC machine tools and automobile manufacturing lines.
[Application]
-For finding the origin of semiconductor inspection tables and detecting misalignment of printing machine drums.
-For preventing the removal of two thin sheet metals.
- For driving origin of pulse motor.
-For measuring workpiece dimensions of surface grinding machines and detecting grindstone wear on grinding machines.
Days to Ship: | 8 Days or more |
---|
CS-touch switch for deflection CSH
Metrol
[Features]
-Repeatability of 5 μm.
-A precision mechanical type that does not cause mutual interference, enabling stable detection at narrow pitches that could not be achieved with proximity sensors.
-Since a linear bush is used for the bearing, it is ideal for sliding, declination, and offset.
[Application]
-For positioning on a production line.
- For starting the starting point of the machine.
-For checking the opening and closing of brake pads.
-For detecting the presence or absence of a conveyed work.
Days to Ship: | 8 Days or more |
---|
Heat Resistant Switch HT Series
Metrol
[Features]
-Continuous maximum operating temperature 150 ° C / 200 ° C.
-Uses heat-resistant plastic parts, high-temperature adhesive, and heat-resistant cord.
-It is being used one after another for positioning in high temperature environments such as molds and injection molding machines.
[Application]
-For detecting the return of ejector pins of resin molding dies.
-For checking the opening and closing of bubble gates in injection molding machines.
Days to Ship: | 8 Days or more |
---|
Ultra small size high-precision PT-touch switch PT
Metrol
[Features]
-M5 or Φ5, small switch with a minimum length of 17 mm.
- The repeatability (range) of the operating point can be selected from 1 μm / 3 μm.-Although it is a small mechanical type, it demonstrates durability of 3 million times mechanically and electrically.
-Ideal for "precision positioning" and "origin setting" in a limited space.
[Application]
-Ideal for finding the origin of semiconductor inspection tables.
-Convenient for preventing the removal of two thin sheet metals. Convenient for detecting the nozzle height of the dispenser.
-Ideal for checking the opening and closing of brake pads. Convenient for setting the drive origin of the pulse motor.
-Convenient for detecting misalignment of printing machine drums.
Days to Ship: | Same day or more |
---|
Show Stock Products
Metrol
A contact switch with a built-in switch in the stopper bolt.
[Features]
-Stops the work with stopper bolts and outputs a confirmation signal.
-The conventional switch / sensor and dog-Intermediary mechanism are no longer required, making it possible to reduce the size of the machine.
[Application]
-Advance end of the transport device / For checking the reverse end.
-Since the end face is hardened, it also functions as a stopper adjustment of stop position and output of press-fitting signal.
Days to Ship: | Same day or more |
---|
Show Stock Products
CS-touch Switch for Declination, Waterproof Type CSHP
Metrol
A contact switch that is suitable for adverse environments due to its IP67 structure for M8 thin declination.
[Features]
-Repeatability of 5 μm.
-Significantly slimmer from the conventional outer diameter M12 to M8.
-Since a linear bush is used for the bearing, it is suitable for sliding, declination, and offset.
-Highly waterproof structure with IP67, compatible with adverse environments.
[Application]
-For setting the starting origin of machines.-For checking the opening and closing of brake pads.
-For detecting the presence or absence of a conveyed work.
-For positioning sheet metal for spot welding.
Days to Ship: | 8 Days or more |
---|
Ball plunger BP with ultra small switch
Metrol
[Features]
-One unit has two roles, and a positioning switch is built into the ball plunger.
-Index positioning by notching the index rotating body / sliding body and confirmation signal can be output.
-The number of parts can be reduced and the machine can be made smaller.
[Applications]
-For index tables.
-For semiconductor manufacturing equipment.
-For XY tables.
Days to Ship: | 8 Days or more |
---|
High Vacuum Degree Class Compatible Type Switch
Metrol
10-5 Pa High vacuum class compatible contact switch.
[Features]
-Positioning switch for high vacuum environment, manufactured only with low-outgas compatible parts.
[Application]
-For detecting the presence or absence of semiconductor wafers in vacuum chambers.
-Glass substrate for vacuum film deposition equipment and photovoltaic (PV) vacuum equipment.
-For positioning the glass substrate of vacuum film deposition equipment for FPDs, detecting tray seating of masks, and finding the origin of carriers.
-Adopted one after another by major semiconductor manufacturing equipment manufacturers
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Main Body Shape |
Contact Section Type |
Environment |
Body Material |
Contact Material |
Contact Stroke S(mm) |
Contact Point Type |
Cylinder Part O.D. D(mm) |
Mounting Thread Nominal M |
Switch Operating Point P(mm) |
Repeatability |
Contact Part O.D. |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
Brand | Metrol | Metrol | Metrol | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Metrol | Metrol | Metrol | Metrol | Metrol | Metrol | Metrol | Metrol |
Product Series | Contact Switches - with Stopper, Water-Resistant, Threaded, Flanged | Contact Switches - with Stopper, Water-Resistant, Flanged Cylinder | Contact Switches - with Stopper, Water-Resistant, Threaded, Ball Contact | Contact Switches - with Stopper, Waterproof, Threaded, Flanged | Contact Switches - with Stopper, Waterproof, Flanged Cylinder | ||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 9 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||
Type | Pin Stroke Type | Pin Stroke Type / Ball Stroke Type / Anglular Misalignment Tolerant Type / Stopper Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type / Anglular Misalignment Tolerant Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type / Ball Stroke Type | Ball Stroke Type | Pin Stroke Type / Stopper Type | Pin Stroke Type / Stopper Type | Pin Stroke Type / Stopper Type | Ball Stroke Type / Stopper Type | Pin Stroke Type / Stopper Type | Pin Stroke Type / Stopper Type | Pin Stroke Type / Stopper Type | Pin Stroke Type / Stopper Type | Pin Stroke Type / Stopper Type | Pin Stroke Type / Stopper Type | Pin Stroke Type / Stopper Type | Ball Stroke Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type | Pin Stroke Type / Ball Stroke Type | Pin Stroke Type / Anglular Misalignment Tolerant Type | Pin Stroke Type / Ball Stroke Type / Anglular Misalignment Tolerant Type / Stopper Type | Pin Stroke Type | Pin Stroke Type / Stopper Type | Pin Stroke Type / Anglular Misalignment Tolerant Type | Ball Stroke Type | Pin Stroke Type |
Main Body Shape | Screw Type / Cylindrical Shape | Screw Type / Cylindrical Shape / Flanged | Square Shape | Cylindrical Shape | Screw Type | Screw Type | Screw Type | Screw Type / Cylindrical Shape | Cylindrical Shape | Screw Type | Screw Type | Screw Type | Screw Type | Screw Type | Screw Type | Screw Type | Screw Type | Screw Type | Screw Type | Screw Type | Cylindrical Shape | Screw Type | Cylindrical Shape | Screw Type | Screw Type | Cylindrical Shape | Screw Type | Screw Type | Screw Type | Screw Type | Screw Type | Square Shape | Screw Type | Square Shape | Square Shape | Screw Type / Cylindrical Shape / Square Shape | Screw Type | Screw Type | Screw Type / Cylindrical Shape | Screw Type / With Hex Head | Screw Type | Screw Type / Cylindrical Shape | Screw Type |
Contact Section Type | Flat Type / Needle Type | Needle Type | Flat Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | - | Dome | Needle Type | Needle Type | Flat Type / Needle Type | - | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Flat Type | Needle Type | Flat Type / Needle Type | Dome | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type | Needle Type |
Environment | Standard / Waterproof | Drip-Proof / Waterproof | Waterproof | Standard | Standard | Heat Resistant | Standard | Standard / Waterproof | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Waterproof | Standard | Standard | Drip-Proof | Drip-Proof | Drip-Proof | Drip-Proof | Drip-Proof | Waterproof | Waterproof | Waterproof | Standard | Heat Resistant | Heat Resistant | Heat Resistant | Standard | Standard | Standard | Standard | Standard | Waterproof | Standard | Heat Resistant | Standard / Waterproof | Standard / Waterproof | Waterproof | - | Vacuum |
Body Material | Stainless Steel | Stainless Steel | Aluminum | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Zinc Alloy | Stainless Steel | Aluminum | Zinc Alloy | Stainless Steel / BsBM Ni Plated | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
Contact Material | Stainless Steel / Polyacetal | Stainless Steel | Carbide | Stainless Steel | Carbide | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Polyacetal | Stainless Steel | Carbide | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Carbide | Stainless Steel | Carbide | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Carbide | Stainless Steel |
Contact Stroke S(mm) | 2 ~ 5 | 0.3 ~ 0.5 | 2 ~ 5 | 2.8 | 3 ~ 10 | 2.8 | 3 | 1.5 | 2.8 | 2.8 | 2.8 | 5 | 2.8 | 2.8 | 2.8 | 2.8 | 3 ~ 10 | 0.8 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.3 | 0.3 | 0.3 | 2.5 | 0.7 | 0.3 | 0.8 | 6 | 3 | 1.2 ~ 3 | 3 | 3 | 3 ~ 10 | 2.8 | 0.3 ~ 2.8 | 1.5 | 0.7 | 2.8 | 0.8 ~ 1 | 1.5 |
Contact Point Type | Contact Point Normally Open / Contact Point Normally Closed | Contact Point Normally Open | Contact Point Normally Closed | Contact Point Normally Open | Contact Point Normally Open / Contact Point Normally Closed | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Closed | Contact Point Normally Open | Contact Point Normally Open / Contact Point Normally Closed | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open / Contact Point Normally Closed | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | Contact Point Normally Open | No Contact Point, NPN Open Collector | No Contact Point, NPN Open Collector | No Contact Point, NPN Open Collector | Contact Point Normally Closed | No Contact Point, NPN Open Collector | Contact Point Normally Open / Contact Point Normally Closed | Contact Point Normally Open / Contact Point Normally Closed | Contact Point Normally Open | Contact Point Normally Open / Contact Point Normally Closed | Contact Point Normally Open / Contact Point Normally Closed | Contact Point Normally Open / Contact Point Normally Closed | - | Contact Point Normally Open / Contact Point Normally Closed |
Cylinder Part O.D. D(mm) | 5 ~ 8 | 8 ~ 11.5 | - | 6 ~ 8 | - | - | - | 5 | 6 | - | - | - | - | - | - | - | - | - | - | - | 8 | - | 8 | - | - | 8 | - | - | - | - | - | - | - | - | - | 8 ~ 10 | - | - | 5 | - | - | 4 | - |
Mounting Thread Nominal M | M5x0.5 (Fine) / M6x0.75 (Fine) / M6x0.5 (Fine) / M8x0.75 (Fine) | M10x1.5 (Coarse) / M10x0.75 (Fine) | - | - | M10x0.5 (Fine) | M6x0.75 (Fine) | M6x1.0 (Coarse) / M8x1.25 (Coarse) | M5x0.5 (Fine) | - | M5x0.5 (Fine) / M6x0.75 (Fine) | M6x0.75 (Fine) / M8x0.75 (Fine) | M8x0.75 (Fine) | M6x0.75 (Fine) | M12x1.0 (Fine) | M6x0.75 (Fine) | M8x0.75 (Fine) | M10x0.5 (Fine) | M6x1.0 (Coarse) | M10x0.75 (Fine) | M10x1.5 (Coarse) | - | M10x0.75 (Fine) | - | M10x0.75 (Fine) | M10x1.5 (Coarse) | - | M6x1.0 (Coarse) | M6x1.0 (Coarse) | M10x0.75 (Fine) | M6x1.0 (Coarse) | M14x0.5 (Fine) | - | M6x0.5 (Fine) / M8x0.75 (Fine) | - | - | M10x0.5 (Fine) / M8 x 0.5 (Fine) | M12x1.0 (Fine) | M6x1.0 (Coarse) / M6x0.75 (Fine) / M10x0.75 (Fine) | M5x0.5 (Fine) | M6x1.0 (Coarse) / M8x1.25 (Coarse) / M10x1.5 (Coarse) | M8 x 0.5 (Fine) | M5x0.5 (Fine) | M5x0.5 (Fine) |
Switch Operating Point P(mm) | 0.3 | 0.15 ~ 0.25 | 0 | 0.3 | 0 ~ 0.2 | 0.3 | 0.8 | 0 | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 | 0 ~ 0.2 | 0.3 | 0.25 | 0.25 | 0.25 | 0.25 | 0.25 | 0.15 | 0.15 | 0.15 | 0.3~0.4 | 0.35 | 0.15 | 0.3 | 2.25 | 0.5 | 0.5 | 0 | 0.5 | 0 ~ 0.2 | 0.3 | 0.15 ~ 0.5 | 0 ~ 0.3 | 0.3 | 0.3 | 0.3 | 0 ~ 0.3 |
Repeatability | 5µm or less | 0.01mm or Less | 1µm or less | 5µm or less | 1µm or less | 0.01mm or Less | 0.01mm or Less | 3µm or less | 5µm or less | 5µm or less | 5µm or less | 5µm or less | 5µm or less | 5µm or less | 5µm or less | 5µm or less | 1µm or less | 0.01mm or Less | 0.01mm or Less | 0.01mm or Less | 0.01mm or Less | 0.01mm or Less | 0.01mm or Less | 0.01mm or Less | 0.01mm or Less | 0.01mm or Less | 0.01mm or Less | 0.01mm or Less | 0.01mm or Less | 0.01mm or Less | 0.02mm or Less | 0.02mm or Less | 0.02mm or Less | 1µm or less | 0.02mm or Less | 1µm or less | 5µm or less | 0.01mm or Less | 3µm or less / 1µm or less | 0.01mm or Less | 5µm or less | - | 3µm or less |
Contact Part O.D. | Up to φ2 / Up to φ4 | Up to φ2 / Up to φ4 | Up to φ6 | Up to φ2 / Up to φ4 | Up to φ4 | Up to φ2 | Up to φ4 | Up to φ2 | Up to φ2 | Up to φ2 | Up to φ2 / Up to φ4 | Up to φ4 | Up to φ2 / Up to φ4 | Up to φ10 | Up to φ4 | Up to φ4 | Up to φ2 / Up to φ4 | Up to φ4 | Up to φ4 | Up to φ4 | Up to φ4 | Up to φ4 | Up to φ4 | Up to φ2 | Up to φ2 | Up to φ2 | Up to φ2 | Up to φ2 | - | Up to φ4 | Up to φ4 | Up to φ4 | Up to φ2 / Up to φ4 | Up to φ6 | Up to φ4 | Up to φ2 / Up to φ4 | Up to φ10 | Up to φ2 / Up to φ4 | Up to φ2 | - | - | Up to φ4 | Up to φ2 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy