(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - Hall Effect Point Type - 2 Signals

Contact Switches - Hall Effect Point Type - 2 Signals
  • Volume Discount

Detectable with Low Contact Force.

  • inCAD Components
Locating Switches -Flat:Related Image
・Materials
[ M ]MaterialCable[ A ]Accessories
Contact PartThread
303 Stainless Steel303 Stainless SteelCable 1m, 4-Conductors - O3, Oil Resistant
Min. Bending Radius R7
Hex Nut 2 pcs.
(Thickness 3, Hex Socket 17)

Specifications

Part Number
MSNC1.5
■2-Signal
Part NumberStrokeContact Force NSetting RangeMass (g)
TypeNumber of Signalsmin.max.
MSNCWD260.51.50.5 ~ 4 (Repeatability 0.02)60
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSNCF3
MSNCFD3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith LED
1 Piece(s)Available

9 Days or more

10W/o LED
1 Piece(s)Available

9 Days or more

10With LED

Loading...

  1. 1

Example

Locating Switches -Flat:Related Image
 

Basic Information

Type Pin Stroke, Spring Plunger Type Main Body Shape Flat Type Tip Shape Needle Type
Environment Standard Body Material Zinc Alloy Contact Material Stainless Steel
Stroke(mm) 3 Contact Point Type NPN Open Collector Operating Temperature Range(℃) 0::60
Operating Point(mm) 0.5 Repeatability 0.02mm Contact Force(N) 0.5
Contact Point Accuracy Life(x 10K times) 1000 Tip Dia. Ø2.2 Protection Structure IP65

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.