(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Ultra small size high-precision PT-touch switch PT

Ultra small size high-precision PT-touch switch PT
  • Volume Discount


[Features]
-M5 or Φ5, small switch with a minimum length of 17 mm.
- The repeatability (range) of the operating point can be selected from 1 μm / 3 μm.-Although it is a small mechanical type, it demonstrates durability of 3 million times mechanically and electrically.
-Ideal for "precision positioning" and "origin setting" in a limited space.

[Application]
-Ideal for finding the origin of semiconductor inspection tables.
-Convenient for preventing the removal of two thin sheet metals. Convenient for detecting the nozzle height of the dispenser.
-Ideal for checking the opening and closing of brake pads. Convenient for setting the drive origin of the pulse motor.
-Convenient for detecting misalignment of printing machine drums.

Part Number

Configured Part Number is shown.

Part Number
PT5M1CB
PT5M1CB-L
PT5M1WA
PT5M1WA-L
PT5M1WB
PT5M1WB-L
PT5M3CB
PT5M3CB-L
PT5M3WA
PT5M3WA-L
PT5M3WB
PT5M3WB-L
PT5S1CB
PT5S1CB-L
PT5S1WA
PT5S1WA-L
PT5S1WB
PT5S1WB-L
PT5S3CB
PT5S3CB-L
PT5S3WA
PT5S3WA-L
PT5S3WB
PT5S3WB-L
PTP5M1CB
PTP5M1CB-L
PTP5M3CB
PTP5M3CB-L
PTP5S1CB
PTP5S1CB-L
PTP5S3CB
PTP5S3CB-L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Shape Environment Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
Repeatability Contact Force
(N)
Protection Structure LED Cable
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NC-M5×0.50[1µm or less] 0.001mm0.5IP40NoCab Tire
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NC-M5×0.50[1µm or less] 0.001mm0.5IP40ProvidedCab Tire
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NO-M5×0.50.3[1µm or less] 0.001mm0.5IP40NoLoose Wire
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NO-M5×0.50.3[1µm or less] 0.001mm0.5IP40ProvidedLoose Wire
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NC-M5×0.50[1µm or less] 0.001mm0.5IP40NoLoose Wire
1 Piece(s)Available

22 Days or more

10Bolt TypeStandardContact type NC-M5×0.50[1µm or less] 0.001mm0.5IP40ProvidedLoose Wire
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NC-M5×0.50[3µm or less] 0.003mm0.5IP40NoCab Tire
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NC-M5×0.50[3µm or less] 0.003mm0.5IP40ProvidedCab Tire
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NO-M5×0.50.3[3µm or less] 0.003mm0.5IP40NoLoose Wire
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NO-M5×0.50.3[3µm or less] 0.003mm0.5IP40ProvidedLoose Wire
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NC-M5×0.50[3µm or less] 0.003mm0.5IP40NoLoose Wire
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NC-M5×0.50[3µm or less] 0.003mm0.5IP40ProvidedLoose Wire
1 Piece(s)Available

8 Days or more

10Cylindrical TypeStandardContact type NC5-0[1µm or less] 0.001mm0.5IP40NoCab Tire
1 Piece(s)Available

22 Days or more

10Cylindrical TypeStandardContact type NC5-0[1µm or less] 0.001mm0.5IP40ProvidedCab Tire
1 Piece(s)Available

22 Days or more

10Cylindrical TypeStandardContact type NO5-0.3[1µm or less] 0.001mm0.5IP40NoLoose Wire
1 Piece(s)Available

22 Days or more

10Cylindrical TypeStandardContact type NO5-0.3[1µm or less] 0.001mm0.5IP40ProvidedLoose Wire
1 Piece(s)Available

22 Days or more

10Cylindrical TypeStandardContact type NC5-0[1µm or less] 0.001mm0.5IP40NoLoose Wire
1 Piece(s)Available

22 Days or more

10Cylindrical TypeStandardContact type NC5-0[1µm or less] 0.001mm0.5IP40ProvidedLoose Wire
1 Piece(s)Available

8 Days or more

10Cylindrical TypeStandardContact type NC5-0[3µm or less] 0.003mm0.5IP40NoCab Tire
1 Piece(s)Available

Same day

Stock

10Cylindrical TypeStandardContact type NC5-0[3µm or less] 0.003mm0.5IP40ProvidedCab Tire
1 Piece(s)Available

8 Days or more

10Cylindrical TypeStandardContact type NO5-0.3[3µm or less] 0.003mm0.5IP40NoLoose Wire
1 Piece(s)Available

8 Days or more

10Cylindrical TypeStandardContact type NO5-0.3[3µm or less] 0.003mm0.5IP40ProvidedLoose Wire
1 Piece(s)Available

8 Days or more

10Cylindrical TypeStandardContact type NC5-0[3µm or less] 0.003mm0.5IP40NoLoose Wire
1 Piece(s)Available

22 Days or more

10Cylindrical TypeStandardContact type NC5-0[3µm or less] 0.003mm0.5IP40ProvidedLoose Wire
1 Piece(s)Available

8 Days or more

10Bolt TypeWaterproof TypeContact type NC-M5×0.50[1µm or less] 0.001mm0.8IP67NoCab Tire
1 Piece(s)Available

8 Days or more

10Bolt TypeWaterproof TypeContact type NC-M5×0.50[1µm or less] 0.001mm0.8IP67ProvidedCab Tire
1 Piece(s)Available

8 Days or more

10Bolt TypeWaterproof TypeContact type NC-M5×0.50[3µm or less] 0.003mm0.8IP67NoCab Tire
1 Piece(s)Available

8 Days or more

10Bolt TypeWaterproof TypeContact type NC-M5×0.50[3µm or less] 0.003mm0.8IP67ProvidedCab Tire
1 Piece(s)Available

8 Days or more

10Cylindrical TypeWaterproof TypeContact type NC5-0[1µm or less] 0.001mm0.8IP67NoCab Tire
1 Piece(s)Available

22 Days or more

10Cylindrical TypeWaterproof TypeContact type NC5-0[1µm or less] 0.001mm0.8IP67ProvidedCab Tire
1 Piece(s)Available

8 Days or more

10Cylindrical TypeWaterproof TypeContact type NC5-0[3µm or less] 0.003mm0.8IP67NoCab Tire
1 Piece(s)Available

8 Days or more

10Cylindrical TypeWaterproof TypeContact type NC5-0[3µm or less] 0.003mm0.8IP67ProvidedCab Tire

Loading...

  1. 1

Basic Information

Type Pin stroke shape/Spring Plungers Type Tip shape R Contact Body Material 303 Stainless Steel
Contact Material SUS HRC45 Stroke(mm) 1.5 Operating Temperature Range(℃) 0::80
Contact point accuracy life(x 10K times) 300 Tip diameter Ø1.5 Specification details For linear hit

Additional Products in this Category

Tech Support