(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - High Accuracy, Tip Shape Selectable

Contact Switches - High Accuracy, Tip Shape Selectable

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Repeatability: 1µm or less
•Contact Force, Push Direction (n): 1
•Mechanical Life (x 10k times): 300
•Mounting Thread Nominal M: M10x0.5 (Fine)
•Main Body Shape: Screw Type

  • inCAD Components
High Precision Touch Switches Tip Shape Selectable Type:Related Image
・Materials
Contact PartMain BodyCable[ A ]Accessories
[ M ]Material[ H ]Hardness[ M ]Material
Carbide1300~1600HV303 Stainless SteelCable 3m, 2-Conductors Ø5, Oil Resistant Min. Bending Radius R7Hex Nut 2 pcs.
(Thickness 3 Hex Socket 13)

Specifications

Part Number-Contact Mechanisam
MSTK
N-MSTA-DF
MSTTNA-A
-
-
-
NC
NC
NC
Part NumberContact MechanisamStroke
S
Operating PointRepeatabilityContact Force
N
L1L2
TypeTip Shape
MSTA
N-MSTA-D
F
N
NC3 No Pre-Travel0.0005120.523.218.2
NO0.23126
MSTAL
N-MSTAL-D
NC10 No Pre-Travel31.54023
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSTAF-NC
MSTAF-NO
MSTALF-NC
MSTALN-NC
MSTAN-NC
MSTAN-NO
N-MSTA-DF-NC
N-MSTA-DF-NO
N-MSTA-DN-NC
N-MSTA-DN-NO
N-MSTAL-DF-NC
N-MSTAL-DN-NC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Tip Shape Stroke
(mm)
Contact Point Type Operating Point
(mm)
Tip Dia. With LED
1 Piece(s)Available

8 Days or more

10Pin Stroke, Spring Plunger TypeFlat Type3Contact Type NC0[Up to φ4] Ø3W/o LED
1 Piece(s)Available

8 Days or more

10Pin Stroke, Spring Plunger TypeFlat Type3Contact Type NO0.2[Up to φ4] Ø3W/o LED
1 Piece(s)Available

8 Days or more

10Pin Stroke, Spring Plunger TypeFlat Type10Contact Type NC0[Up to φ4] Ø3W/o LED
1 Piece(s)Available

8 Days or more

10Ball Contact, Ball Plunger TypeNeedle Type10Contact Type NC0[Up to φ2] Ø1.5W/o LED
1 Piece(s)Available

8 Days or more

10Ball Contact, Ball Plunger TypeNeedle Type3Contact Type NC0[Up to φ2] Ø1.5W/o LED
1 Piece(s)Available

19 Days or more

10Ball Contact, Ball Plunger TypeNeedle Type3Contact Type NO0.2[Up to φ2] Ø1.5W/o LED
1 Piece(s)Available

8 Days or more

10Pin Stroke, Spring Plunger TypeFlat Type3Contact Type NC0[Up to φ4] Ø3With LED
1 Piece(s)Available

9 Days or more

10Pin Stroke, Spring Plunger TypeFlat Type3Contact Type NO0.2[Up to φ4] Ø3With LED
1 Piece(s)Available

8 Days or more

10Ball Contact, Ball Plunger TypeNeedle Type3Contact Type NC0[Up to φ2] Ø1.5With LED
1 Piece(s)Available

8 Days or more

10Ball Contact, Ball Plunger TypeNeedle Type3Contact Type NO0.2[Up to φ2] Ø1.5With LED
1 Piece(s)Available

8 Days or more

10Pin Stroke, Spring Plunger TypeFlat Type10Contact Type NC0[Up to φ4] Ø3With LED
1 Piece(s)Available

8 Days or more

10Ball Contact, Ball Plunger TypeNeedle Type10Contact Type NC0[Up to φ2] Ø1.5With LED

Loading...

  1. 1
 

Basic Information

Main Body Shape Screw Type Environment Standard Body Material 303 Stainless Steel
Contact Material Carbide Mounting Screw Nominal (M) M10x0.5 Operating Temperature Range(℃) 0::80
Repeatability 0.0005mm Contact Force(N) 1 Contact Point Accuracy Life(x 10K times) 300
Protection Structure IP67

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.