(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CS-Touch Switch CS/CSJ/CSS/CSK/CSP

CS-Touch Switch CS/CSJ/CSS/CSK/CSP
  • Volume Discount


[Features]
-Slim design that can be used side by side, abundant variations.
- M5 ~ / long stroke / waterproof.
-High performance.
-Repeatability of 5 μm.
-A precision mechanical type that does not cause mutual interference, enabling stable detection at narrow pitches that could not be achieved with proximity sensors.
-The stylus can be customized according to the detector.
-No need for dogs or mediation actuators required for conventional "proximity sensors" and "microswitches".

[Application]
-For positioning production lines, tables, spot-welded sheet metal, etc.
-For checking the opening and closing of brake pads and detecting the presence or absence of transport work.
- For starting the starting point of the machine.

Part Number

Configured Part Number is shown.

Part Number
CS065A
CS065A-L
CS065A-LR
CS065A-R
CS067A
CS067A-A
CS067A-AL
CS067A-B
CS067A-BL
CS067A-DP
CS067A-DPL
CS067A-G
CS067A-L
CS067A-LG
CS067A-LR
CS067A-R
CS067B-L
CS067B-LR
CS067B-R
CS087A
CS087A-L
CS087A-LR
CS087A-R
CSJ055A-LR
CSJ055A-R
CSJS50A
CSJS50A-L
CSJS50A-LR
CSJS50A-R
CSK087A-L
CSK087A-LR
CSK087A-R
CSK087B
CSK087B-L
CSK087B-LR
CSK087B-R
CSP087A-A
CSP087A-AL
CSP087B-A
CSP087B-AL
CSS60A
CSS60A-L
CSS60A-LR
CSS60A-R
CSS60B
CSS60B-L
CSS60B-LR
CSS60B-R
CSS80A
CSS80A-L
CSS80A-LR
CSS80A-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Shape Tip shape Environment Contact Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Contact Force
(N)
Tip diameter Protection Structure LED Cord direction
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M6×0.51[Up to φ2] Ø2IP65NoDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M6×0.51[Up to φ2] Ø2IP65ProvidedDirect Advance
1 Piece(s)Available

16 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M6×0.51[Up to φ2] Ø2IP65ProvidedPerpendicularity
1 Piece(s)Available

16 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M6×0.51[Up to φ2] Ø2IP65NoPerpendicularity
1 Piece(s)Available

Same day

Stock

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M6×0.751[Up to φ2] Ø2IP65NoDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Flat Type] Flat ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M6×0.751[Up to φ2] Ø2IP65NoDirect Advance
1 Piece(s)Available

Same day

Stock

10Bolt Type[Flat Type] Flat ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M6×0.751[Up to φ2] Ø2IP65ProvidedDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Flat Type] Flat ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M6×0.751[Up to φ4] Ø4IP65NoDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Flat Type] Flat ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M6×0.751[Up to φ4] Ø4IP65ProvidedDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandardPolyacetal2.8Contact type NO-M6×0.751[Up to φ4] Ø4IP65NoDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandardPolyacetal2.8Contact type NO-M6×0.751[Up to φ4] Ø4IP65ProvidedDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M6×0.750.5[Up to φ2] Ø2IP65NoDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M6×0.751[Up to φ2] Ø2IP65ProvidedDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M6×0.750.5[Up to φ2] Ø2IP65ProvidedDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M6×0.751[Up to φ2] Ø2IP65ProvidedPerpendicularity
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M6×0.751[Up to φ2] Ø2IP65NoPerpendicularity
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NC-M6×0.751[Up to φ2] Ø2IP65ProvidedDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NC-M6×0.751[Up to φ2] Ø2IP65ProvidedPerpendicularity
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NC-M6×0.751[Up to φ2] Ø2IP65NoPerpendicularity
1 Piece(s)Available

Same day

Stock

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M8×0.751[Up to φ4] Ø3.5IP65NoDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M8×0.751[Up to φ4] Ø3.5IP65ProvidedDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M8×0.751[Up to φ4] Ø3.5IP65ProvidedPerpendicularity
1 Piece(s)Available

16 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M8×0.751[Up to φ4] Ø3.5IP65NoPerpendicularity
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502Contact type NO-M5×0.51[Up to φ2] Ø2IP65ProvidedPerpendicularity
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502Contact type NO-M5×0.51[Up to φ2] Ø2IP65NoPerpendicularity
1 Piece(s)Available

8 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO5-1[Up to φ2] Ø2IP65NoDirect Advance
1 Piece(s)Available

8 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO5-1[Up to φ2] Ø2IP65ProvidedDirect Advance
1 Piece(s)Available

8 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502Contact type NO5-1[Up to φ2] Ø2IP65ProvidedPerpendicularity
1 Piece(s)Available

8 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502Contact type NO5-1[Up to φ2] Ø2IP65NoPerpendicularity
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)5Contact type NO-M8×0.751[Up to φ4] Ø3.5IP65ProvidedDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC505Contact type NO-M8×0.751[Up to φ4] Ø3.5IP65ProvidedPerpendicularity
1 Piece(s)Available

16 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC505Contact type NO-M8×0.751[Up to φ4] Ø3.5IP65NoPerpendicularity
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC505Contact type NC-M8×0.751[Up to φ4] Ø3.5IP65NoDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC505Contact type NC-M8×0.751[Up to φ4] Ø3.5IP65ProvidedDirect Advance
1 Piece(s)Available

16 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC505Contact type NC-M8×0.751[Up to φ4] Ø3.5IP65ProvidedPerpendicularity
1 Piece(s)Available

16 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC505Contact type NC-M8×0.751[Up to φ4] Ø3.5IP65NoPerpendicularity
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactWaterproof Type[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M8×0.751[Up to φ2] SØ2IP67NoDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactWaterproof Type[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M8×0.751[Up to φ2] SØ2IP67ProvidedDirect Advance
1 Piece(s)Available

Same day

Stock

10Bolt Type[Needle Type] R ContactWaterproof Type[Stainless Steel] SUS Hardening HRC502.8Contact type NC-M8×0.751[Up to φ2] SØ2IP67NoDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactWaterproof Type[Stainless Steel] SUS Hardening HRC502.8Contact type NC-M8×0.751[Up to φ2] SØ2IP67ProvidedDirect Advance
1 Piece(s)Available

Same day

Stock

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO6-1[Up to φ2] Ø2IP65NoDirect Advance
1 Piece(s)Available

8 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO6-1[Up to φ2] Ø2IP65ProvidedDirect Advance
1 Piece(s)Available

8 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO6-1[Up to φ2] Ø2IP65ProvidedPerpendicularity
1 Piece(s)Available

8 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO6-1[Up to φ2] Ø2IP65NoPerpendicularity
1 Piece(s)Available

8 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NC6-1[Up to φ2] Ø2IP65NoDirect Advance
1 Piece(s)Available

16 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NC6-1[Up to φ2] Ø2IP65ProvidedDirect Advance
1 Piece(s)Available

16 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NC6-1[Up to φ2] Ø2IP65ProvidedPerpendicularity
1 Piece(s)Available

16 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NC6-1[Up to φ2] Ø2IP65NoPerpendicularity
1 Piece(s)Available

8 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO8-1[Up to φ4] Ø3.5IP65NoDirect Advance
1 Piece(s)Available

8 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO8-1[Up to φ4] Ø3.5IP65ProvidedDirect Advance
1 Piece(s)Available

16 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO8-1[Up to φ4] Ø3.5IP65ProvidedPerpendicularity
1 Piece(s)Available

16 Days or more

10Cylindrical Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO8-1[Up to φ4] Ø3.5IP65NoPerpendicularity

Loading...

  1. 1

Basic Information

Type Pin stroke shape/Spring Plungers Type Body Material 303 Stainless Steel Operating Temperature Range(℃) 0::80
Operating Point(mm) 0.3 Repeatability 0.005mm Contact point accuracy life(x 10K times) 1000
Specification details For linear hit

Additional Products in this Category

Tech Support