(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - with Stopper, Water-Resistant, Threaded, Ball Contact

Contact Switches - with Stopper, Water-Resistant, Threaded, Ball Contact
  • Volume Discount

•Switch Operating Point Dimension P (mm): 0.25
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 0.8
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000

  • inCAD Components
Switches with Stoppers - Mini Drip - Proof (IP44) - Ball Contact Screw:Related Image
[ A ] Accessories: (MSPM-L · LD only): Hex Nut 2 pcs. (Thickness 3, Hex Socket 13)
Toothed Washer 1 pc.
[ M ] Material: Main Body: 416 Stainless Steel (45HRC)
Ball: 440C Stainless Steel (50HRC)

Specifications

Part Number
MSTW-SD
MSTF-L
MSN-S
MSNF-L
MSPM-LD
MSNW-L
MSNWF-S
Part NumberStrokeOperating PointContact ForceAllowable Static LoadShock Resistance EnergyContact Mechanism
Type
MSTW0.5 Center Vicinity (Repeatability 0.01)0.8N3000N0.2JNO (Normally Open)
MSTF
MSN
MSNF
MSPM

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSPM-L
MSPM-LD
MSPM-S
MSPM-SD
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith LED Cable
1 Piece(s)Available

8 Days or more

10W/o LEDCabtyre
1 Piece(s)Available

9 Days or more

10With LEDCabtyre
1 Piece(s)Available

8 Days or more

10W/o LEDLoose Wire
1 Piece(s)Available

8 Days or more

10With LEDLoose Wire

Loading...

  1. 1

More Information

· Use within the contact ratings.
· Do not pull or twist the cable with 30N or more.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Example

Switches with Stoppers - Mini Drip - Proof (IP44) - Ball Contact Screw:Related Image
 

Basic Information

Type Ball Contact, Ball Plunger Type / With Stopper Main Body Shape Screw Type Tip Shape Needle Type
Environment Drip-Proof Type Body Material 416 Stainless Steel Contact Material 440C Stainless Steel
Stroke(mm) 0.5 Contact Point Type Contact Type NO Mounting Screw Nominal (M) M10x0.75
Operating Temperature Range(℃) 0::80 Operating Point(mm) 0.25 Repeatability 0.01mm
Contact Force(N) 0.8 Contact Point Accuracy Life(x 10K times) 1000 Allowable Static Load(N) 3000
Impact Resistant Energy(J) 0.2 Tip Dia. Ø3 Protection Structure IP44

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.