(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Non Contact Point Positioning Switches Flat Type

Non Contact Point Positioning Switches Flat Type
  • Volume Discount
  • Spec Change

This is a non-contact type positioning switch, flat type. [Main Body Material]Zinc alloy

Non Contact Point Positioning Switches Flat Type:
・Materials
[ M ]Material Cable
Contact Part Case
303 Stainless Steel Zinc Alloy Cable 1m, 3-Conductors Ø2.8, Oil Resistant Min. Bending Radius R7

Specifications

Part Number
MSNC1.5
■Flat
Part NumberOperating PointContact Force NMass
(g)
TypeStroke
MSNCF
MSNCFD
30.5 from Tip (Repeatability 0.02)0.517
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSNCF3
MSNCFD3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith LED
1 Piece(s)Available

9 Days or more

10W/o LED
1 Piece(s)Available

9 Days or more

10With LED

Loading...

  1. 1

Lead Time

More Information

■Feature: Operating point can be freely selected within setting range by turning adjusting screw with precision slotted screwdriver (1.6mm in edge width).

Example

Non Contact Point Positioning Switches Flat Type:
 

Basic Information

Type Pin Stroke, Spring Plunger Type Main Body Shape Flat Type Tip Shape Needle Type
Environment Standard Body Material Zinc Alloy Contact Material Stainless Steel
Stroke(mm) 3 Contact Point Type NPN Open Collector Operating Temperature Range(℃) 0::60
Operating Point(mm) 0.5 Repeatability 0.02mm Contact Force(N) 0.5
Contact Point Accuracy Life(x 10K times) 1000 Tip Dia. Ø2.2 Protection Structure IP65

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.