(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Contact Switches - L-Shaped

Contact Switches - L-Shaped
  • Volume Discount

•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 5µm or less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open

  • inCAD Components
Contact Switches- L-Shaped Cylinder Type With LED:Related Image
TypeContact PartMain BodyCable
[ M ]Material[ H ]Hardness[ M ]Material
N-MSTKG-C420 Stainless Steel45~50HRC303 Stainless SteelCable 3m, 2-Conductors Ø3, Oil Resistant Min. Bending Radius R7

Specifications

Part Number
MSTKD-C
N-MSTKG-C
Part NumberDStrokeOperating PointContact Force NContact Mechanism
N-MSTKG-C62.80.3 from Tip (Repeatability 0.005)1NO
(Normally Open)
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
N-MSTKG-C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Example

Contact Switches- L-Shaped Cylinder Type With LED:Related Image
 

Basic Information

Type Pin Stroke, Spring Plunger Type Main Body Shape Standard Type Tip Shape Needle Type
Environment Standard Body Material 303 Stainless Steel Contact Material 420 Stainless Steel
Stroke(mm) 2.8 Contact Point Type Contact Type NO Cylinder O.D.(mm) 6
Operating Temperature Range(℃) 0::80 Operating Point(mm) 0.3 Repeatability 0.005mm
Contact Force(N) 1 Contact Point Accuracy Life(x 10K times) 1000 Tip Dia. Ø2
Protection Structure IP65 With LED With LED

Please check the type/dimensions/specifications of the part N-MSTKG-C in the Contact Switches - L-Shaped series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.