(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
-One unit has two roles, and a positioning switch is built into the ball plunger.
-Index positioning by notching the index rotating body / sliding body and confirmation signal can be output.
-The number of parts can be reduced and the machine can be made smaller.
[Applications]
-For index tables.
-For semiconductor manufacturing equipment.
-For XY tables.
Part Number
Configured Part Number is shown.
BP5MWA
Type | Ball contact / Ball plunger type | Main Body Shape | Bolt Type | Tip shape | Ball contact |
---|---|---|---|---|---|
Body Material | 303 Stainless Steel | Contact Material | Carbide | Stroke(mm) | 1 |
Nominal of Thread (M) | M5×0.5 | Operating Temperature Range(℃) | 0::80 | Operating Point(mm) | 0.3 |
Contact Force(N) | 1 | Tip diameter | SØ3 | Protection Structure | IP40 |
LED | No | Mechanical Life(x10K times) | 300 |
Please check the type/dimensions/specifications of the part BP5MWA in the Ball plunger BP with ultra small switch series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy