(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MISUMI
Equivalent to BPJ and BSJ (old products).
Days to Ship: | Same day or more |
---|
Show Stock Products
NBK
Both light load and heavy load types are available in steel and stainless steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
HALDER
Expander® sealing plugs are used for safe, quick and economic sealing of bore holes in fluid technology, e.g. hydraulic drilling holes in jig and fixture construction. Assembly is effected by pressing in the sealing plug into the drilling hole by means of the prescribed setting die.Please refer to the technical data following these product information pages.
Days to Ship: | 10 Days |
---|
Ball Plungers - Economy Model【1-100 Pieces Per Package】
MISUMI
•Ball Material: 52100 Bearing Steel
•Ball Heat Treatment: Hardened
•Body Material: 4137 Alloy Steel
•Overall Length: Standard
•Type: Threaded, Hex
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Initial Load (Range) (n): 0.01~50
•Overall Length: Standard
•Type: Press Fit
Days to Ship: | Same day or more |
---|
Show Stock Products
Miniature Ball Plungers, FP/MP/MPS
NBK
[Features]
· A spacer is inserted between the ball and spring (excluding M3).
· The ball rotates smoothly.
· [FP] Light load, [MP] heavy load, and [MPS] heavy load (all stainless steel) / [MPS-Z] extreme heavy load (all stainless steel).
· [MPS], [MPS-Z] (all stainless steel). Superior corrosion resistance and heat resistance.
· [FP], [MP] are equipped with a nylon self-locking feature (excluding M3/M4).
· For [MPS], tighten the ball plunger periodically to prevent it from loosening.
· [EBF] miniature ball plunger, which includes a built-in contact switch, is also available.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Plungers - Selectable Length
MISUMI
•Body Material: 1045 Carbon Steel
•Overall Length: Long
•Type: Threaded, Hex
•Wrench Hole Shape: Hex
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
The combination structure of the main ball and the sub ball facilitates smooth rotation of the ball.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Plungers - Load Adjustable
MISUMI
By moving the nut for compressing the inner spring, the load can be adjusted freely.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Plungers- Stainless Steel
MISUMI
BSZF: Equivalent to BSZ (old product).
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Plungers - Stainless Steel, Long
MISUMI
•Initial Load (Range) (n): 0.01~50
•Body Material: 304 Stainless Steel
•Overall Length: Long
•Type: Threaded, Hex
•Wrench Hole Shape: Hex
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Plungers - Stainless Steel, Selectable Length
MISUMI
•Ball Material: 440C Stainless Steel
•Ball Heat Treatment: Hardened
•Initial Load (Range) (n): 0.01~50
•Body Material: 304 Stainless Steel
•Overall Length: Long
Days to Ship: | 8 Days or more |
---|
Spring Plungers, with ball and slot - INCH
HALDER
To be used for positioning, indexing, locking, latching as well as ejecting.To be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 10 Days or more |
---|
MISUMI
•Initial Load (Range) (n): 0.01~50
•Overall Length: Standard
•Type: Threaded, Slotted
•Wrench Hole Shape: Flat
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Ball Material: 440C Stainless Steel
•Ball Heat Treatment: Hardened
•Initial Load (Range) (n): 0.01~50
•Body Material: 302HQ Stainless Steel
•Overall Length: Short
Days to Ship: | Same day |
---|
Show Stock Products
NBK
[Features]
· Plastic main body. Electrically insulated.
· Two types of ball are used: stainless steel balls (PPP-N) and plastic balls (PPP-P).
· Operable temperature of -30°C to +50°C. For the receiving end, please use abrasion resistant ball buttons (BB).
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Plungers (Stainless Steel Light Load) BPS-L, (Stainless Steel Heavy Load) BPS-H
Konishi
All-stainless steel ball plungers, ideal for food machinery/outdoor installation due to its superior anti-rust properties.
Days to Ship: | 8 Days or more |
---|
Konishi
The screw contains a spring; the force of the spring can make the ball go in and out. Can be used to calculate, select the position of, and push out jigs. Anti-looseness treatment (ALOK) is applied to the screw.
Days to Ship: | 8 Days or more |
---|
Spring Plungers, with ball and internal hexagon付
HALDER
To be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 10 Days |
---|
Spring Plungers, headed with ball and internal hexagon
HALDER
To be used for locating or for applying pressure, as a detent or for ejection.Precise screwing depth due to head.
Days to Ship: | 10 Days |
---|
Spring Plungers, with ball and slot
HALDER
To be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 10 Days |
---|
MISUMI
•Overall Length: Long
•Type: Threaded, Hex
•Wrench Hole Shape: Hex
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Most Suitable for Fine Adjustments.
Days to Ship: | 8 Days or more |
---|
Ball Plungers - Hexagon Socket Head Cap Screw
MISUMI
•Ball Material: 52100 Bearing Steel
•Ball Heat Treatment: Hardened
•Initial Load (Range) (n): 0.01~50
•Overall Length: Standard
•Wrench Hole Shape: Hex
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Ball Material: 440C Stainless Steel
•Ball Heat Treatment: Hardened
•Initial Load (Range) (n): 0.01~50
•Overall Length: Standard
•Type: Flanged
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Plungers - Roller, Press-Fit
MISUMI
•Ball Material: Polyacetal
•Initial Load (Range) (n): 0
•Initial Load (n): 0
•Body Material: Polyacetal
•Stroke Dimension S (mm): 1.3 and higher
Days to Ship: | 8 Days or more |
---|
NBK
Pressure-type plunger.
[Features]
- Press-fit plunger.
- [PPR] made entirely of stainless steel.
- [PPR-KD] ball is made of plastic.
- Does not scratch the workpieces.
- [PPR-KU] and [PPR-KD] are electrically insulated.
- Operating temperature (PPR-KUPPR-KD): –30°C to +50°C.
- Use the ball button BB with improved abrasion resistance for the receiving side.
Days to Ship: | Same day or more |
---|
Show Stock Products
NBK
[Features]
- Press fit-type ball plunger.
- Good abrasion resistance on the receiving side.
Days to Ship: | 8 Days or more |
---|
NBK
Bolt type miniature ball plungers. The installation position is determined by head seat.
Days to Ship: | 8 Days or more |
---|
Nabeya
[Features]
· Heat resistance of up to 250°C.
· Optimal plunger for positioning, fixing, pressing, and press releasing.
Days to Ship: | 8 Days or more |
---|
Nabeya
Plunger made of plastic. It is a perfect plunger for positioning, fixing, pressing, pushing against and pushing apart.
[Features]
· The operating temperature range is -30°C to +50°C
Days to Ship: | 8 Days or more |
---|
Nabeya
This plunger is ideal for positioning, fixing, pressing, pushing against and pushing apart.
Days to Ship: | 8 Days or more |
---|
Nabeya
Press fit plungers. This plunger is ideal for positioning, fixing, pressing, pushing against and pushing apart.
Days to Ship: | 8 Days or more |
---|
Ball Plungers (Light Load) BP-L, (Heavy Load) BP-H
Konishi
The screw contains a spring; the force of the spring can make the ball go in and out. Can be used to calculate, select the position of, and push out jigs. Screw diameters from M3 to M24 available; select the size you need.
Days to Ship: | 8 Days or more |
---|
Konishi
Plungers used by press fittings in different hole diameters. Allows for calculation and positioning for space saving.
Days to Ship: | 8 Days or more |
---|
HALDER
To be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 10 Days |
---|
Spring Plungers, headed, with ball and slot付
HALDER
To be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 10 Days |
---|
Spring Plungers, with ceramic ball and slot, stainless steel A4
HALDER
To be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 10 Days |
---|
Spring Plungers, smooth, with collar and ball
HALDER
To be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 10 Days |
---|
HALDER
To be used for locating and securing, as well as electric connection.
Days to Ship: | 10 Days |
---|
Spring Plunger With Hexagon Socket
HALDER
[Features]
· The free rotation of the ball minimizes wear on the mating part.
Days to Ship: | 10 Days |
---|
HALDER
[Features]
· The free rotation of the ball minimizes wear on the mating part.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Ball Material |
Body Material |
Outside Dia./Thread M(mm) |
Stroke S(mm) |
Thread-Locking Adhesive |
Main Body Surface Treatment |
Ball Surface Treatment |
Ball Heat Treatment |
Initial Load (Range)(N) |
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | NBK | HALDER | MISUMI | MISUMI | NBK | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | HALDER | MISUMI | MISUMI | NBK | Konishi | Konishi | HALDER | HALDER | HALDER | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | NBK | NBK | Nabeya | Nabeya | Nabeya | Nabeya | Konishi | Konishi | HALDER | HALDER | HALDER | HALDER | HALDER | HALDER | HALDER |
Product Series | Ball Plungers (Stainless Steel Light Load) BPS-L, (Stainless Steel Heavy Load) BPS-H | Spring Plungers, with ceramic ball and slot, stainless steel A4 | ||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days | 10 Days | 10 Days |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days | 10 Days | 10 Days | 10 Days | 10 Days | 10 Days | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||
Type | Threaded, Hex | Threaded, Slotted | - | Threaded, Hex | Press Fit | Threaded, Hex | Threaded, Hex | Threaded, Hex | Threaded, Hex | Threaded, Hex | Threaded, Hex | Threaded, Hex | Threaded, Slotted | Threaded, Slotted | Threaded, Hex | Threaded, Slotted | Threaded, Hex | Threaded, Hex | Threaded, Hex | Threaded, Hex | Threaded, Slotted | Threaded, Hex | Threaded, Hex | Threaded, Hex / Bolt | Flanged | Press Fit | Press Fit | Press Fit | Bolt | Threaded, Hex | Threaded, Slotted | Threaded, Slotted | Press Fit | Threaded, Slotted | Press Fit | Threaded, Slotted | Threaded, Slotted | Threaded, Slotted | Press Fit | Press Fit | - | - |
Ball Material | Steel / Resin | Steel / Stainless Steel | - | Steel | Stainless Steel / Resin | Steel / Stainless Steel | Steel / Resin | Stainless Steel / Resin | Stainless Steel / Resin | Stainless Steel / Resin | Stainless Steel / Resin | Stainless Steel | Stainless Steel | Stainless Steel / Resin | Stainless Steel | Stainless Steel / Resin | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Resin | Steel | Steel | Stainless Steel | Resin | Stainless Steel / Resin | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel / Resin | Steel / Stainless Steel | Stainless Steel / Resin | Steel | Stainless Steel / Resin | Stainless Steel / Resin | Steel / Stainless Steel | - | Stainless Steel / Resin | Stainless Steel | - | - |
Body Material | Steel / Stainless Steel | Steel / Stainless Steel | - | Steel | Stainless Steel / Resin | Steel / Stainless Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | - | Resin | Stainless Steel | Resin | Stainless Steel | Stainless Steel | - | - | - | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Resin | Stainless Steel / Resin | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Resin | Steel / Stainless Steel | Resin | Steel | Stainless Steel / Resin | Resin | - | - | Brass / Resin | Brass | - | - |
Outside Dia./Thread M(mm) | 2 ~ 16 | 3 ~ 24 | - | 3 ~ 20 | 2 ~ 10 | 3 ~ 16 | 3 ~ 16 | 5 ~ 16 | 8 ~ 12 | 2 ~ 16 | 3 ~ 16 | 3 ~ 16 | - | 6 ~ 10 | 3 ~ 8 | 6 ~ 10 | 3 ~ 24 | 4 ~ 16 | 3 ~ 24 | 4 ~ 12 | 2 ~ 24 | 3 ~ 16 | 3 ~ 8 | 4 ~ 16 | 5 ~ 16 | 7 ~ 24 | 4 ~ 12 | 3 ~ 6 | 4 ~ 12 | 6 ~ 12 | 6 ~ 10 | 3 ~ 12 | 4 ~ 8 | 3 ~ 24 | 4 ~ 12 | 6 ~ 10 | 4 ~ 12 | 4 ~ 16 | 3 ~ 12 | 2.5 ~ 8 | - | - |
Stroke S(mm) | 0.5 ~ 1.3 and higher | 0.4 ~ 5.5 | 1.2 ~ 10 | 0.5 ~ 1.3 and higher | Less than 0.5 ~ 1.3 and higher | 0.5 ~ 2.5 | 0.5 ~ 1.3 and higher | 0.7 ~ 1.3 and higher | 1 ~ 1.3 and higher | 0.5 ~ 1.3 and higher | 0.5 ~ 1.3 and higher | 0.5 ~ 1.3 and higher | 0.02 ~ 0.096 | 0.8 ~ 1.2 | 0.5 ~ 1.2 | 1 ~ 2 | 0.5 ~ 5.5 | 0.8 ~ 2.5 | 0.4 ~ 5.5 | 0.8 ~ 2.5 | 0.3 ~ 5.5 | 0.5 ~ 1.3 and higher | 0.5 ~ 1 | 0.8 ~ 1.3 and higher | 0.8 ~ 1.3 and higher | 1.3 and higher | 0.8 ~ 4 | 0.65 ~ 1.5 | 0.8 ~ 2.5 | 1 ~ 2.5 | 1 ~ 2 | 0.4 ~ 2.5 | 0.8 ~ 2.4 | 0.5 ~ 5.5 | 0.8 ~ 3.8 | 0.9 ~ 1.9 | 0.8 ~ 2.5 | 0.8 ~ 3.5 | 0.55 ~ 4 | 0.65 ~ 2.1 | - | - |
Thread-Locking Adhesive | None / Provided | None | - | None | None | None / Provided | None | None | None | None | None | None | Provided | None | None | None | None | Provided | Provided | Provided | Provided | None | None | None | None | None | None | None | None | None | None | None | None | None | None | Provided | Provided | Provided | None | None | - | - |
Main Body Surface Treatment | None / Black Oxide / Nickel Plating | None / Black Oxide | - | Trivalent Chromate | None | None / Black Oxide | Black Oxide / Nickel Plating | None | None | None | None | None | None / Black Oxide | None | None | None | None | None | None / Black Oxide | None / Black Oxide | None / Black Oxide | None / Black Oxide / Nickel Plating | Black Oxide | Black Oxide / Electroless Nickel | None / Black Oxide | None | None | None | None / Black Oxide | None / Black Oxide / Trivalent Chromate | None | None / Black Oxide / Trivalent Chromate | None | Black Oxide | None | None | None / Black Oxide | None | None | None | - | - |
Ball Surface Treatment | None | None | - | None | None | None | None | None | None | None | None | None | - | None | None | None | None | None | - | - | - | None | None | None | None | None | None | None | None | None | None | None | None | None | None | - | - | - | - | - | - | - |
Ball Heat Treatment | None / Hardened | Hardened | - | Hardened | None / Hardened | Hardened | None / Hardened | None / Hardened | None / Hardened | None / Hardened | None / Hardened | Hardened | Hardened | None / Hardened | Hardened | None | None | None | Hardened | Hardened | Hardened | None / Hardened | Hardened | Hardened | Hardened | None | None / Hardened | Hardened | Hardened | None / Carburized | None / Carburized | None / Carburized | None / Carburized | None | None | Hardened | Hardened | None | None | Hardened | - | - |
Initial Load (Range)(N) | 0.01 to 50 | 0.01 to 50 / 50.01 to 100 / 100.01 to 300 | - | 0.01 to 50 / 50.01 to 100 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 / 50.01 to 100 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 / 50.01 to 100 / 100.01 to 300 | 0.01 to 50 | 0.01 to 50 / 50.01 to 100 / 100.01 to 300 | 0.01 to 50 | 0.01 to 50 / 50.01 to 100 / 100.01 to 300 | 0.01 to 50 / 50.01 to 100 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 / 50.01 to 100 | 0.01 to 50 | 0.01 to 50 / 50.01 to 100 | 0.01 to 50 | 0.01 to 50 / 50.01 to 100 / 100.01 to 300 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 / 50.01 to 100 | 0.01 to 50 | 0.01 to 50 | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy