(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Plungers BP

Ball Plungers BP
  • Volume Discount

The screw contains a spring; the force of the spring can make the ball go in and out. Can be used to calculate, select the position of, and push out jigs. Anti-looseness treatment (ALOK) is applied to the screw.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BP-4
BP-5
BP-6
BP-8
BP-10
BP-12
BP-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOutside Dia./Thread M
(mm)
Stroke I
(mm)
Min Load
(N)
Max Load
(N)
Applicable Ball Buttons
1 Piece(s)Available

8 Days or more

1040.82.97.8BB-4
1 Piece(s)Available

8 Days or more

1050.83.911.8BB-5
1 Piece(s)Available

8 Days or more

1060.86.922.5BB-6
1 Piece(s)Available

9 Days or more

10819.829.4BB-8
1 Piece(s)Available

9 Days or more

10101.211.837.2BB-10
1 Piece(s)Available

10 Days or more

10121.814.744.1BB-12
1 Piece(s)Available

9 Days or more

10162.524.573.5BB-16

Loading...

  1. 1

Basic Information

Type Screw (hexagon) Ball Material 304 Stainless Steel Body Material 304 Stainless Steel
Thread-Locking Adhesive ALOK Main Body Surface Treatment No Ball Surface Treatment No
Ball Heat Treatment No Min Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support