(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Most Suitable for Fine Adjustments.
Part Number
Configured Part Number is shown.
Type | Body | Ball | Spring | Spacer | Operating Temperature | ||||
[ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ M ]Material | [ M ]Material | |||
Light Load | BMPJ | 1045 Carbon Steel | 29~35HRC | Black Oxide | 52100 Bearing Steel | 55HRC~ | SWP-B | 304 Stainless Steel | -30~80°C |
Heavy Load | BMSJ |
Part Number |
BMPJ5 |
Part Number | Pitch (Fine) | Metal Ball | L | ℓ | B | Light Load (N) | Heavy Load (N) | ||||
Type | M (Fine Thread) | d | S | min. | max. | min. | max. | ||||
Light Load BMPJ Heavy Load BMSJ | 3 | 0.35 | 1.5 | 0.5 | 7 | 1 | 1.5 | 1 | 2 | 1.5 | 2.9 |
4 | 0.5 | 2.5 | 0.8 | 9 | 1.5 | 2 | 2 | 4.9 | 3.9 | 9.8 | |
5 | 0.5 | 3 | 12 | 2 | 2.5 | 2.9 | 9.8 | 4.9 | 19.6 | ||
6 | 0.75 | 3 | 13 | 2.5 | 3 | 4.9 | 14.7 | 9.8 | 29.4 | ||
8 | 0.75 | 4 | 1 | 15 | 2.5 | 4 | 6.9 | 19.6 | 12.7 | 39.2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BMPJ3 |
BMPJ4 |
BMPJ5 |
BMPJ6 |
BMPJ8 |
BMSJ3 |
BMSJ4 |
BMSJ5 |
BMSJ6 |
BMSJ8 |
Loading...
Type | Screw (hexagon) | Material of ball | 52100 Bearing Steel | Body Material | 1045 Carbon Steel |
---|---|---|---|---|---|
Thread Locking Compound | No | Main Body Surface Treatment | Black Oxide | Surface Treatment of Pin | No |
Ball Heat Treatment | Hardening | Initial Load (Range)(N) | 0.01~50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy