(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with ball and slot

Spring Plungers, with ball and slot
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

 

Example

Part Number
22050.0003
22050.0004
22050.0005
22050.0006
22050.0008
22050.0010
22050.0012
22050.0016
22050.0020
22050.0024
22050.0205
22050.0206
22050.0208
22050.0210
22050.0212
22050.0216
22050.0220
22050.0224
22050.0402
22050.0403
22050.0404
22050.0405
22050.0406
22050.0408
22050.0410
22050.0412
22050.0416
22050.0420
22050.0424
22050.0605
22050.0606
22050.0608
22050.0610
22050.0612
22050.0616
22050.0620
22050.0624
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Main Body Surface Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
Ball l
(mm)
n
(mm)
1 Piece(s)Available

10 Days

Steel30.4Black Oxide Coating0.01~5034.5M31.5Ball-bearing Steel, hardened70.4
1 Piece(s)Available

10 Days

Steel40.8Black Oxide Coating0.01~508.514M42.5Ball-bearing Steel, hardened90.6
1 Piece(s)Available

10 Days

Steel50.9Black Oxide Coating0.01~50814M53Ball-bearing Steel, hardened120.8
1 Piece(s)Available

10 Days

Steel61Black Oxide Coating0.01~501118M63.5Ball-bearing Steel, hardened141
1 Piece(s)Available

10 Days

Steel81.5Black Oxide Coating0.01~501831M84.5Ball-bearing Steel, hardened161.2
1 Piece(s)Available

10 Days

Steel102Black Oxide Coating0.01~502445M106Ball-bearing Steel, hardened191.5
1 Piece(s)Available

10 Days

Steel122.5Black Oxide Coating0.01~502649M128Ball-bearing Steel, hardened222
1 Piece(s)Available

10 Days

Steel163.5Black Oxide Coating0.01~504186M1610Ball-bearing Steel, hardened242
1 Piece(s)Available

10 Days

Steel204.5Black Oxide Coating50.01~10056111M2012Ball-bearing Steel, hardened302.5
1 Piece(s)Available

10 Days

Steel245.5Black Oxide Coating50.01~10081151M2415Ball-bearing Steel, hardened343
1 Piece(s)Available

10 Days

Steel50.9Black Oxide Coating0.01~501522M53Ball-bearing Steel, hardened120.8
1 Piece(s)Available

10 Days

Steel61Black Oxide Coating0.01~501928M63.5Ball-bearing Steel, hardened141
1 Piece(s)Available

10 Days

Steel81.5Black Oxide Coating0.01~503662M84.5Ball-bearing Steel, hardened161.2
1 Piece(s)Available

10 Days

Steel102Black Oxide Coating50.01~10057104M106Ball-bearing Steel, hardened191.5
1 Piece(s)Available

10 Days

Steel122.5Black Oxide Coating50.01~10061110M128Ball-bearing Steel, hardened222
1 Piece(s)Available

10 Days

Steel163.5Black Oxide Coating50.01~10068142M1610Ball-bearing Steel, hardened242
1 Piece(s)Available

10 Days

Steel204.5Black Oxide Coating50.01~10084166M2012Ball-bearing Steel, hardened302.5
1 Piece(s)Available

10 Days

Steel245.5Black Oxide Coating100.01~300127237M2415Ball-bearing Steel, hardened343
1 Piece(s)Available

10 Days

Stainless Steel20.3No0.01~500.81.5M21Stainless Steel, hardened40.25
1 Piece(s)Available

10 Days

Stainless Steel30.4No0.01~5034.5M31.5Stainless Steel, hardened70.4
1 Piece(s)Available

10 Days

Stainless Steel40.8No0.01~508.514M42.5Stainless Steel, hardened90.6
1 Piece(s)Available

10 Days

Stainless Steel50.9No0.01~50814M53Stainless Steel, hardened120.8
1 Piece(s)Available

10 Days

Stainless Steel61No0.01~501118M63.5Stainless Steel, hardened141
1 Piece(s)Available

10 Days

Stainless Steel81.5No0.01~501831M84.5Stainless Steel, hardened161.2
1 Piece(s)Available

10 Days

Stainless Steel102No0.01~502445M106Stainless Steel, hardened191.5
1 Piece(s)Available

10 Days

Stainless Steel122.5No0.01~502649M128Stainless Steel, hardened222
1 Piece(s)Available

10 Days

Stainless Steel163.5No0.01~504186M1610Stainless Steel, hardened242
1 Piece(s)Available

10 Days

Stainless Steel204.5No50.01~10056111M2012Stainless Steel, hardened302.5
1 Piece(s)Available

10 Days

Stainless Steel245.5No50.01~10081151M2415Stainless Steel, hardened343
1 Piece(s)Available

10 Days

Stainless Steel50.9No0.01~501522M53Stainless Steel, hardened120.8
1 Piece(s)Available

10 Days

Stainless Steel61No0.01~501928M63.5Stainless Steel, hardened141
1 Piece(s)Available

10 Days

Stainless Steel81.5No0.01~503662M84.5Stainless Steel, hardened161.2
1 Piece(s)Available

10 Days

Stainless Steel102No50.01~10057104M106Stainless Steel, hardened191.5
1 Piece(s)Available

10 Days

Stainless Steel122.5No50.01~10061110M128Stainless Steel, hardened222
1 Piece(s)Available

10 Days

Stainless Steel163.5No50.01~10068142M1610Stainless Steel, hardened242
1 Piece(s)Available

10 Days

Stainless Steel204.5No50.01~10084166M2012Stainless Steel, hardened302.5
1 Piece(s)Available

10 Days

Stainless Steel245.5No100.01~300127237M2415Stainless Steel, hardened343

Loading...

  1. 1

Basic Information

Type Screw (flathead groove) Thread-Locking Adhesive Presence Ball Heat Treatment Hardening
Spring Stainless Steel Temperature max.(°C) 250 Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support