(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Expander® Sealing Plugs

Expander® Sealing Plugs

Expander® sealing plugs are used for safe, quick and economic sealing of bore holes in fluid technology, e.g. hydraulic drilling holes in jig and fixture construction. Assembly is effected by pressing in the sealing plug into the drilling hole by means of the prescribed setting die.
Please refer to the technical data following these product information pages.

PDF

Part Number

Configured Part Number is shown.

 

Example

 

Example 2

Part Number
22880.0004
22880.0005
22880.0006
22880.0007
22880.0008
22880.0009
22880.0010
22880.0012
22880.0014
22880.0016
22880.0018
22880.0020
22880.0022
22880.0053
22880.0054
22880.0055
22880.0056
22880.0057
22880.0058
22880.0059
22880.0060
22880.0062
22880.0064
22880.0066
22880.0068
22880.0070
22880.0072
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke S
(mm)
Dimension d1 d2
(mm)
d3
(mm)
l
(mm)
l2
(mm)
l3
(mm)
x
(mm)
1 Piece(s)

10 Days

1.5443.34~ 5.23.80.2
1 Piece(s)

10 Days

2554.35.5~ 75.30.4
1 Piece(s)

10 Days

2.5665.36.5~ 8.66.30.4
1 Piece(s)

10 Days

3776.47.5~ 10.17.30.4
1 Piece(s)

10 Days

3.5887.48.5~ 11.78.30.3
1 Piece(s)

10 Days

4998.410~ 13.79.80.4
1 Piece(s)

10 Days

4.510109.411~ 15.210.80.4
1 Piece(s)

10 Days

5.5121210.613~ 1812.80.4
1 Piece(s)

10 Days

6.35141412.715~ 20.814.50.4
1 Piece(s)

10 Days

7161614.717~ 23.716.50.6
1 Piece(s)

10 Days

8181816.719~ 26.318.50.6
1 Piece(s)

10 Days

9202018.722~ 30.521.50.8
1 Piece(s)

10 Days

10222220.725~ 34.224.50.8
1 Piece(s)

10 Days

1.2332.23.6~ 4.63.40.4
1 Piece(s)

10 Days

1.5443.34~ 5.23.80.2
1 Piece(s)

10 Days

2554.35.5~ 75.30.4
1 Piece(s)

10 Days

2.5665.36.5~ 8.66.30.4
1 Piece(s)

10 Days

3776.47.5~ 10.17.30.4
1 Piece(s)

10 Days

3.5887.48.5~ 11.78.30.3
1 Piece(s)

10 Days

4998.410~ 13.79.80.4
1 Piece(s)

10 Days

4.510109.411~ 15.210.80.4
1 Piece(s)

10 Days

5.5121210.613~ 1812.80.4
1 Piece(s)

10 Days

6.35141412.715~ 20.814.50.4
1 Piece(s)

10 Days

7161614.717~ 23.716.50.6
1 Piece(s)

10 Days

8181816.719~ 26.318.50.6
1 Piece(s)

10 Days

9202018.722~ 30.521.50.8
1 Piece(s)

10 Days

10222220.725~ 34.224.50.8

Loading...

  1. 1
 

Basic Information

Ball Roller bearing Steel, heat-treated, tempered Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support