(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Technical Information【JIG BUSHINGS】
Days to Ship |
|
---|
Bushings for Locating Pins - Flanged, Configurable.
MISUMI
•Shape: Shouldered
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized
Days to Ship: | 10 Days or more |
---|
Bushings for Locating Pins - Shoulder.
MISUMI
•Shape: Shouldered
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized
Days to Ship: | Same day or more |
---|
Show Stock Products
Bushings for Locating Pins - Compact Flange, Standard Diameter and Length.
MISUMI
•Shape: Flanged
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Undersized
Days to Ship: | Same day or more |
---|
Show Stock Products
Bushings for Locating Pins - Straight, Configurable.
MISUMI
•Shape: Straight
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized
Days to Ship: | 10 Days or more |
---|
Bushings for Locating Pins - Straight and with retainer.
MISUMI
•Shape: Straight
•Special Feature: Notched Type
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized
Days to Ship: | 10 Days or more |
---|
Bushings for Locating Pins - Straight.
MISUMI
•Shape: Straight
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized
Days to Ship: | Same day or more |
---|
Show Stock Products
Bushings for Locating Pins - With compact flange, economy model.
MISUMI
•Shape: Flanged
•Material: 1045 Carbon Steel
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Undersized
•P Fixed L Selectable Configurable: P, L Dimensions Configurable
Days to Ship: | 10 Days or more |
---|
Bushings for Locating Pins - Circular Flange with 4 mounting holes.
MISUMI
Selectable from 3 Flange Shapes.
Days to Ship: | Same day or more |
---|
Show Stock Products
Bushings for Locating Pins - Slotted.
MISUMI
•Shape: Shouldered
•Special Feature: with Dowel Pin
•Material: O1 Tool Steel
•Bore (Inner Dia.) Shape: Slotted
•Outer Dia. Tolerance: Oversized
Days to Ship: | 12 Days or more |
---|
Bushings for Locating Pins - Straight, Configurable, Inch Dimensions.
MISUMI
•Shape: Straight
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized
•P Fixed L Selectable Configurable: P Dimension Configurable / L Dimension Selectable
Days to Ship: | 10 Days or more |
---|
Bushings for Locating Pins - Flanged, Alloy Steel.
MISUMI
Suitable for preventing pin abrasion and rust since it is softer than steel.
Days to Ship: | 12 Days or more |
---|
Bushings for Locating Pins - Oil Grooved, Straight.
MISUMI
•Shape: Straight
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized
Days to Ship: | 8 Days or more |
---|
Locating Bushings - Shouldered.
HALDER
It has a shoulder at one end, it can be used as a guide to drill jigs, which contributes to improve repeatability. This locating element has been hardened and polished, and can be used for drills/rotary shafts, etc.
Days to Ship: | 10 Days or more |
---|
Bushings for Locating Pins - Compact Flange, Inch Dimensions.
MISUMI
•Shape: Flanged
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Undersized
•P Fixed L Selectable Configurable: P Dimension Configurable / L Dimension Selectable
Days to Ship: | 10 Days or more |
---|
Bushings for Locating Pins - PJB Series, Flanged.
NBK
•Shape: Shouldered
•Material: Steel
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: p6
•Type: Bushing
Days to Ship: | 8 Days or more |
---|
Show Stock Products
Bushings for Locating Pins - Flanged and with retainer.
MISUMI
•Shape: Shouldered
•Special Feature: Notched Type
•Bore (Inner Dia.) Shape: Round
Days to Ship: | 10 Days or more |
---|
Bushings for Locating Pins - Compact flange.
MISUMI
•Shape: Flanged
•Bore (Inner Dia.) Shape: Slotted
•Outer Dia. Tolerance: Undersized
Days to Ship: | 12 Days or more |
---|
Bushings for Locating Pins - Square Flange with 4 mounting holes.
MISUMI
Selectable from 3 Flange Shapes.
Days to Ship: | 8 Days or more |
---|
Bushings for Locating Pins - Circular Flange, Inch Dimensions.
MISUMI
•Shape: Flanged
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Undersized
•P Fixed L Selectable Configurable: P Dimension Configurable / L Dimension Selectable
Days to Ship: | 10 Days or more |
---|
Bushings for Locating Pins - Notched.
MISUMI
•Shape: Shouldered
•Special Feature: with Lockscrew
•Material: O1 Tool Steel
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Undersized
Days to Ship: | 10 Days or more |
---|
Bushings for Locating Pins - Straight, Flanged, Dimensions in inches.
MISUMI
•Shape: Shouldered
•Material: O1 Tool Steel
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized
•P Fixed L Selectable Configurable: P Fixed / L Dimension Selectable
Days to Ship: | 3 Days or more |
---|
Bushings for Locating Pins - with Oil Grooves and Flanged.
MISUMI
•Shape: Shouldered
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized
Days to Ship: | Same day or more |
---|
Show Stock Products
Bushings for Locating Pins - PJA Series, Straight.
NBK
•Shape: Straight
•Material: Steel
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: p6
•Type: Bushing
Days to Ship: | Same day or more |
---|
Show Stock Products
Positioning Bushings - For hold down pins, flanged or shouldered.
HALDER
Two centering bushes and two floating bushes are to be mounted into the plate to be clamped in order to guarantee an optimal repeatability.
The floating bush has a groove that serves as a differentiation mark.
Days to Ship: | 10 Days or more |
---|
Locating Bushings - For locating pins, straight.
HALDER
•Dimension L1 (mm): 5.25
•Conflict Mineral Free: yes
•Reach Compliant: yes
Days to Ship: | 10 Days |
---|
HALDER
HALDER brand bushings, can be used as a guide to drill jigs, this contributes to repeatability, external diameter selectable from 5 to 42mm and lengths from 6 to 56mm.
Days to Ship: | 10 Days or more |
---|
Bushings for Locating Pins - Ceramic.
MISUMI
•Shape: Straight
•Material: Ceramics
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Undersized
Days to Ship: | 8 Days or more |
---|
Bushings for Locating Pins - Straight, Inch Dimensions.
MISUMI
•Shape: Straight
•Material: O1 Tool Steel
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized
•P Fixed L Selectable Configurable: P Fixed / L Dimension Selectable
Days to Ship: | 3 Days or more |
---|
Bushings for Locating Pins - Flanged, Configurable, Inch Dimensions.
MISUMI
•Shape: Shouldered
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized
•P Fixed L Selectable Configurable: P Dimension Configurable / L Dimension Selectable
Days to Ship: | 10 Days or more |
---|
Bushings for Locating Pins - Straight, Alloy Steel.
MISUMI
Suitable for preventing pin abrasion and rust since it is softer than steel.
Days to Ship: | 12 Days or more |
---|
Eccentric Mounting Bushings - For side plungers.
HALDER
The eccentric is used in conjunction with smooth lateral plungers EH 22150. for positioning or clamping workpieces with large tolerances.
Days to Ship: | 10 Days |
---|
Lateral Plungers - With internal thread.
HALDER
To be used for positioning and applying pressure, e.g. during painting and sandblasting.
Days to Ship: | 10 Days or more |
---|
Bushings for Location - Different flanges.
HALDER
Used for thin sheet materials, e.g. in vehicle construction, apparatus engineering, container construction and the aviation industry.
Days to Ship: | 10 Days |
---|
Sealing Plugs - Expander Series, with anchor.
HALDER
Expander® sealing plugs are used for safe, quick and economic sealing of bore holes in fluid technology, e.g. hydraulic drilling holes in jig and fixture construction. When using sealing plugs with pull-anchor, assembly is made by means of user friendly assembly devices.
Body and pin are pre-assembled and suitable for automated processing.
Please refer to the technical data following these product information pages.
Days to Ship: | 10 Days |
---|
Sealing Plugs - Expander Series, with elongated draw anchor.
HALDER
Expander® sealing plugs are used for safe, quick and economic sealing of bore holes in fluid technology, e.g. hydraulic drilling holes in jig and fixture construction. When using sealing plugs with elongated pull-anchor, assembly is made by means of user friendly assembly devices.
Body and pin are pre-assembled and suitable for automated processing.
ATTENTION:
If Expander® sealing plugs with pull-anchor are applied to separate grooves, the admissible working pressure at the setting side has to be reduced by 50 %!
Please refer to the technical data following these product information pages.
Days to Ship: | 10 Days |
---|
Bushings - For Expander Seal Plugs.
HALDER
To be used for Expander® sealing plugs with elongated pull-anchor.
Days to Ship: | 12 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Basic Shape |
Bore (Inner Dia.) Shape |
Type |
Inner Dia. (mm)(mm) |
Outer Dia. Tolerance |
Outer Dia. (mm)(mm) |
Outer Dia. (inch) |
Material |
Surface Finish |
Special Features |
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | HALDER | MISUMI | NBK | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | HALDER | HALDER | HALDER | MISUMI | MISUMI | MISUMI | MISUMI | HALDER | HALDER | HALDER | HALDER | HALDER | HALDER |
Product Series | Bushings for Locating Pins - Compact Flange, Standard Diameter and Length. | Bushings for Locating Pins - With compact flange, economy model. | Bushings for Locating Pins - Circular Flange with 4 mounting holes. | Bushings for Locating Pins - Straight, Configurable, Inch Dimensions. | Bushings for Locating Pins - Compact Flange, Inch Dimensions. | Bushings for Locating Pins - Square Flange with 4 mounting holes. | Bushings for Locating Pins - Circular Flange, Inch Dimensions. | Bushings for Locating Pins - Straight, Flanged, Dimensions in inches. | Positioning Bushings - For hold down pins, flanged or shouldered. | Bushings for Locating Pins - Flanged, Configurable, Inch Dimensions. | Sealing Plugs - Expander Series, with elongated draw anchor. | |||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products | 12 Days or more | 10 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 10 Days or more |
8 Days or more
Show Stock Products | 10 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 3 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more | 10 Days | 10 Days or more | 8 Days or more | 3 Days or more | 10 Days or more | 12 Days or more | 10 Days | 10 Days or more | 10 Days | 10 Days | 10 Days | 12 Days |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||
Basic Shape | Shouldered | Shouldered | Flanged | Straight | Straight | Straight | Flanged | Flanged | Shouldered | Straight | Shouldered | Straight | - | Flanged | Shouldered | Shouldered | Flanged | Flanged | Flanged | Shouldered | Shouldered | Shouldered | Straight | - | - | - | Straight | Straight | Shouldered | Straight | - | - | - | - | - | - |
Bore (Inner Dia.) Shape | Round | Round | Round | Round | Round | Round | Round | Round | Slotted | Round | Round | Round | - | Round | Round | Round | Slotted | Round | Round | Round | Round | Round | Round | - | - | - | Round | Round | Round | Round | - | - | - | - | - | - |
Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Bushing | - | - | - | - | - | - | - | Bushing | - | - | - | - | - | - | - | - | - | - | - | - | - |
Inner Dia. (mm)(mm) | - | 2 ~ 25 | - | - | - | 2 ~ 25 | - | - | - | - | - | - | - | - | 5 ~ 12 | - | - | - | - | - | - | 5 ~ 25 | 5 ~ 12 | 16 ~ 30.8 | - | - | 6 ~ 20 | - | - | - | - | - | - | 8 ~ 10 | 4 ~ 10 | 4 ~ 10 |
Outer Dia. Tolerance | Oversized | Oversized | Undersized | Oversized | Oversized | Oversized | Undersized | Undersized | Oversized | Oversized | Oversized | Oversized | - | Undersized | p6 | Oversized / Undersized | Undersized | Undersized | Undersized | Undersized | Oversized | Oversized | p6 | - | - | - | Undersized | Oversized | Oversized | Oversized | - | - | - | - | - | - |
Outer Dia. (mm)(mm) | 5 ~ 35 | 5 ~ 35 | 10 ~ 35 | 5 ~ 35 | 8 ~ 35 | 5 ~ 35 | 10 ~ 35 | 10 ~ 35 | 10 ~ 35 | - | 10 ~ 35 | 10 ~ 35 | - | - | 10 ~ 18 | 8 ~ 35 | 10 ~ 35 | 10 ~ 35 | - | 10 ~ 30 | - | 10 ~ 35 | 10 ~ 18 | 25 ~ 45 | 22.03 ~ 59.99 | - | 10 ~ 30 | - | - | 10 ~ 35 | - | M4 ~ M6 | - | 4.2 ~ 4.75 | 2.5 ~ 4.75 | 2.7 ~ 5.6 |
Outer Dia. (inch) | - | - | - | - | - | - | - | - | - | 1 ~ 13/32 | - | - | - | 1 ~ 13/32 | - | - | - | - | 1 ~ 13/32 | - | 1 ~ 7/16 | - | - | - | - | - | - | 5/8 ~ 7/16 | 1 ~ 13/32 | - | - | - | - | - | - | - |
Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Copper Alloy | Steel | - | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | - | Ceramics | Steel | Steel / Stainless Steel | Copper Alloy | Steel | Aluminum | Stainless Steel | Steel | Steel | Steel |
Surface Finish | None / Electroless Nickel / Black Oxide | None / Electroless Nickel | None / Electroless Nickel / Black Oxide | None / Electroless Nickel / Black Oxide | None / Electroless Nickel / Black Oxide | None / Electroless Nickel | None / Electroless Nickel | None / Electroless Nickel / Black Oxide | None / Electroless Nickel | None / Electroless Nickel / Black Oxide | None | None | - | None / Electroless Nickel / Black Oxide | None | None / Electroless Nickel | None / Electroless Nickel | None / Electroless Nickel / Black Oxide | None / Electroless Nickel / Black Oxide | None | None | None | None | - | - | - | None | None | None / Electroless Nickel / Black Oxide | None | - | - | - | - | - | - |
Special Features | None | None | None | None | Notched Type | None | None | None | with Dowel Pin | None | None | None | - | None | None | Notched Type | None | None | None | with Lockscrew | None | None | None | - | - | - | None | None | None | None | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy