(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - Straight, Configurable, Inch Dimensions.

Bushings for Locating Pins - Straight, Configurable, Inch Dimensions.

•Shape: Straight
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized
•P Fixed L Selectable Configurable: P Dimension Configurable / L Dimension Selectable

  • INCH

Part Number

Configured Part Number is shown.

·Materials
Type Material Hardness Surface Treatment
U-JBAFP01 Tool Steel-60HRC~
U-JBAFBP01 Tool SteelBlack Oxide60HRC~
U-JBAFCP440C Stainless Steel-56HRC~
U-JBAFMP01 Tool SteelElectroless Nickel Plating60HRC~
Bushings for Locating Pins - Configurable, Straight:Related Image

Specifications

Bushings for Locating Pins - Configurable, Straight:Related Image
Bushings for Locating Pins - Configurable, Straight:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-JBAFBP0.25-P[0.1-0.1405/0.0005]-L[0.25,​0.31]
U-JBAFBP0.31-P[0.125-0.1935/0.0005]-L[0.31,​0.38,​0.5]
U-JBAFBP0.38-P[0.1935-0.228/0.0005]-L[0.31,​0.38,​0.5,​0.63]
U-JBAFBP0.41-P[0.1875-0.257/0.0005]-L[0.31,​0.38,​0.5,​0.63,​0.75]
U-JBAFBP0.44-P[0.234-0.29/0.0005]-L[0.31,​0.38,​0.5,​0.63,​0.75]
U-JBAFBP0.50-P[0.1875-0.316/0.0005]-L[0.31,​0.38,​0.5,​0.63,​0.75]
U-JBAFBP0.56-P[0.295-0.344/0.0005]-L[0.38,​0.5,​0.63,​0.75,​1]
U-JBAFBP0.63-P[0.3125-0.4375/0.0005]-L[0.38,​0.5,​0.63,​0.75,​1]
U-JBAFBP0.75-P[0.3125-0.5315/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBAFBP0.88-P[0.5-0.6565/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBAFBP1.00-P[0.5-0.7655/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBAFBP1.13-P[0.7655-0.844/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38]
U-JBAFBP1.25-P[0.844-0.9375/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBAFBP1.38-P[0.8595-1.032/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBAFCP0.25-P[0.1-0.1405/0.0005]-L[0.25,​0.31]
U-JBAFCP0.31-P[0.125-0.1935/0.0005]-L[0.31,​0.38,​0.5]
U-JBAFCP0.38-P[0.1935-0.228/0.0005]-L[0.31,​0.38,​0.5,​0.63]
U-JBAFCP0.41-P[0.1875-0.257/0.0005]-L[0.31,​0.38,​0.5,​0.63,​0.75]
U-JBAFCP0.44-P[0.234-0.29/0.0005]-L[0.31,​0.38,​0.5,​0.63,​0.75]
U-JBAFCP0.50-P[0.1875-0.316/0.0005]-L[0.31,​0.38,​0.5,​0.63,​0.75]
U-JBAFCP0.56-P[0.295-0.344/0.0005]-L[0.38,​0.5,​0.63,​0.75,​1]
U-JBAFCP0.63-P[0.3125-0.4375/0.0005]-L[0.38,​0.5,​0.63,​0.75,​1]
U-JBAFCP0.75-P[0.3125-0.5315/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBAFCP0.88-P[0.5-0.6565/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBAFCP1.00-P[0.5-0.7655/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBAFCP1.13-P[0.7655-0.844/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38]
U-JBAFCP1.25-P[0.844-0.9375/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBAFCP1.38-P[0.8595-1.032/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBAFMP0.25-P[0.1-0.1405/0.0005]-L[0.25,​0.31]
U-JBAFMP0.31-P[0.125-0.1935/0.0005]-L[0.31,​0.38,​0.5]
U-JBAFMP0.38-P[0.1935-0.228/0.0005]-L[0.31,​0.38,​0.5,​0.63]
U-JBAFMP0.41-P[0.1875-0.257/0.0005]-L[0.31,​0.38,​0.5,​0.63,​0.75]
U-JBAFMP0.44-P[0.234-0.29/0.0005]-L[0.31,​0.38,​0.5,​0.63,​0.75]
U-JBAFMP0.50-P[0.1875-0.316/0.0005]-L[0.31,​0.38,​0.5,​0.63,​0.75]
U-JBAFMP0.56-P[0.295-0.344/0.0005]-L[0.38,​0.5,​0.63,​0.75,​1]
U-JBAFMP0.63-P[0.3125-0.4375/0.0005]-L[0.38,​0.5,​0.63,​0.75,​1]
U-JBAFMP0.75-P[0.3125-0.5315/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBAFMP0.88-P[0.5-0.6565/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBAFMP1.00-P[0.5-0.7655/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBAFMP1.13-P[0.7655-0.844/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38]
U-JBAFMP1.25-P[0.844-0.9375/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBAFMP1.38-P[0.8595-1.032/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBAFP0.25-P[0.1-0.1405/0.0005]-L[0.25,​0.31]
U-JBAFP0.31-P[0.125-0.1935/0.0005]-L[0.31,​0.38,​0.5]
U-JBAFP0.38-P[0.1935-0.228/0.0005]-L[0.31,​0.38,​0.5,​0.63]
U-JBAFP0.41-P[0.1875-0.257/0.0005]-L[0.31,​0.38,​0.5,​0.63,​0.75]
U-JBAFP0.44-P[0.234-0.29/0.0005]-L[0.31,​0.38,​0.5,​0.63,​0.75]
U-JBAFP0.50-P[0.1875-0.316/0.0005]-L[0.31,​0.38,​0.5,​0.63,​0.75]
U-JBAFP0.56-P[0.295-0.344/0.0005]-L[0.38,​0.5,​0.63,​0.75,​1]
U-JBAFP0.63-P[0.3125-0.4375/0.0005]-L[0.38,​0.5,​0.63,​0.75,​1]
U-JBAFP0.75-P[0.3125-0.5315/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBAFP0.88-P[0.5-0.6565/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBAFP1.00-P[0.5-0.7655/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBAFP1.13-P[0.7655-0.844/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38]
U-JBAFP1.25-P[0.844-0.9375/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBAFP1.38-P[0.8595-1.032/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (inch) Material Surface Finish O.D. D
(inch)
D Tolerance
(inch)
Length L
(inch)
I.D. P
(inch)
1 Piece(s)

10 Days or more

101/4[Steel] O1 Tool SteelBlack Oxide1/40.2509-0.25060.25 ~ 0.310.1 ~ 0.1405
1 Piece(s)

10 Days or more

105/16[Steel] O1 Tool SteelBlack Oxide5/160.3135-031310.31 ~ 0.50.125 ~ 0.1935
1 Piece(s)

10 Days or more

103/8[Steel] O1 Tool SteelBlack Oxide3/80.3759-0.37560.31 ~ 0.630.1935 ~ 0.228
1 Piece(s)

10 Days or more

1013/32[Steel] O1 Tool SteelBlack Oxide13/320.4074-0.40700.31 ~ 0.750.1875 ~ 0.257
1 Piece(s)

10 Days or more

107/16[Steel] O1 Tool SteelBlack Oxide7/160.4378-0.43820.31 ~ 0.750.234 ~ 0.29
1 Piece(s)

10 Days or more

101/2[Steel] O1 Tool SteelBlack Oxide1/20.5011-0.50070.31 ~ 0.750.1875 ~ 0.316
1 Piece(s)

10 Days or more

109/16[Steel] O1 Tool SteelBlack Oxide9/160.5637-0.56320.38 ~ 10.295 ~ 0.344
1 Piece(s)

10 Days or more

105/8[Steel] O1 Tool SteelBlack Oxide5/80.6261-0.62570.38 ~ 10.3125 ~ 0.4375
1 Piece(s)

10 Days or more

103/4[Steel] O1 Tool SteelBlack Oxide3/40.7514-0.75090.5 ~ 1.250.3125 ~ 0.5315
1 Piece(s)

10 Days or more

107/8[Steel] O1 Tool SteelBlack Oxide7/80.8764-0.87590.5 ~ 1.250.5 ~ 0.6565
1 Piece(s)

10 Days or more

101[Steel] O1 Tool SteelBlack Oxide11.0014-1.00090.5 ~ 1.250.5 ~ 0.7655
1 Piece(s)

10 Days or more

101-1/8[Steel] O1 Tool SteelBlack Oxide1-1/81.1264-1.12590.63 ~ 1.380.7655 ~ 0.844
1 Piece(s)

10 Days or more

101-1/4[Steel] O1 Tool SteelBlack Oxide1-1/41.2517-1.25100.63 ~ 1.50.844 ~ 0.9375
1 Piece(s)

10 Days or more

101-3/8[Steel] O1 Tool SteelBlack Oxide1-3/81.3767-1.37600.63 ~ 1.50.8595 ~ 1.032
1 Piece(s)

10 Days or more

101/4[Stainless Steel] 440C Stainless SteelNo1/40.2509-0.25060.25 ~ 0.310.1 ~ 0.1405
1 Piece(s)

10 Days or more

105/16[Stainless Steel] 440C Stainless SteelNo5/160.3135-031310.31 ~ 0.50.125 ~ 0.1935
1 Piece(s)

10 Days or more

103/8[Stainless Steel] 440C Stainless SteelNo3/80.3759-0.37560.31 ~ 0.630.1935 ~ 0.228
1 Piece(s)

10 Days or more

1013/32[Stainless Steel] 440C Stainless SteelNo13/320.4074-0.40700.31 ~ 0.750.1875 ~ 0.257
1 Piece(s)

10 Days or more

107/16[Stainless Steel] 440C Stainless SteelNo7/160.4378-0.43820.31 ~ 0.750.234 ~ 0.29
1 Piece(s)

10 Days or more

101/2[Stainless Steel] 440C Stainless SteelNo1/20.5011-0.50070.31 ~ 0.750.1875 ~ 0.316
1 Piece(s)

10 Days or more

109/16[Stainless Steel] 440C Stainless SteelNo9/160.5637-0.56320.38 ~ 10.295 ~ 0.344
1 Piece(s)

10 Days or more

105/8[Stainless Steel] 440C Stainless SteelNo5/80.6261-0.62570.38 ~ 10.3125 ~ 0.4375
1 Piece(s)

10 Days or more

103/4[Stainless Steel] 440C Stainless SteelNo3/40.7514-0.75090.5 ~ 1.250.3125 ~ 0.5315
1 Piece(s)

10 Days or more

107/8[Stainless Steel] 440C Stainless SteelNo7/80.8764-0.87590.5 ~ 1.250.5 ~ 0.6565
1 Piece(s)

10 Days or more

101[Stainless Steel] 440C Stainless SteelNo11.0014-1.00090.5 ~ 1.250.5 ~ 0.7655
1 Piece(s)

10 Days or more

101-1/8[Stainless Steel] 440C Stainless SteelNo1-1/81.1264-1.12590.63 ~ 1.380.7655 ~ 0.844
1 Piece(s)

10 Days or more

101-1/4[Stainless Steel] 440C Stainless SteelNo1-1/41.2517-1.25100.63 ~ 1.50.844 ~ 0.9375
1 Piece(s)

10 Days or more

101-3/8[Stainless Steel] 440C Stainless SteelNo1-3/81.3767-1.37600.63 ~ 1.50.8595 ~ 1.032
1 Piece(s)

10 Days or more

101/4[Steel] O1 Tool SteelElectroless Nickel Plating1/40.2509-0.25060.25 ~ 0.310.1 ~ 0.1405
1 Piece(s)

10 Days or more

105/16[Steel] O1 Tool SteelElectroless Nickel Plating5/160.3135-031310.31 ~ 0.50.125 ~ 0.1935
1 Piece(s)

10 Days or more

103/8[Steel] O1 Tool SteelElectroless Nickel Plating3/80.3759-0.37560.31 ~ 0.630.1935 ~ 0.228
1 Piece(s)

10 Days or more

1013/32[Steel] O1 Tool SteelElectroless Nickel Plating13/320.4074-0.40700.31 ~ 0.750.1875 ~ 0.257
1 Piece(s)

10 Days or more

107/16[Steel] O1 Tool SteelElectroless Nickel Plating7/160.4378-0.43820.31 ~ 0.750.234 ~ 0.29
1 Piece(s)

10 Days or more

101/2[Steel] O1 Tool SteelElectroless Nickel Plating1/20.5011-0.50070.31 ~ 0.750.1875 ~ 0.316
1 Piece(s)

10 Days or more

109/16[Steel] O1 Tool SteelElectroless Nickel Plating9/160.5637-0.56320.38 ~ 10.295 ~ 0.344
1 Piece(s)

10 Days or more

105/8[Steel] O1 Tool SteelElectroless Nickel Plating5/80.6261-0.62570.38 ~ 10.3125 ~ 0.4375
1 Piece(s)

10 Days or more

103/4[Steel] O1 Tool SteelElectroless Nickel Plating3/40.7514-0.75090.5 ~ 1.250.3125 ~ 0.5315
1 Piece(s)

10 Days or more

107/8[Steel] O1 Tool SteelElectroless Nickel Plating7/80.8764-0.87590.5 ~ 1.250.5 ~ 0.6565
1 Piece(s)

10 Days or more

101[Steel] O1 Tool SteelElectroless Nickel Plating11.0014-1.00090.5 ~ 1.250.5 ~ 0.7655
1 Piece(s)

10 Days or more

101-1/8[Steel] O1 Tool SteelElectroless Nickel Plating1-1/81.1264-1.12590.63 ~ 1.380.7655 ~ 0.844
1 Piece(s)

10 Days or more

101-1/4[Steel] O1 Tool SteelElectroless Nickel Plating1-1/41.2517-1.25100.63 ~ 1.50.844 ~ 0.9375
1 Piece(s)

10 Days or more

101-3/8[Steel] O1 Tool SteelElectroless Nickel Plating1-3/81.3767-1.37600.63 ~ 1.50.8595 ~ 1.032
1 Piece(s)

10 Days or more

101/4[Steel] O1 Tool SteelNo1/40.2509-0.25060.25 ~ 0.310.1 ~ 0.1405
1 Piece(s)

10 Days or more

105/16[Steel] O1 Tool SteelNo5/160.3135-031310.31 ~ 0.50.125 ~ 0.1935
1 Piece(s)

10 Days or more

103/8[Steel] O1 Tool SteelNo3/80.3759-0.37560.31 ~ 0.630.1935 ~ 0.228
1 Piece(s)

10 Days or more

1013/32[Steel] O1 Tool SteelNo13/320.4074-0.40700.31 ~ 0.750.1875 ~ 0.257
1 Piece(s)

10 Days or more

107/16[Steel] O1 Tool SteelNo7/160.4378-0.43820.31 ~ 0.750.234 ~ 0.29
1 Piece(s)

10 Days or more

101/2[Steel] O1 Tool SteelNo1/20.5011-0.50070.31 ~ 0.750.1875 ~ 0.316
1 Piece(s)

10 Days or more

109/16[Steel] O1 Tool SteelNo9/160.5637-0.56320.38 ~ 10.295 ~ 0.344
1 Piece(s)

10 Days or more

105/8[Steel] O1 Tool SteelNo5/80.6261-0.62570.38 ~ 10.3125 ~ 0.4375
1 Piece(s)

10 Days or more

103/4[Steel] O1 Tool SteelNo3/40.7514-0.75090.5 ~ 1.250.3125 ~ 0.5315
1 Piece(s)

10 Days or more

107/8[Steel] O1 Tool SteelNo7/80.8764-0.87590.5 ~ 1.250.5 ~ 0.6565
1 Piece(s)

10 Days or more

101[Steel] O1 Tool SteelNo11.0014-1.00090.5 ~ 1.250.5 ~ 0.7655
1 Piece(s)

10 Days or more

101-1/8[Steel] O1 Tool SteelNo1-1/81.1264-1.12590.63 ~ 1.380.7655 ~ 0.844
1 Piece(s)

10 Days or more

101-1/4[Steel] O1 Tool SteelNo1-1/41.2517-1.25100.63 ~ 1.50.844 ~ 0.9375
1 Piece(s)

10 Days or more

101-3/8[Steel] O1 Tool SteelNo1-3/81.3767-1.37600.63 ~ 1.50.8595 ~ 1.032
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (inch) Material Surface Finish O.D. D
(inch)
D Tolerance
(inch)
Length L
(inch)
I.D. P
(inch)

Loading...

  1. 1

Example

Bushings for Locating Pins - Configurable, Straight:Related Image

Basic Information

Basic Shape Straight Bore (Inner Dia.) Shape Round shape Outer Dia. Tolerance Oversized
Special Features No P Fixed, L Selectable, and P and L Configurable P Dimension Configurable / L Dimension Selectable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.