(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - Circular Flange, Inch Dimensions.

Bushings for Locating Pins - Circular Flange, Inch Dimensions.

•Shape: Flanged
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Undersized
•P Fixed L Selectable Configurable: P Dimension Configurable / L Dimension Selectable

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-JBYF01 Tool Steel-60HRC~
U-JBYFB01 Tool SteelBlack Oxide60HRC~
U-JBYFC440C Stainless Steel-56HRC~
U-JBYFM01 Tool SteelElectroless Nickel Plating60HRC~
Bushings for Locating Pins - Flange Mounted, Round Flange:Related Image

Specifications

Bushings for Locating Pins - Flange Mounted, Round Flange:Related Image
Bushings for Locating Pins - Flange Mounted, Round Flange:Related Image

Alterations

Bushings for Locating Pins - Flange Mounted, Round Flange:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-JBYF0.38-P[0.1875-0.228/0.0005]-L[0.31,​0.38]
U-JBYF0.41-P[0.1935-0.257/0.0005]-L[0.31,​0.38,​0.5]
U-JBYF0.50-P[0.1935-0.316/0.0005]-L[0.31,​0.38,​0.5,​0.63]
U-JBYF0.63-P[0.3125-0.4375/0.0005]-L[0.38,​0.5,​0.63,​0.75,​1]
U-JBYF0.75-P[0.3125-0.531/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBYF0.88-P[0.5-0.656/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBYF1.00-P[0.5-0.7655/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBYF1.25-P[0.8595-0.9375/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBYF1.38-P[0.8595-1.032/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBYFB0.38-P[0.1875-0.228/0.0005]-L[0.31,​0.38]
U-JBYFB0.41-P[0.1935-0.257/0.0005]-L[0.31,​0.38,​0.5]
U-JBYFB0.50-P[0.1935-0.316/0.0005]-L[0.31,​0.38,​0.5,​0.63]
U-JBYFB0.63-P[0.3125-0.4375/0.0005]-L[0.38,​0.5,​0.63,​0.75,​1]
U-JBYFB0.75-P[0.3125-0.531/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBYFB0.88-P[0.5-0.656/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBYFB1.00-P[0.5-0.7655/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBYFB1.25-P[0.8595-0.9375/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBYFB1.38-P[0.8595-1.032/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBYFC0.38-P[0.1875-0.228/0.0005]-L[0.31,​0.38]
U-JBYFC0.41-P[0.1935-0.257/0.0005]-L[0.31,​0.38,​0.5]
U-JBYFC0.50-P[0.1935-0.316/0.0005]-L[0.31,​0.38,​0.5,​0.63]
U-JBYFC0.63-P[0.3125-0.4375/0.0005]-L[0.38,​0.5,​0.63,​0.75,​1]
U-JBYFC0.75-P[0.3125-0.531/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBYFC0.88-P[0.5-0.656/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBYFC1.00-P[0.5-0.7655/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBYFC1.25-P[0.8595-0.9375/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBYFC1.38-P[0.8595-1.032/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBYFM0.38-P[0.1875-0.228/0.0005]-L[0.31,​0.38]
U-JBYFM0.41-P[0.1935-0.257/0.0005]-L[0.31,​0.38,​0.5]
U-JBYFM0.50-P[0.1935-0.316/0.0005]-L[0.31,​0.38,​0.5,​0.63]
U-JBYFM0.63-P[0.3125-0.4375/0.0005]-L[0.38,​0.5,​0.63,​0.75,​1]
U-JBYFM0.75-P[0.3125-0.531/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBYFM0.88-P[0.5-0.656/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBYFM1.00-P[0.5-0.7655/0.0005]-L[0.5,​0.63,​0.75,​1,​1.25]
U-JBYFM1.25-P[0.8595-0.9375/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
U-JBYFM1.38-P[0.8595-1.032/0.0005]-L[0.63,​0.75,​1,​1.25,​1.38,​1.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (inch) Material Surface Finish O.D. D
(inch)
D Tolerance
(inch)
Length L
(inch)
I.D. P
(inch)
1 Piece(s)

10 Days or more

103/8[Steel] O1 Tool SteelNo3/80.3748-0.37440.31 ~ 0.380.1875 ~ 0.228
1 Piece(s)

10 Days or more

1013/32[Steel] O1 Tool SteelNo13/320.4060-0.40560.31 ~ 0.50.1935 ~ 0.257
1 Piece(s)

10 Days or more

101/2[Steel] O1 Tool SteelNo1/20.4998-0.49940.31 ~ 0.630.1935 ~ 0.316
1 Piece(s)

10 Days or more

105/8[Steel] O1 Tool SteelNo5/80.6248-0.62440.38 ~ 10.3125 ~ 0.4375
1 Piece(s)

10 Days or more

103/4[Steel] O1 Tool SteelNo3/40.7497-0.74920.5 ~ 1.250.3125 ~ 0.531
1 Piece(s)

10 Days or more

107/8[Steel] O1 Tool SteelNo7/80.8747-0.87420.5 ~ 1.250.5 ~ 0.656
1 Piece(s)

10 Days or more

101[Steel] O1 Tool SteelNo10.9997-0.99920.5 ~ 1.250.5 ~ 0.7655
1 Piece(s)

10 Days or more

101-1/4[Steel] O1 Tool SteelNo1-1/41.2496-1.24900.63 ~ 1.50.8595 ~ 0.9375
1 Piece(s)

10 Days or more

101-3/8[Steel] O1 Tool SteelNo1-3/81.3746-1.37400.63 ~ 1.50.8595 ~ 1.032
1 Piece(s)

10 Days or more

103/8[Steel] O1 Tool SteelBlack Oxide3/80.3748-0.37440.31 ~ 0.380.1875 ~ 0.228
1 Piece(s)

10 Days or more

1013/32[Steel] O1 Tool SteelBlack Oxide13/320.4060-0.40560.31 ~ 0.50.1935 ~ 0.257
1 Piece(s)

10 Days or more

101/2[Steel] O1 Tool SteelBlack Oxide1/20.4998-0.49940.31 ~ 0.630.1935 ~ 0.316
1 Piece(s)

10 Days or more

105/8[Steel] O1 Tool SteelBlack Oxide5/80.6248-0.62440.38 ~ 10.3125 ~ 0.4375
1 Piece(s)

10 Days or more

103/4[Steel] O1 Tool SteelBlack Oxide3/40.7497-0.74920.5 ~ 1.250.3125 ~ 0.531
1 Piece(s)

10 Days or more

107/8[Steel] O1 Tool SteelBlack Oxide7/80.8747-0.87420.5 ~ 1.250.5 ~ 0.656
1 Piece(s)

10 Days or more

101[Steel] O1 Tool SteelBlack Oxide10.9997-0.99920.5 ~ 1.250.5 ~ 0.7655
1 Piece(s)

10 Days or more

101-1/4[Steel] O1 Tool SteelBlack Oxide1-1/41.2496-1.24900.63 ~ 1.50.8595 ~ 0.9375
1 Piece(s)

10 Days or more

101-3/8[Steel] O1 Tool SteelBlack Oxide1-3/81.3746-1.37400.63 ~ 1.50.8595 ~ 1.032
1 Piece(s)

10 Days or more

103/8[Stainless Steel] 440C Stainless SteelNo3/80.3748-0.37440.31 ~ 0.380.1875 ~ 0.228
1 Piece(s)

10 Days or more

1013/32[Stainless Steel] 440C Stainless SteelNo13/320.4060-0.40560.31 ~ 0.50.1935 ~ 0.257
1 Piece(s)

10 Days or more

101/2[Stainless Steel] 440C Stainless SteelNo1/20.4998-0.49940.31 ~ 0.630.1935 ~ 0.316
1 Piece(s)

10 Days or more

105/8[Stainless Steel] 440C Stainless SteelNo5/80.6248-0.62440.38 ~ 10.3125 ~ 0.4375
1 Piece(s)

10 Days or more

103/4[Stainless Steel] 440C Stainless SteelNo3/40.7497-0.74920.5 ~ 1.250.3125 ~ 0.531
1 Piece(s)

10 Days or more

107/8[Stainless Steel] 440C Stainless SteelNo7/80.8747-0.87420.5 ~ 1.250.5 ~ 0.656
1 Piece(s)

10 Days or more

101[Stainless Steel] 440C Stainless SteelNo10.9997-0.99920.5 ~ 1.250.5 ~ 0.7655
1 Piece(s)

10 Days or more

101-1/4[Stainless Steel] 440C Stainless SteelNo1-1/41.2496-1.24900.63 ~ 1.50.8595 ~ 0.9375
1 Piece(s)

10 Days or more

101-3/8[Stainless Steel] 440C Stainless SteelNo1-3/81.3746-1.37400.63 ~ 1.50.8595 ~ 1.032
1 Piece(s)

10 Days or more

103/8[Steel] O1 Tool SteelElectroless Nickel Plating3/80.3748-0.37440.31 ~ 0.380.1875 ~ 0.228
1 Piece(s)

10 Days or more

1013/32[Steel] O1 Tool SteelElectroless Nickel Plating13/320.4060-0.40560.31 ~ 0.50.1935 ~ 0.257
1 Piece(s)

10 Days or more

101/2[Steel] O1 Tool SteelElectroless Nickel Plating1/20.4998-0.49940.31 ~ 0.630.1935 ~ 0.316
1 Piece(s)

10 Days or more

105/8[Steel] O1 Tool SteelElectroless Nickel Plating5/80.6248-0.62440.38 ~ 10.3125 ~ 0.4375
1 Piece(s)

10 Days or more

103/4[Steel] O1 Tool SteelElectroless Nickel Plating3/40.7497-0.74920.5 ~ 1.250.3125 ~ 0.531
1 Piece(s)

10 Days or more

107/8[Steel] O1 Tool SteelElectroless Nickel Plating7/80.8747-0.87420.5 ~ 1.250.5 ~ 0.656
1 Piece(s)

10 Days or more

101[Steel] O1 Tool SteelElectroless Nickel Plating10.9997-0.99920.5 ~ 1.250.5 ~ 0.7655
1 Piece(s)

10 Days or more

101-1/4[Steel] O1 Tool SteelElectroless Nickel Plating1-1/41.2496-1.24900.63 ~ 1.50.8595 ~ 0.9375
1 Piece(s)

10 Days or more

101-3/8[Steel] O1 Tool SteelElectroless Nickel Plating1-3/81.3746-1.37400.63 ~ 1.50.8595 ~ 1.032

Loading...

  1. 1

Example

Bushings for Locating Pins - Flange Mounted, Round Flange:Related Image
 

Basic Information

Basic Shape Flanged Bore (Inner Dia.) Shape Round shape Outer Dia. Tolerance Undersized
Special Features No P Fixed, L Selectable, and P and L Configurable P Dimension Configurable / L Dimension Selectable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.