(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - PJB Series, Flanged.

Bushings for Locating Pins - PJB Series, Flanged.
  • Volume Discount

•Shape: Shouldered
•Material: Steel
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: p6
•Type: Bushing

PDF

Part Number

Configured Part Number is shown.

Part Number
PJB-5X8
PJB-5X10
PJB-5X12
PJB-5X16
PJB-6X8
PJB-6X10
PJB-6X12
PJB-6X16
PJB-8X10
PJB-8X12
PJB-8X16
PJB-8X20
PJB-10X10
PJB-10X12
PJB-10X16
PJB-10X20
PJB-12X16
PJB-12X20
Part NumberMinimum order quantityVolume DiscountDays to Ship Inner Dia. (mm)
(mm)
Outer Dia. (mm)
(mm)
Length L
(mm)
1 Piece(s)Available

8 Days or more

5108
1 Piece(s)Available

11 Days or more

51010
1 Piece(s)Available

11 Days or more

51012
1 Piece(s)Available

11 Days or more

51016
1 Piece(s)Available

11 Days or more

6108
1 Piece(s)Available

11 Days or more

61010
1 Piece(s)Available

8 Days or more

61012
1 Piece(s)Available

11 Days or more

61016
1 Piece(s)Available

8 Days or more

81210
1 Piece(s)Available

8 Days or more

81212
1 Piece(s)Available

8 Days or more

81216
1 Piece(s)Available

11 Days or more

81220
1 Piece(s)Available

8 Days

Stock

101510
1 Piece(s)Available

8 Days or more

101512
1 Piece(s)Available

8 Days or more

101516
1 Piece(s)Available

11 Days or more

101520
1 Piece(s)Available

8 Days or more

121816
1 Piece(s)Available

11 Days or more

121820
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Inner Dia. (mm)
(mm)
Outer Dia. (mm)
(mm)
Length L
(mm)

Loading...

  1. 1

Basic Information

Basic Shape With Shoulder Bore (Inner Dia.) Shape Round shape Type Bushing
Outer Dia. Tolerance p6 Material SK5 Surface Finish No
Special Features No

Additional Products in this Category

Tech Support