(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral Plungers - With internal thread.

Lateral Plungers - With internal thread.

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

PDF

Part Number

Configured Part Number is shown.

 

Part Number
22150.1020
22150.1021
22150.1022
22150.1025
22150.1026
22150.1027
22150.1040
22150.1041
22150.1042
22150.1120
22150.1121
22150.1122
22150.1125
22150.1126
22150.1127
22150.1140
22150.1141
22150.1142
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Dia. (mm)
(mm)
D
(mm)
l
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
d3
(mm)
Temperature max.
(°C)
Spring Load F max.
(N)
Stroke s
(mm)
Spring
1 Piece(s)

10 Days

M410122.54.51.56.3250201.6Stainless steel
1 Piece(s)

12 Days

M410122.54.51.56.3250501.6Steel, blackened
1 Piece(s)

12 Days

M410122.54.51.56.32501001.6Steel, galvanized
1 Piece(s)

12 Days

M410127.54.51.56.3250402Stainless steel
1 Piece(s)

12 Days

M410127.54.51.56.3250752Steel, blackened
1 Piece(s)

12 Days

M410127.54.51.56.3250~ 1002Steel, galvanized
1 Piece(s)

12 Days

M6161811.57.51.610.32501003.2Stainless steel
1 Piece(s)

12 Days

M6161811.57.51.610.3250~ 1503.2Steel, blackened
1 Piece(s)

12 Days

M6161811.57.51.610.3250~ 2003.2Steel, galvanized
1 Piece(s)

12 Days

M410122.54.51.76.3110~ 201.6Stainless steel
1 Piece(s)

10 Days

M410122.54.51.76.3110~ 501.6Steel, blackened
1 Piece(s)

12 Days

M410122.54.51.76.3110~ 1001.6Steel, galvanized
1 Piece(s)

12 Days

M410127.54.51.76.3110~ 402Stainless steel
1 Piece(s)

12 Days

M410127.54.51.76.3110~ 752Steel, blackened
1 Piece(s)

12 Days

M410127.54.51.76.3110~ 1002Steel, galvanized
1 Piece(s)

12 Days

M6161811.57.5210.3110~ 1003.2Stainless steel
1 Piece(s)

12 Days

M6161811.57.5210.3110~ 1503.2Steel, blackened
1 Piece(s)

12 Days

M6161811.57.5210.3110~ 2003.2Steel, galvanized
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Dia. (mm)
(mm)
D
(mm)
l
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
d3
(mm)
Temperature max.
(°C)
Spring Load F max.
(N)
Stroke s
(mm)
Spring

Loading...

  1. 1

Basic Information

Material Aluminium Threaded washer Steel, blackened Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support