(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - Flanged, Configurable.

Bushings for Locating Pins - Flanged, Configurable.
  • Spec Expansion

•Shape: Shouldered
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized

  • inCAD Components

Part Number

Configured Part Number is shown.

Bushings for Locating Pins - Flanged, Standard, Configurable:Related Image

・Materials
■Standard
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
p6m6
O1 Tool Steel Equivalent-56~60HRCJBHFPJBHF
O1 Tool Steel EquivalentBlack Oxide56~60HRCJBHFBPJBHFB
O1 Tool Steel EquivalentElectroless Nickel Plating56~60HRCJBHFMPJBHFM
304 Stainless Steel--JBHFSPJBHFS
440C or 420 Stainless Steel-50~55HRCJBHFCPJBHFC
[ ! ]For hole machining, please note that inner diameter shrinkage of p6 Type is more than that of m6 Type.
(See "Variance of I.D. after Press-fitting Bushings for Locating Pins" on P.1566)

■Thin Wall
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
p6m6
O1 Tool Steel Equivalent-56~60HRCJBHUFPJBHUF
O1 Tool Steel EquivalentBlack Oxide56~60HRCJBHUFBPJBHUFB
O1 Tool Steel EquivalentElectroless Nickel Plating56~60HRCJBHUFMPJBHUFM
440C or 420 Stainless Steel-50~55HRCJBHUFCPJBHUFC
[ ! ]For hole machining, please note that inner diameter shrinkage of p6 Type is more than that of m6 Type.
(See "Variance of I.D. after Press-fitting Bushings for Locating Pins" on P.1566)

Specifications

Part Number-P-L
JBHFM25-P14.00-L20.0
JBHUFM15-P11.00-L20.0
■Standard
Part NumberP
0.01mm Increment
L
0.1mm Increment
Thickness (N)RHT
TypeDD Tolerance
p6m6
(p6)
JBHFP
JBHFBP
JBHFMP
JBHFSP
JBHFCP

(m6)
JBHF
JBHFB
JBHFM
JBHFS
JBHFC
5+0.020
+0.012
+0.012
+0.004
2.20~2.503.0~3.51.25~1.500.892.5
7+0.024
+0.015
+0.015
+0.006
2.20~3.503.0~6.01.75~2.500.8112.5
8+0.024
+0.015
+0.015
+0.006
3.00~4.503.0~10.01.75~2.501.0123
10+0.024
+0.015
+0.015
+0.006
4.00~6.503.0~15.01.75~3.001.0143
12+0.029
+0.018
+0.018
+0.007
6.00~8.501.75~3.002.0164
15+0.029
+0.018
+0.018
+0.007
8.00~10.505.0~35.02.25~3.502.0194
18+0.029
+0.018
+0.018
+0.007
10.00~12.502.75~4.002.0224
20+0.035
+0.022
+0.021
+0.008
12.00~13.503.25~4.002.0265
22+0.035
+0.022
+0.021
+0.008
12.00~13.504.25~5.002.0265
25+0.035
+0.022
+0.021
+0.008
13.00~15.504.75~6.002.0305
26+0.035
+0.022
+0.021
+0.008
15.00~16.504.75~5.502.0305
30+0.035
+0.022
+0.021
+0.008
16.00~20.505.0~50.04.75~7.003.0356
35+0.042
+0.026
+0.025
+0.009
20.00~25.005.00~7.503.0406
[ ! ]L+T≤Px2.5 when P≤3.59 L+T≤Px3.0 when P≥3.60

■Thin Wall
Part NumberP
0.01mm Increment
L
0.1mm Increment
Thickness (N)RHT
TypeDD Tolerance
p6m6
(p6)
JBHUFP
JBHUFBP
JBHUFMP
JBHUFCP


(m6)
JBHUF
JBHUFB
JBHUFM
JBHUFC
7+0.024
+0.015
+0.015
+0.006
3.51~5.003.0~6.01.00~1.740.5112.5
8+0.024
+0.015
+0.015
+0.006
4.51~6.003.0~10.01.00~1.740.5123
9+0.024
+0.015
+0.015
+0.006
4.51~6.501.25~2.240.513.53
10+0.024
+0.015
+0.015
+0.006
6.51~8.003.0~15.01.00~1.740.5143
11+0.029
+0.018
+0.018
+0.007
8.00~9.001.00~1.500.5153
12+0.029
+0.018
+0.018
+0.007
8.51~9.001.50~1.740.5164
13+0.029
+0.018
+0.018
+0.007
8.51~10.005.0~35.01.50~2.240.5174
14+0.029
+0.018
+0.018
+0.007
9.00~11.001.50~2.500.5184
15+0.029
+0.018
+0.018
+0.007
10.51~12.001.50~2.240.5194
17+0.029
+0.018
+0.018
+0.007
10.51~13.002.00~3.241.0215
18+0.029
+0.018
+0.018
+0.007
12.51~14.002.00~2.741.0225
20+0.035
+0.022
+0.021
+0.008
13.51~15.002.50~3.241.0265
22+0.035
+0.022
+0.021
+0.008
13.51~17.002.50~4.241.0265
25+0.035
+0.022
+0.021
+0.008
15.51~19.003.00~4.741.0305
26+0.035
+0.022
+0.021
+0.008
16.51~20.003.00~4.741.0305
30+0.035
+0.022
+0.021
+0.008
20.51~24.003.00~4.741.5356
35+0.042
+0.026
+0.025
+0.009
25.01~29.005.0~50.03.00~4.991.5406
[ ! ]L+T≤Px2.5 when P≤3.59 L+T≤Px3.0 when P≥3.60

Alterations

Bushings for Locating Pins - Flanged, Standard, Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JBHF5-P[2-2.5/0.01]-L[3-3.7/0.1]
JBHF7-P[2-3.5/0.01]-L[3-6.2/0.1]
JBHF8-P[3-4.5/0.01]-L[3-10.5/0.1]
JBHF10-P[4-6.5/0.01]-L[3-15/0.1]
JBHF12-P[6-8.5/0.01]-L[3-15/0.1]
JBHF15-P[8-10.5/0.01]-L[10-35/0.1]
JBHF18-P[10-12.5/0.01]-L[5-35/0.1]
JBHF20-P[12-13.5/0.01]-L[10-35/0.1]
JBHF22-P[12-13.5/0.01]-L[10-35/0.1]
JBHF25-P[13-15.5/0.01]-L[10-35/0.1]
JBHF26-P[15-16.5/0.01]-L[10-35/0.1]
JBHF30-P[16-20.5/0.01]-L[5-50/0.1]
JBHF35-P[20-25/0.01]-L[12-50/0.1]
JBHFB5-P[2-2.5/0.01]-L[3-3.5/0.1]
JBHFB7-P[2-3.5/0.01]-L[3-6/0.1]
JBHFB8-P[3-4.5/0.01]-L[3-10/0.1]
JBHFB10-P[4-6.5/0.01]-L[3-15/0.1]
JBHFB12-P[6-8.5/0.01]-L[3-15/0.1]
JBHFB15-P[8-10.5/0.01]-L[5-35/0.1]
JBHFB18-P[10-12.5/0.01]-L[10-35/0.1]
JBHFB20-P[12-13.5/0.01]-L[10-35/0.1]
JBHFB22-P[12-13.5/0.01]-L[10-35/0.1]
JBHFB25-P[13-15.5/0.01]-L[10-35/0.1]
JBHFB26-P[15-16.5/0.01]-L[10-35/0.1]
JBHFB30-P[16-20.5/0.01]-L[12-50/0.1]
JBHFB35-P[20-25/0.01]-L[12-50/0.1]
JBHFBP5-P[2-2.5/0.01]-L[3-3.5/0.1]
JBHFBP7-P[2-3.5/0.01]-L[3-6/0.1]
JBHFBP8-P[3-4.5/0.01]-L[3-10/0.1]
JBHFBP10-P[4-6.5/0.01]-L[3-15/0.1]
JBHFBP12-P[6-8.5/0.01]-L[3-15/0.1]
JBHFBP15-P[8-10.5/0.01]-L[5-35/0.1]
JBHFBP18-P[10-12.5/0.01]-L[5-35/0.1]
JBHFBP20-P[12-13.5/0.01]-L[10-35/0.1]
JBHFBP22-P[12-13.5/0.01]-L[10-35/0.1]
JBHFBP25-P[13-15.5/0.01]-L[10-35/0.1]
JBHFBP26-P[15-16.5/0.01]-L[10-35/0.1]
JBHFBP30-P[16-20.5/0.01]-L[12-50/0.1]
JBHFBP35-P[20-25/0.01]-L[12-50/0.1]
JBHFC5-P[2-2.5/0.01]-L[3-3.5/0.1]
JBHFC7-P[2-3.5/0.01]-L[3-6/0.1]
JBHFC8-P[3-4.5/0.01]-L[3-10/0.1]
JBHFC10-P[4-6.5/0.01]-L[3-15/0.1]
JBHFC12-P[6-8.5/0.01]-L[3-15/0.1]
JBHFC15-P[8-10.5/0.01]-L[10-35/0.1]
JBHFC18-P[10-12.5/0.01]-L[10-35/0.1]
JBHFC20-P[12-13.5/0.01]-L[10-35/0.1]
JBHFC22-P[12-13.5/0.01]-L[10-35/0.1]
JBHFC25-P[13-15.5/0.01]-L[10-35/0.1]
JBHFC26-P[15-16.5/0.01]-L[10-35/0.1]
JBHFC30-P[16-20.5/0.01]-L[12-50/0.1]
JBHFC35-P[20-25/0.01]-L[12-50/0.1]
JBHFCP5-P[2-2.5/0.01]-L[3-3.5/0.1]
JBHFCP7-P[2-3.5/0.01]-L[3-6/0.1]
JBHFCP8-P[3-4.5/0.01]-L[3-10/0.1]
JBHFCP10-P[4-6.5/0.01]-L[3-15/0.1]
JBHFCP12-P[6-8.5/0.01]-L[3-15/0.1]
JBHFCP15-P[8-10.5/0.01]-L[10-35/0.1]
JBHFCP18-P[10-12.5/0.01]-L[10-35/0.1]
JBHFCP20-P[12-13.5/0.01]-L[10-35/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
Material Surface Finish I.D. P
(mm)
D Tolerance Length L
(mm)
1 Piece(s)

10 Days or more

105[Steel] O1 Tool SteelNo2 ~ 2.5m63 ~ 3.7
1 Piece(s)

10 Days or more

107[Steel] O1 Tool SteelNo2 ~ 3.5m63 ~ 6.2
1 Piece(s)

10 Days or more

108[Steel] O1 Tool SteelNo3 ~ 4.5m63 ~ 10.5
1 Piece(s)

10 Days or more

1010[Steel] O1 Tool SteelNo4 ~ 6.5m63 ~ 15
1 Piece(s)

10 Days or more

1012[Steel] O1 Tool SteelNo6 ~ 8.5m63 ~ 15
1 Piece(s)

10 Days or more

1015[Steel] O1 Tool SteelNo8 ~ 10.5m610 ~ 35
1 Piece(s)

10 Days or more

1018[Steel] O1 Tool SteelNo10 ~ 12.5m65 ~ 35
1 Piece(s)

10 Days or more

1020[Steel] O1 Tool SteelNo12 ~ 13.5m610 ~ 35
1 Piece(s)

10 Days or more

1022[Steel] O1 Tool SteelNo12 ~ 13.5m610 ~ 35
1 Piece(s)

10 Days or more

1025[Steel] O1 Tool SteelNo13 ~ 15.5m610 ~ 35
1 Piece(s)

10 Days or more

1026[Steel] O1 Tool SteelNo15 ~ 16.5m610 ~ 35
1 Piece(s)

10 Days or more

1030[Steel] O1 Tool SteelNo16 ~ 20.5m65 ~ 50
1 Piece(s)

10 Days or more

1035[Steel] O1 Tool SteelNo20 ~ 25m612 ~ 50
1 Piece(s)

10 Days or more

105[Steel] O1 Tool SteelBlack Oxide2 ~ 2.5m63 ~ 3.5
1 Piece(s)

10 Days or more

107[Steel] O1 Tool SteelBlack Oxide2 ~ 3.5m63 ~ 6
1 Piece(s)

10 Days or more

108[Steel] O1 Tool SteelBlack Oxide3 ~ 4.5m63 ~ 10
1 Piece(s)

10 Days or more

1010[Steel] O1 Tool SteelBlack Oxide4 ~ 6.5m63 ~ 15
1 Piece(s)

10 Days or more

1012[Steel] O1 Tool SteelBlack Oxide6 ~ 8.5m63 ~ 15
1 Piece(s)

10 Days or more

1015[Steel] O1 Tool SteelBlack Oxide8 ~ 10.5m65 ~ 35
1 Piece(s)

10 Days or more

1018[Steel] O1 Tool SteelBlack Oxide10 ~ 12.5m610 ~ 35
1 Piece(s)

10 Days or more

1020[Steel] O1 Tool SteelBlack Oxide12 ~ 13.5m610 ~ 35
1 Piece(s)

10 Days or more

1022[Steel] O1 Tool SteelBlack Oxide12 ~ 13.5m610 ~ 35
1 Piece(s)

10 Days or more

1025[Steel] O1 Tool SteelBlack Oxide13 ~ 15.5m610 ~ 35
1 Piece(s)

10 Days or more

1026[Steel] O1 Tool SteelBlack Oxide15 ~ 16.5m610 ~ 35
1 Piece(s)

10 Days or more

1030[Steel] O1 Tool SteelBlack Oxide16 ~ 20.5m612 ~ 50
1 Piece(s)

10 Days or more

1035[Steel] O1 Tool SteelBlack Oxide20 ~ 25m612 ~ 50
1 Piece(s)

10 Days or more

105[Steel] O1 Tool SteelBlack Oxide2 ~ 2.5p63 ~ 3.5
1 Piece(s)

10 Days or more

107[Steel] O1 Tool SteelBlack Oxide2 ~ 3.5p63 ~ 6
1 Piece(s)

10 Days or more

108[Steel] O1 Tool SteelBlack Oxide3 ~ 4.5p63 ~ 10
1 Piece(s)

10 Days or more

1010[Steel] O1 Tool SteelBlack Oxide4 ~ 6.5p63 ~ 15
1 Piece(s)

10 Days or more

1012[Steel] O1 Tool SteelBlack Oxide6 ~ 8.5p63 ~ 15
1 Piece(s)

10 Days or more

1015[Steel] O1 Tool SteelBlack Oxide8 ~ 10.5p65 ~ 35
1 Piece(s)

10 Days or more

1018[Steel] O1 Tool SteelBlack Oxide10 ~ 12.5p65 ~ 35
1 Piece(s)

10 Days or more

1020[Steel] O1 Tool SteelBlack Oxide12 ~ 13.5p610 ~ 35
1 Piece(s)

10 Days or more

1022[Steel] O1 Tool SteelBlack Oxide12 ~ 13.5p610 ~ 35
1 Piece(s)

10 Days or more

1025[Steel] O1 Tool SteelBlack Oxide13 ~ 15.5p610 ~ 35
1 Piece(s)

10 Days or more

1026[Steel] O1 Tool SteelBlack Oxide15 ~ 16.5p610 ~ 35
1 Piece(s)

10 Days or more

1030[Steel] O1 Tool SteelBlack Oxide16 ~ 20.5p612 ~ 50
1 Piece(s)

10 Days or more

1035[Steel] O1 Tool SteelBlack Oxide20 ~ 25p612 ~ 50
1 Piece(s)

10 Days or more

105[Stainless Steel] 440C Stainless SteelNo2 ~ 2.5m63 ~ 3.5
1 Piece(s)

10 Days or more

107[Stainless Steel] 440C Stainless SteelNo2 ~ 3.5m63 ~ 6
1 Piece(s)

10 Days or more

108[Stainless Steel] 440C Stainless SteelNo3 ~ 4.5m63 ~ 10
1 Piece(s)

10 Days or more

1010[Stainless Steel] 440C Stainless SteelNo4 ~ 6.5m63 ~ 15
1 Piece(s)

10 Days or more

1012[Stainless Steel] 440C Stainless SteelNo6 ~ 8.5m63 ~ 15
1 Piece(s)

10 Days or more

1015[Stainless Steel] 440C Stainless SteelNo8 ~ 10.5m610 ~ 35
1 Piece(s)

10 Days or more

1018[Stainless Steel] 440C Stainless SteelNo10 ~ 12.5m610 ~ 35
1 Piece(s)

10 Days or more

1020[Stainless Steel] 440C Stainless SteelNo12 ~ 13.5m610 ~ 35
1 Piece(s)

10 Days or more

1022[Stainless Steel] 440C Stainless SteelNo12 ~ 13.5m610 ~ 35
1 Piece(s)

10 Days or more

1025[Stainless Steel] 440C Stainless SteelNo13 ~ 15.5m610 ~ 35
1 Piece(s)

10 Days or more

1026[Stainless Steel] 440C Stainless SteelNo15 ~ 16.5m610 ~ 35
1 Piece(s)

10 Days or more

1030[Stainless Steel] 440C Stainless SteelNo16 ~ 20.5m612 ~ 50
1 Piece(s)

10 Days or more

1035[Stainless Steel] 440C Stainless SteelNo20 ~ 25m612 ~ 50
1 Piece(s)

10 Days or more

105[Stainless Steel] 440C Stainless SteelNo2 ~ 2.5p63 ~ 3.5
1 Piece(s)

10 Days or more

107[Stainless Steel] 440C Stainless SteelNo2 ~ 3.5p63 ~ 6
1 Piece(s)

10 Days or more

108[Stainless Steel] 440C Stainless SteelNo3 ~ 4.5p63 ~ 10
1 Piece(s)

10 Days or more

1010[Stainless Steel] 440C Stainless SteelNo4 ~ 6.5p63 ~ 15
1 Piece(s)

10 Days or more

1012[Stainless Steel] 440C Stainless SteelNo6 ~ 8.5p63 ~ 15
1 Piece(s)

10 Days or more

1015[Stainless Steel] 440C Stainless SteelNo8 ~ 10.5p610 ~ 35
1 Piece(s)

10 Days or more

1018[Stainless Steel] 440C Stainless SteelNo10 ~ 12.5p610 ~ 35
1 Piece(s)

10 Days or more

1020[Stainless Steel] 440C Stainless SteelNo12 ~ 13.5p610 ~ 35
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
Material Surface Finish I.D. P
(mm)
D Tolerance Length L
(mm)

Loading...

Basic Information

Basic Shape With Shoulder Bore (Inner Dia.) Shape Round shape Outer Dia. Tolerance Oversized
Special Features No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.