(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Straight
•Material: Ceramics
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Undersized
Part Number
Configured Part Number is shown.
Part Number | - | L |
JBC16 | - | 20 |
Item | Unit | Part Number |
JBC | ||
Specific Gravity | g/cm2 | 6.0 |
Moisture Absorption Ratio | % | 0 |
Vickers Hardness | HV | 1300 |
Flexural Strength | kg/mm2 | 100 |
Linear Expansion Coefficient | x10-6/°C | 10.0 |
Thermal Conductivity | cal/cm·sec·°C | 0.007 |
Volume Inherent Resistivity | Ω·cm | 3×1012 |
Part Number | L Selection | R | D | ||||||
Type | dG6 | ||||||||
JBC | 6 | +0.012 +0.004 | 8 | 10 | 1 | 10 | |||
8 | +0.014 +0.005 | 10 | 12 | 2 | 12 | ||||
10 | 15 | ||||||||
12 | +0.017 +0.006 | 10 | 12 | 16 | 18 | ||||
13 | 22 | ||||||||
15 | 16 | 20 | 25 | ||||||
16 | 26 | ||||||||
20 | +0.020 +0.007 | 20 | 3 | 30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
JBC6-8 |
JBC6-10 |
JBC8-10 |
JBC8-12 |
JBC10-10 |
JBC10-12 |
JBC12-10 |
JBC12-12 |
JBC12-16 |
JBC13-10 |
JBC13-12 |
JBC13-16 |
JBC15-16 |
JBC15-20 |
JBC16-16 |
JBC16-20 |
JBC20-20 |
Loading...
Basic Shape | Straight | Bore (Inner Dia.) Shape | Round shape | Outer Dia. Tolerance | Undersized |
---|---|---|---|---|---|
Material | Ceramics (silicon nitride) | Surface Finish | No | Special Features | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy