(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Precision Modular Machine Vise
GERARDI
•Feature: Components with high precision within 0.02 mm make up this steel modular vise. Vise fittings use an automatic pull-down configuration to prevent the work from rising up. Attach a milling machine for primary use as a rough machining unit or
•Material: Steel
•Hardness: HRC60±2
Days to Ship: | 8 Days or more |
---|
MISUMI
A highly accurate V block, essential for processing round products or chamfering with vises. The dimensions can be freely specified
Days to Ship: | 12 Days or more |
---|
ESCO
[Features]Chain pipe vise weighing 3.5 kg and 6.7 kg.
[Applications]It can be used for fixing pipes and deformed objects.
Days to Ship: | 9 Days or more |
---|
Super Tool
[Features]
· A precision vise for ultra-precision finishing.
· Can be utilized for a wide range of grinding, cutting, and drilling.
· The round object machining V-groove (G) is attached to the crosswise direction of the mobile jaw, or the lengthwise/crosswise direction (SPV80-150).
· Sub-zero treatment minimizes aging deterioration.
Days to Ship: | 8 Days or more |
---|
BESSEY
•Pocket (mm): 80
•Frame Dimension A (mm): 20
•Frame Dimension Dimension B (mm): 5
•Feature: The jaw is exceptionally lightweight because it is made of magnesium and the ratchet-type handle can be affixed with one touch. For woodworking, light industrial work, stone work and DIY projects.
•Material: Cold Rolled Steel Material
Days to Ship: | 8 Days or more |
---|
BESSEY
•Feature: One-touch clamp dedicated to machine tools such as drilling machine and milling equipment. The position can be freely changed, and it has excellent tightening pressure. Installation is done by inserting and fixing in the T-groove of the ta
•Material: Carbon tool steel
Days to Ship: | 8 Days or more |
---|
Arbor press (rack type) Maximum press thickness 110/155/320 mm type
ESCO
[Features]
·Both punch and press are possible by reversing the ram.
·Includes 3 types of ram attachments
・ It is made of cast iron
Days to Ship: | 9 Days or more |
---|
Nabeya
Ideal for machining mold plates. Features a large opening and fast-feed mechanism. The jaw opens 30% larger than conventional hydraulic vises to make the unit 30% more compact (in-house comparison). The main body and movable parts are made of ductile cast iron that does not get damaged, and the sliding surface features outstanding wear resistance thanks to the flame quenching. Provides overwhelmingly superior cost performance when compared with vises of the same size.
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Nabeya
All surfaces, with the exception of the end face on the handle side, have been finished. (P150, P250, P350, P400) Bases are attached to both the body and movable part. (Excluding P770) Acme screw is used for the feed screw of P350, P400, P300 and P770, enabling powerful tightening. Cold heading is used for the stopper balls on both ends of the handle to prevent them from falling out under any circumstances.
Days to Ship: | Same day or more |
---|
Show Stock Products
Loctite FA Precision Machine Vise
Nabeya
[Features]
· Single units, multiple units, and connected use are possible.
· The parallel accuracy is within 0.01.
· The lifting prevention mechanism suppresses the lifting of workpieces.
· Higher accuracy than the old JIS O class.
· The body and fixed jaw are integrally molded to maintain high rigidity.
· The sliding surface has excellent wear resistance as it has been flame quenched (HRC45).
· The body is made of a ductile material that prevents warpage when tightened.
· The opening is nearly doubled compared with vises of the same class, making it capable of clamping large workpieces.
· It has a large opening depth and can securely tighten tall workpieces.
Days to Ship: | 11 Days or more |
---|
Trusco Nakayama
[Features]
· With the resin cover, no damage is caused to the material.
· It can firmly hold the material.
· It can firmly hold the material.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· Tightening using the steel T handle is done smoothly.
· Frame is heat treated medium carbon steel with a nickel chrome plating finish (S45C).
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· High precision machining can be performed in a speedy manner.
· Both vertical and horizontal aspects can be used, since the product is precision polished on four sides.
· Excellent squareness and parallelism enable super-precise processing.
[Applications]
· It is secured to an electromagnetic chuck and used in precision machining.
Days to Ship: | 8 Days or more |
---|
Precision Vise - Wrench Fastening, TVB
Trusco Nakayama
[Features]
· Precision finishing by total quenching, total grinding.
· Precision can be retained for a long period of time in order to prevent uplift.
· Excellent squareness and parallelism enable super-precise processing.
[Applications]
· It is secured to an electromagnetic chuck and used in precision machining.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Durable and tough design for each part.
· The upper vise section can be rotated sideways 360°.
· Attaches to milling machines and is mainly used for rough machining.
Days to Ship: | 8 Days or more |
---|
M&M
For complete product overview and details on Bench Vises see the sections below:
Days to Ship: | 8 Days or more |
---|
Lock Band Clamp SHC-125/SHC-175
SK 11
•1 Material: Nylon Fiber
•2 Material: TPR
•Application: For fixing materials used for woodwork, hobbies and other.
•Function: Easy locks by simply squeezing. For woodworking and hobby-making.
Days to Ship: | 8 Days or more |
---|
"Curved Jaw-Type Locking Pliers" (with Wire Cutter)
KYOTO TOOL
Curved jaws with teeth capable of securely fixing pipes, etc. Can be used as a wire cutter.
Days to Ship: | 8 Days or more |
---|
L Type Clamp - Heavy Duty GS-C
Trusco Nakayama
Strong type can be tightened more securely by final wrench tightening using hex hole on screw head. The maximum tightening pressure at 150 mm clamping is 13.5 kN. Heavy-duty adapter can tighten angles up to about 35°.
Days to Ship: | 8 Days or more |
---|
C-Clamp Vise - Cation Electrodeposition Coating
Super Tool
A handle is supplied for rapid tightening. It can be tightened more securely by final wrench tightening using the screw head hex socket.
Days to Ship: | 8 Days or more |
---|
C-Clamp Vise (Heavy Duty Wide Type) - Cation Electrodeposition Coating
Super Tool
Deep and powerful type. A handle is supplied for rapid tightening, and the hex head enables even more secure turning with the use of wrenches.
Days to Ship: | 8 Days or more |
---|
C-Clamp (Bahco Type) Screw / Cap / Ring
Trusco Nakayama
[Applications]
· Screw/cap/ring for B type giant clam vise.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· It is lighter than other clamps of the same size, allowing easy work.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· It is lighter than other clamps of the same size, allowing easy work.
Days to Ship: | 8 Days or more |
---|
Yankee Vise, Shaft Securing Screw
Trusco Nakayama
•Mass (g): 10
For complete product overview and details on Yankee Vise, Shaft Securing Screw see the sections below:
Days to Ship: | 8 Days or more |
---|
Super Tool
[Features]
· Large clamping range and continuously adjustable.
· Easy and quick height adjustment with hex bolt installed.
· Attachment and removal are safe since the body will not fall even with the bolts loosened.
· The product is particularly designed and manufactured as an ideal clamp to mount injection machine molds and can be used as a retaining bracket for presses.
Days to Ship: | 8 Days or more |
---|
Super Tool
[Features]
· The duck type body has rear screw holes to enable use as a screw support.
Days to Ship: | 8 Days or more |
---|
ESCO
[Specifications]
·Esco's precision machine vise Drill press vise.
・ Material: Cast iron
Days to Ship: | 8 Days or more |
---|
ESCO
[Specifications]
·Esco Precision Machine Vise Drill Press Vise.
·Side: Flat type
・ Material: Cast iron
Days to Ship: | Same day or more |
---|
Show Stock Products
Parallel Block for Vises, Plain Model 【2 Pieces Per Package】
MISUMI
A parallel block whose height can be freely specified
Days to Ship: | 13 Days or more |
---|
Parallel Block for Vises, Stepped Model 【2 Pieces Per Package】
MISUMI
A parallel block with steps to be used when there the potential for interference from cutting tools
Days to Ship: | 13 Days or more |
---|
Parallel Block (Biomaterial), Stepped Model
MISUMI
A parallel block with high-precision polished thickness. Can also be stacked to use.
Days to Ship: | 13 Days or more |
---|
Vise Mouthpiece, Quenched Model/Self-Cut Model
MISUMI
First in Industry. Vise Mouthpiece Whose Size Can Be Specified
Days to Ship: | 12 Days or more |
---|
MISUMI
An angle block, essential for angle processing with vises. The dimensions can be freely specified
Days to Ship: | 12 Days or more |
---|
Nabeya
For cast parts, the tough cast iron body, the movable body, and the female thread are designed to maintain sufficient strength with a hard material cast under the quality control of a JIS factory. Heading is used for the stopper balls on both ends of the handle to prevent them from falling out. Features rubber rings attached on both ends of the handle on the inside to prevent hands and fingers from getting caught.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Handle Joint for Loctite CV Precision Machine Vise
Nabeya
Loctite CV precise machine vise parts.
Days to Ship: | 11 Days or more |
---|
Nabeya
Raised structure that avoids the interference of the machine spindle: The length of the cutter can be shortened to reduce processing time and labor. Loctite lift prevention mechanism: A hemispherical segment is used to apply force on the movable part in a downward sloping direction at 45 degrees in order to prevent the workpiece from rising up. Socket replacement type: Three types of socket are included as standard and can be selected according to the machining conditions.
Days to Ship: | 11 Days or more |
---|
Nabeya
Double clamp type when shipped. Two workpieces can be quickly clamped at the same time even when they have different sizes. When tightened, the Loctite lift prevention mechanism restrains the workpiece from rising up. Can be made into a single clamp type as the standard accessories are reassembled, and the body is made of ductile cast iron that has been quenched on the sliding surface.
Days to Ship: | 11 Days or more |
---|
Loctite Precision Machine Vise L Type
Nabeya
The opening is 45% bigger compared with vises of the same type (LT150M). Weight is 20% lighter than vises of the same size to make it easy to carry. The lifting prevention mechanism suppresses the uplift of a movable object or workpiece. It is made of ductile cast iron, preventing warping and damage during tightening. The sliding part has excellent wear resistance as it has been flame quenched.
Days to Ship: | 10 Days or more |
---|
Giant Clam Vise (B Type) Eco Series
Lobtex
•Specification: Plate can be attached / Main Unit Color: Dark Gray
•Feature 1: Strength and quality are equivalent to conventional products, but at a lower price
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Nabeya
Convenient for 5-face machining of the workpiece. Securely clamps the workpiece base. Two types of clamp are available depending on the workpiece. FOJ-BS is suitable for ferrous metals and FOJ-GS for non-ferrous metals.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | GERARDI | MISUMI | ESCO | Super Tool | BESSEY | BESSEY | ESCO | Nabeya | Nabeya | Nabeya | Nabeya | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | M&M | SK 11 | KYOTO TOOL | Trusco Nakayama | Super Tool | Super Tool | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Super Tool | Super Tool | ESCO | ESCO | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Lobtex | Nabeya | Nabeya | Nabeya |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Arbor press (rack type) Maximum press thickness 110/155/320 mm type | C-Clamp Vise (Heavy Duty Wide Type) - Cation Electrodeposition Coating | Parallel Block for Vises, Plain Model 【2 Pieces Per Package】 | Parallel Block for Vises, Stepped Model 【2 Pieces Per Package】 | |||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 12 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 11 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 11 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 13 Days or more | 13 Days or more | 13 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 11 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy