(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Pocket (mm): 80
•Frame Dimension A (mm): 20
•Frame Dimension Dimension B (mm): 5
•Feature: The jaw is exceptionally lightweight because it is made of magnesium and the ratchet-type handle can be affixed with one touch. For woodworking, light industrial work, stone work and DIY projects.
•Material: Cold Rolled Steel Material
Part Number |
---|
KLI-12 |
KLI-16 |
KLI-20 |
KLI-25 |
KLI-30 |
KLI-40 |
Loading...
Pocket(mm) | 80 | Frame Dimensions A(mm) | 20 | Frame Dimensions B(mm) | 5 |
---|---|---|---|---|---|
Features | The jaw is exceptionally lightweight because it is made of magnesium and the ratchet-type handle can be affixed with one touch. For woodworking, light industrial work, stone work and DIY projects. | Material | Cold Rolled Steel Material |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy