(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Single units, multiple units, and connected use are possible.
· The parallel accuracy is within 0.01.
· The lifting prevention mechanism suppresses the lifting of workpieces.
· Higher accuracy than the old JIS O class.
· The body and fixed jaw are integrally molded to maintain high rigidity.
· The sliding surface has excellent wear resistance as it has been flame quenched (HRC45).
· The body is made of a ductile material that prevents warpage when tightened.
· The opening is nearly doubled compared with vises of the same class, making it capable of clamping large workpieces.
· It has a large opening depth and can securely tighten tall workpieces.
A(mm) | 258 | B(mm) | 291 | C(mm) | 76 |
---|---|---|---|---|---|
D(mm) | 54 | E(mm) | 0 - 100 | F(mm) | 60 |
G(mm) | 32 | H(mm) | 125 | I(mm) | 12 |
J(mm) | 4.5 | K(mm) | 70 | L(mm) | 140 |
M(mm) | 11 | N(mm) | 56 | O(mm) | 14 |
P | M12 | Q | M6 | Accessory | Standard Guide Block (2 Pcs. 1 Set) 1 Pc., Handle 1 Pc., Hanging Bracket 1 |
Please check the type/dimensions/specifications of the part LTFV75 in the Loctite FA Precision Machine Vise series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy