(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drilling Press Vise

Drilling Press Vise
  • Volume Discount

[Specifications]
·Esco's precision machine vise Drill press vise.
・ Material: Cast iron

Part Number

Configured Part Number is shown.

Part Number
EA525AG-75
EA525AG-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Weight Opening width
(mm)
Maximum opening
(mm)
Specification 1
1 Piece(s)Available

8 Days or more

2.7 kg7564·Materials: Cast iron/mouth width: 75 mm·Maximum opening: 64 mm·Weight: 2.7 kg·JAN: 4518340540590
1 Piece(s)Available

8 Days or more

5.4 kg10095·Materials: Cast iron/mouth width: 100 mm·Maximum opening: 95 mm/weight: 5.4 kg·JAN: 4518340540606

Loading...

  1. 1

Basic Information

Materials Cast iron Product Type Main unit

Additional Products in this Category

Tech Support