(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Arbor press (rack type) Maximum press thickness 110/155/320 mm type

Arbor press (rack type) Maximum press thickness 110/155/320 mm type
  • Volume Discount

[Features]
·Both punch and press are possible by reversing the ram.
·Includes 3 types of ram attachments
・ It is made of cast iron

Part Number

Configured Part Number is shown.

Part Number
EA525X-40
EA525X-41
Part NumberMinimum order quantityVolume DiscountDays to Ship Weight Specifications Overall Height Maximum Press Thickness Stroke Depth Ram Size Base size Pressurizing capacity Specification 1
1 Piece(s)Available

10 Days or more

10.0 kg-238mm110mm190mm86mm15×15mm130×238mm0.5 t4548745748048
1 Piece(s)Available

9 Days or more

12.2 kgwith hand wheel282mm155mm200mm113mm25×25mm168×273mm1.0 t4548745747997

Loading...

  1. 1

Basic Information

Product Type Main unit Ram Material Carbon steel

Additional Products in this Category

Tech Support