(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

drill press vise

drill press vise
  • On Sale Till 07/03/2025
  • Volume Discount

[Specifications]
·Esco Precision Machine Vise Drill Press Vise.
·Side: Flat type
・ Material: Cast iron

Part Number

Configured Part Number is shown.

Part Number
EA525DA-1
EA525DA-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Weight Overall Height Opening width
(mm)
Maximum opening
(mm)
Specification 1
1 Piece(s)Available

Same day

Stock

900g45mm3535·Made of cast iron, sides are flat, mouth width: 35 mm·Maximum opening: 35 mm・mouth depth: 35 mm·Overall height: 45 mm/weight: 900g·JAN: 4518340436244
1 Piece(s)Available

8 Days or more

2.7 kg65mm6075·Materials: Cast iron/side: Flat type/mouth width: 60 mm·Maximum opening: 75 mm・mouth depth: 35 mm·Overall height: 65 mm/weight: 2.7 kg·JAN: 4518340436251

Loading...

  1. 1

Basic Information

Side Flat type Materials Cast iron Product Type Main unit
Depth of Opening 35mm

Additional Products in this Category

Tech Support