(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

L Type Clamp - Standard, G-CS

L Type Clamp - Standard, G-CS
  • Volume Discount

[Features]
· Tightening using the steel T handle is done smoothly.
· Frame is heat treated medium carbon steel with a nickel chrome plating finish (S45C).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
G-10CS
G-12CS
G-16CS
G-20CS
G-25CS
G-30CS
G-40CS
G-60CS
G-80CS
G-100CS
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Frame Dimensions A
(mm)
Frame Dimensions B
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1511005011.55.74989999265194445-4499190
1 Piece(s)Available

8 Days or more

1811206013.56.54989999265217445-4511280
1 Piece(s)Available

8 Days or more

22516080167.54989999040289162-1017500
1 Piece(s)Available

8 Days or more

27820010019.59.54989999040296162-1025880
1 Piece(s)Available

8 Days or more

3372501202210.54989999040302162-10331230
1 Piece(s)Available

8 Days or more

39630014025124989999040319162-10411850
1 Piece(s)Available

9 Days or more

50540017527134989999265293445-45962570
1 Piece(s)Available

8 Days or more

70560017527134989999265323445-46263060
1 Piece(s)Available

11 Days or more

90580017527134989999265347445-46423550
1 Piece(s)Available

11 Days or more

1105100017527134989999265163445-44644030

Loading...

  1. 1

Basic Information

Material Medium carbon steel (S45C) Features Tightening using the steel T handle is done smoothly.

Additional Products in this Category

Tech Support