(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-Clamp Vise (Middle Type)

C-Clamp Vise (Middle Type)
  • Volume Discount

[Features]
· It is lighter than other clamps of the same size, allowing easy work.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TC-50M
TC-75M
TC-100M
TC-125M
TC-150M
TC-200M
TC-250M
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Opening
(mm)
Jaw Depth
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

50654989999328646490-1592460
1 Piece(s)Available

11 Days or more

75804989999328653490-1606740
1 Piece(s)Available

11 Days or more

1001004989999328660490-16141200
1 Piece(s)Available

11 Days or more

1251254989999328677490-16221600
1 Piece(s)Available

8 Days or more

1501504989999328684490-16312400
1 Piece(s)Available

8 Days or more

2002004989999328691490-16494080
1 Piece(s)Available

8 Days or more

2502504989999328707490-16575940

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Material Specifications Chrome Plating

Additional Products in this Category

Tech Support