(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Double clamp type when shipped. Two workpieces can be quickly clamped at the same time even when they have different sizes. When tightened, the Loctite lift prevention mechanism restrains the workpiece from rising up. Can be made into a single clamp type as the standard accessories are reassembled, and the body is made of ductile cast iron that has been quenched on the sliding surface.
Mouth Width(mm) | 101 | Mouth Opening(mm) | 70.5(189) | Mouth Depth(mm) | 32 |
---|---|---|---|---|---|
Standard guide block width(mm) | 18 | Tightening Force(kN) | 15 | Mass(kg) | 17 |
A(mm) | 385 | B(mm) | 57 | C(mm) | 104 |
D(mm) | 101 | E(mm) | 32 | F(mm) | 48 |
G(mm) | 70.5 | H(mm) | 14 | I(mm) | 12 |
J | 6 | K | 18 | L | 7 |
M(mm) | 75.5 | N | 192.5 | O | 108.5 - 62.5 |
P | 6 | Q | 14 | R(mm) | 67 |
S(mm) | 86 | T(mm) | M8 | U(mm) | 167.5 |
V(mm) | 189 |
Please check the type/dimensions/specifications of the part LTM100WL in the Loctite Double Clamp Vise series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy