(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
HSS Spiral Reamers - End Mill Shank, SPR
MISUMI
Reamers with high versatility are available at affordable prices
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - End Mill Shank, Sprue Type, SUR
EIKOSHA
For mold spool hole drilling
For complete product overview and details on HSS Spiral Reamers - End Mill Shank, Sprue Type, SUR see the sections below:
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, 0.01 mm Increments, SPHR
MISUMI
Tooth gradient of 1° for smooth guidance.
Days to Ship: | 10 Days or more |
---|
HSS Spiral Reamers - High Helical Flute, 0.01 mm Increments, HHHR
MISUMI
High helix reduces cutting resistance.
Days to Ship: | 10 Days or more |
---|
HSS Spiral Reamers - Straight Shank, Helical Tapered Pin Type, HTPR
EIKOSHA
Spiral reamer for 1/48 and 1/50 tapered hole processing (HSS).
[Features]
· A torsion resistant type for 1/48 and 1/50 taper pins.
· By adopting strong torsion, surface roughness and chip disposal are improved and cutting resistance is reduced.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - 1/10 Inch Tapered Shank, SPTR-F
EIKOSHA
Spiral reamer for 1/10 tapered hole (HSS).
[Features]
· Morse taper shank has been adopted for machinery.
· Adoption of a twisted blade allows appropriate disposal of chips.
[Applications]
· Ideal for machining receiving holes for 1/10 taper shafts.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - End Mill Shank, Short, HB
FPTOOLS
[Features]
· Capable of high-efficiency and high-precision machining thanks to its high-rigidity groove shape and short blade length.
· As the bite length is short, it is capable of processing blind holes.
· The cobalt HSS has been coated with a newly developed special coating featuring coating hardness of 3,700 Hv, providing excellent abrasion resistance.
· End mill shank is adopted.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, for Cast Iron and General Steel, SPHR
OKAZAKI
Cast iron and general steel hole finishing. Inch sizes are also available. Uses MCo material (cobalt high speed steel).
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Morse Tapered Shank, for Cast Iron and General Steel, SPMR
OKAZAKI
Cast iron and general steel hole finishing. Uses MCo material (cobalt high speed steel).
Days to Ship: | 12 Days or more |
---|
HSS Spiral Reamers - Tapered Shank, Powder Metallurgy Type, HSPTR
EIKOSHA
[Features]
· A finishing reamer for 1/5 to 1/10 taper.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Tapered Shank, 0.01 mm Increments, SPMR
MISUMI
Morse taper shank with a single angle of 45°.
Days to Ship: | 10 Days or more |
---|
HSS Spiral Reamers - High Helical Flute, 0.1 mm Increments, HHHR
MISUMI
High helix reduces cutting resistance.
Days to Ship: | 10 Days or more |
---|
HSS Spiral Reamers - Tapered Shank, 0.1 mm Increments, HHHRT
MISUMI
High helix reduces cutting resistance.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Tapered Shank, Machine Type, SPMRC
MISUMI
Now offering the frequently used standard sizes at affordable prices (C-Value)
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, Hand Type, SPHRC
MISUMI
Now offering the frequently used standard sizes at affordable prices (C-Value)
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Machine Chucking Type, TiN Coated, MCR-TiN
EIKOSHA
Short type cobalt HSS and TiN coating for long service life
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Long Hand Type, Deep Hole Machining, SPLHR
EIKOSHA
Long Type, Deep Hole Use, for Improved Guidance, 1° Bite Gradient
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, Chucking Type, SPSCR
EIKOSHA
General purpose type. The blade is short and the shank is long. For deep hole finishing, etc.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Morse Tapered Shank, Long Machine Type, SPLMR
EIKOSHA
Long Type, Deep Hole Use, Morse Taper Shank
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - End Mill Shank, Gold, HG-S
FPTOOLS
[Features]
· Reduces the processing cost. It boasts tool life about twice that of HSS machines and chucking reamers.
· Furthermore, it also boasts a super-low price with a discount of approximately 50%.
· With TiN coating, cutting speed and durability are at least doubled compared to conventional HSS machines and chucking reamers.
· Outstanding circularity and surface roughness.
· Shank diameter is endmill shank type.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, High Helical Flute, HH
FPTOOLS
Made using cobalt HSS for even longer cutting life. Also effective with thermally refined materials of 40 HRC or less.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Tapered Shank, Machine Type, SPMR
EIKOSHA
A spiral machine reamer.
[Features]
· Morse taper shank is adopted for machine use.
· Adopts a torsion blade with excellent cutting powder discharge.
[Applications]
· For general purpose finishing.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight/End Mill Shank, High Helical Flute, HHHR
EIKOSHA
High-speed steel high-torsion spiral reamer.
[Features]
· Excellent in surface roughness and cutting powder processing thanks to the adoption of 60° torsion.
· Reduces cutting resistance.
[Applications]
· Convenient for general purpose finishing.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight/End Mill Shank, Hand Type, SPHR
EIKOSHA
General-purpose spiral reamer (HSS) with torsion blade that can be hand turned.
[Features]
· The shank has an angle and can be hand turned.
· The bite is long (angle set at 1°) and the cutting edge does not easily get damaged.
· Adopts a torsion blade with excellent cutting powder discharge.
[Applications]
· For general purpose finishing.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, Long High Helical Flute, HLX
Trusco Nakayama
[Features]
· Supports high-speed rotation unlike a hand reamer, and can therefore be used for difficult-to-cut materials.
Counter-clockwise spiral, high-lead flute diameter. 60° torsion angle.
[Applications]
· Work material: Soft steel, general steel, stainless steel, cast iron, light alloy.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, High Speed Rotation, SSR
OKAZAKI
Capable of high-speed rotation and high feeding. Special surface processing. Uses MCo material (cobalt high speed steel).
Days to Ship: | 9 Days or more |
---|
HSS Spiral Reamers - Morse Tapered Shank, High Speed Rotation, SSRT
OKAZAKI
Capable of high-speed rotation and high feeding. Special surface processing. Uses MCo material (cobalt high speed steel).
Days to Ship: | 12 Days or more |
---|
HSS Spiral Reamers - Blind Hole/Through Hole Use, Chucking Type
GUHRING
[Features]
· Highly versatile machine chucking reamer.
Days to Ship: | 26 Days or more |
---|
HSS Reamer Blind Holes/Through Holes Common 497
GUHRING
[Features]
· Highly versatile machine chucking reamer.
Days to Ship: | 26 Days or more |
---|
HSS Spiral Reamers - Blind Hole Machining, TiN Coated, ERR-TiN
EIKOSHA
[Features]
· A reamer exclusively for blind holes.
· TiN coating is added to powdered HSS for a long service life.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, Tapered Pin Type, SPTPR
EIKOSHA
Spiral reamer for 1/50 tapered hole processing (HSS).
[Features]
· Shank has a square section that can also be used for turning by hand.
· Adoption of twisted blade allows appropriate disposal of chips.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, Drill Type, DR
EIKOSHA
A drill and reamer integrated HSS tool.
[Features]
· The tip is a drill and the large-diameter part has a reamer shape.
· Since drilling and finishing can be done simultaneously, machining time is shortened. (For through-hole)
[Applications]
· To be used when drilling holes and finish machining at the same time.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Tapered Shank, High Helical Flute, HHHRT
EIKOSHA
[Features]
· A high-torsion type that reduces cutting resistance.
· Tapered shank type.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - End Mill Shank, Pin Gate Type, PGR
EIKOSHA
Spiral reamer for gate hole machining (HSS).
[Features]
· For mold pin point gate hole drilling.
· A wide variety of tip rounding, blade length and angles are available.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, Long High Helical Flute, HHHRL/HHHRTL
EIKOSHA
A high-torsion type that reduces cutting resistance.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Tapered Shank, Long High Helical Flute, HHHRTL
EIKOSHA
[Features]
· A high-torsion type that reduces cutting resistance.
· Tapered shank type.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Morse Tapered Shank, Long Machine Type, SP-LMR
TAIYO TOOL
•Groove Shape: Spiral
•Link Model: Morse Tapered Link
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Tool Diameter(mm) |
Link Model |
Work Material |
Groove Length(mm) |
Coating Presence |
Groove Shape |
Base-Blade Availability |
Tip Diameter |
Large Tip Diameter |
Radius R |
Corners |
|
| ||||||||||||||||||||||||||||||||||||
Brand | MISUMI | EIKOSHA | MISUMI | MISUMI | EIKOSHA | EIKOSHA | FPTOOLS | OKAZAKI | OKAZAKI | EIKOSHA | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | FPTOOLS | FPTOOLS | EIKOSHA | EIKOSHA | EIKOSHA | Trusco Nakayama | OKAZAKI | OKAZAKI | GUHRING | GUHRING | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | TAIYO TOOL |
Product Series | HSS Spiral Reamers - Straight Shank, 0.01 mm Increments, SPHR | HSS Spiral Reamers - High Helical Flute, 0.01 mm Increments, HHHR | HSS Spiral Reamers - Straight Shank, Helical Tapered Pin Type, HTPR | HSS Spiral Reamers - Straight Shank, for Cast Iron and General Steel, SPHR | HSS Spiral Reamers - Morse Tapered Shank, for Cast Iron and General Steel, SPMR | HSS Spiral Reamers - Tapered Shank, Powder Metallurgy Type, HSPTR | HSS Spiral Reamers - Tapered Shank, 0.01 mm Increments, SPMR | HSS Spiral Reamers - High Helical Flute, 0.1 mm Increments, HHHR | HSS Spiral Reamers - Tapered Shank, 0.1 mm Increments, HHHRT | HSS Spiral Reamers - Machine Chucking Type, TiN Coated, MCR-TiN | HSS Spiral Reamers - Long Hand Type, Deep Hole Machining, SPLHR | HSS Spiral Reamers - Morse Tapered Shank, Long Machine Type, SPLMR | HSS Spiral Reamers - Straight/End Mill Shank, High Helical Flute, HHHR | HSS Spiral Reamers - Straight/End Mill Shank, Hand Type, SPHR | HSS Spiral Reamers - Straight Shank, Long High Helical Flute, HLX | HSS Spiral Reamers - Straight Shank, High Speed Rotation, SSR | HSS Spiral Reamers - Morse Tapered Shank, High Speed Rotation, SSRT | HSS Spiral Reamers - Blind Hole/Through Hole Use, Chucking Type | HSS Spiral Reamers - Blind Hole Machining, TiN Coated, ERR-TiN | HSS Spiral Reamers - Straight Shank, Tapered Pin Type, SPTPR | HSS Spiral Reamers - Tapered Shank, High Helical Flute, HHHRT | HSS Spiral Reamers - Straight Shank, Long High Helical Flute, HHHRL/HHHRTL | HSS Spiral Reamers - Tapered Shank, Long High Helical Flute, HHHRTL | HSS Spiral Reamers - Morse Tapered Shank, Long Machine Type, SP-LMR | |||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 12 Days or more | 26 Days or more | 26 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Tool Diameter(mm) | 1 ~ 13 | - | 2 ~ 30 | 2.01 ~ 13.99 | - | - | 1 ~ 12.095 | 3 ~ 30 | 3 ~ 50 | - | 3 ~ 30.02 | 2 ~ 14 | 4 ~ 30 | 8 ~ 16 | 2 ~ 12 | 2.5 ~ 9 | 3 ~ 14 | 1/2 ~ 25 | 5 ~ 30 | 1 ~ 14.1 | 6.5 | 3 ~ 60 | 2.1 ~ 16.05 | 1/4 ~ 20.2 | 6 | 13 | 10 ~ 50 | 2.35 ~ 8.02 | 5.02 ~ 10 | 2.95 ~ 50 | - | 3 ~ 13 | 10 | - | 3 ~ 10 | 8 ~ 30 | 1/2 ~ 35 |
Link Model | End Mill Link | End Mill Link | Straight Link | Straight Link | Straight Link | Tapered Link | End Mill Link | Straight Link | Morse Tapered Link | End Mill Link | Tapered Link | Straight Link | Tapered Link | Tapered Link | Straight Link | Straight Link | Straight Link | Straight Link | Tapered Link | End Mill Link | Straight Link | Tapered Link | End Mill Link / Straight Link | End Mill Link / Straight Link | Straight Link | Straight Link | Morse Tapered Link | - | - | End Mill Link | Straight Link | Straight Link | Tapered Link | End Mill Link | Straight Link | Tapered Link | Morse Tapered Link |
Work Material | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[○] / Alloy Steel[◎] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[○] / Alloy Steel[○] | General Steel[◎] / Cast Iron[◎] / Resin[○] / Die Steel[○] / Alloy Steel[◎] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[○] / Alloy Steel[○] | Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | - | - | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[○] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[○] | - |
Groove Length(mm) | 15 ~ 44 | 60 ~ 160 | 30 ~ 150 | 13 ~ 45 | 28 ~ 318 | 60 ~ 100 | 12 ~ 30 | 40 ~ 150 | 35 ~ 180 | 40 ~ 55 | 35 ~ 150 | 13 ~ 45 | 22 ~ 60 | 33 ~ 52 | 25 ~ 76 | 15 ~ 36 | 80 ~ 200 | 20 ~ 65 | 120 ~ 300 | 20 ~ 85 | 35 | 35 ~ 190 | 15 ~ 45 | 30 ~ 120 | - | 50 | 45 ~ 105 | 12 ~ 33 | 22 ~ 25 | 16 ~ 30 | 48 ~ 318 | 52 ~ 100 | 40 | 25 ~ 150 | 24 ~ 60 | 40 ~ 75 | 120 ~ 400 |
Coating Presence | None | None | None | None | None | None | Included | None | None | None | None | None | None | None | None | Included | None | None | None | Included | None | None | None | None | None | None | None | None | None | Included | None | None | None | None | None | None | None |
Groove Shape | Spiral | Spiral | Spiral | Spiral | Helical | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Helical | Spiral | Spiral | Spiral | Spiral | - | - | Spiral | Spiral | Spiral | Helical | Spiral | Helical | Helical | Spiral |
Base-Blade Availability | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | - | - | Included | None | None | None | Included | None | None | None |
Tip Diameter | - | 2 ~ 10 | - | - | 1 ~ 30 | 10.5 ~ 25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1.9 ~ 29.7 | - | - | - | - | - | - |
Large Tip Diameter | - | 3.04 ~ 37.99 | - | - | 1.46 ~ 36.06 | 16 ~ 34.5 | - | - | - | 12.2 ~ 30.2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 2.86 ~ 36.06 | - | - | 1.43 ~ 15.3 | - | - | - |
Radius R | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.5 ~ 2.5 | - | - | - |
Corners | - | 1 ~ 10 | - | - | 1/50 | 1/10 | - | - | - | 1/5T ~ 1/10T | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1/50 | - | - | 1゚ ~ 5゚ | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy