(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Straight Shank, Drill Type, DR

HSS Spiral Reamers - Straight Shank, Drill Type, DR
  • Volume Discount

A drill and reamer integrated HSS tool.
[Features]
· The tip is a drill and the large-diameter part has a reamer shape.
· Since drilling and finishing can be done simultaneously, machining time is shortened. (For through-hole)
[Applications]
· To be used when drilling holes and finish machining at the same time.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DR-3
DR-3.1
DR-3.2
DR-3.3
DR-3.4
DR-3.5
DR-3.6
DR-3.7
DR-3.8
DR-3.9
DR-4
DR-4.1
DR-4.2
DR-4.3
DR-4.4
DR-4.5
DR-4.6
DR-4.7
DR-4.8
DR-4.9
DR-5
DR-5.1
DR-5.2
DR-5.3
DR-5.4
DR-5.5
DR-5.6
DR-5.7
DR-5.8
DR-5.9
DR-6
DR-6.1
DR-6.2
DR-6.3
DR-6.4
DR-6.5
DR-6.6
DR-6.7
DR-6.8
DR-6.9
DR-7
DR-7.1
DR-7.2
DR-7.3
DR-7.4
DR-7.5
DR-7.6
DR-7.7
DR-7.8
DR-7.9
DR-8
DR-8.1
DR-8.2
DR-8.3
DR-8.4
DR-8.5
DR-8.6
DR-8.7
DR-8.8
DR-8.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
shank diameter Drill Diameter Drill Length
1 Piece(s)Available

12 Days or more

352 +0.002~+0.00746532.813
1 Piece(s)Available

8 Days or more

3.152 +0.004~+0.0094753.12.915
1 Piece(s)Available

8 Days or more

3.252 +0.004~+0.0094753.2315
1 Piece(s)Available

8 Days or more

3.352 +0.004~+0.0094753.33.115
1 Piece(s)Available

8 Days or more

3.452 +0.004~+0.0094753.43.215
1 Piece(s)Available

8 Days or more

3.552 +0.004~+0.0094753.53.315
1 Piece(s)Available

8 Days or more

3.652 +0.004~+0.0094753.63.415
1 Piece(s)Available

8 Days or more

3.752 +0.004~+0.0094753.73.515
1 Piece(s)Available

8 Days or more

3.852 +0.004~+0.0094753.83.615
1 Piece(s)Available

8 Days or more

3.952 +0.004~+0.0094753.93.715
1 Piece(s)Available

8 Days or more

452 +0.004~+0.00947543.815
1 Piece(s)Available

8 Days or more

4.162 +0.004~+0.0094874.13.918
1 Piece(s)Available

8 Days or more

4.262 +0.004~+0.0094874.2418
1 Piece(s)Available

8 Days or more

4.362 +0.004~+0.0094874.34.118
1 Piece(s)Available

8 Days or more

4.462 +0.004~+0.0094874.44.218
1 Piece(s)Available

8 Days or more

4.562 +0.004~+0.0094874.54.2518
1 Piece(s)Available

8 Days or more

4.662 +0.004~+0.0094874.64.3518
1 Piece(s)Available

8 Days or more

4.762 +0.004~+0.0094874.74.4518
1 Piece(s)Available

8 Days or more

4.862 +0.004~+0.0094874.84.5518
1 Piece(s)Available

8 Days or more

4.962 +0.004~+0.0094874.94.6518
1 Piece(s)Available

8 Days or more

562 +0.004~+0.00948754.7518
1 Piece(s)Available

8 Days or more

5.168 +0.004~+0.0094955.14.8520
1 Piece(s)Available

8 Days or more

5.268 +0.004~+0.0094955.24.9520
1 Piece(s)Available

8 Days or more

5.368 +0.004~+0.0094955.35.0520
1 Piece(s)Available

8 Days or more

5.468 +0.004~+0.0094955.45.1520
1 Piece(s)Available

8 Days or more

5.568 +0.004~+0.0094955.55.220
1 Piece(s)Available

8 Days or more

5.668 +0.004~+0.0094955.65.320
1 Piece(s)Available

8 Days or more

5.768 +0.004~+0.0094955.75.420
1 Piece(s)Available

8 Days or more

5.868 +0.004~+0.0094955.85.520
1 Piece(s)Available

8 Days or more

5.968 +0.004~+0.0094955.95.620
1 Piece(s)Available

8 Days or more

668 +0.004~+0.00949565.720
1 Piece(s)Available

8 Days or more

6.175 +0.006~+0.01241056.15.821
1 Piece(s)Available

8 Days or more

6.275 +0.006~+0.01241056.25.921
1 Piece(s)Available

8 Days or more

6.375 +0.006~+0.01241056.3621
1 Piece(s)Available

8 Days or more

6.475 +0.006~+0.01241056.46.121
1 Piece(s)Available

8 Days or more

6.575 +0.006~+0.01241056.56.221
1 Piece(s)Available

8 Days or more

6.675 +0.006~+0.01241056.66.321
1 Piece(s)Available

8 Days or more

6.775 +0.006~+0.01241056.76.421
1 Piece(s)Available

8 Days or more

6.875 +0.006~+0.01241056.86.521
1 Piece(s)Available

8 Days or more

6.975 +0.006~+0.01241056.96.621
1 Piece(s)Available

8 Days or more

775 +0.006~+0.012410576.721
1 Piece(s)Available

8 Days or more

7.180 +0.006~+0.01241107.16.822
1 Piece(s)Available

8 Days or more

7.280 +0.006~+0.01241107.26.922
1 Piece(s)Available

8 Days or more

7.380 +0.006~+0.01241107.3722
1 Piece(s)Available

8 Days or more

7.480 +0.006~+0.01241107.47.122
1 Piece(s)Available

8 Days or more

7.580 +0.006~+0.01241107.57.222
1 Piece(s)Available

8 Days or more

7.680 +0.006~+0.01241107.67.322
1 Piece(s)Available

8 Days or more

7.780 +0.006~+0.01241107.77.422
1 Piece(s)Available

8 Days or more

7.880 +0.006~+0.01241107.87.522
1 Piece(s)Available

8 Days or more

7.980 +0.006~+0.01241107.97.622
1 Piece(s)Available

8 Days or more

880 +0.006~+0.012411087.722
1 Piece(s)Available

8 Days or more

8.189 +0.006~+0.01241198.17.823
1 Piece(s)Available

8 Days or more

8.289 +0.006~+0.01241198.27.923
1 Piece(s)Available

8 Days or more

8.389 +0.006~+0.01241198.3823
1 Piece(s)Available

8 Days or more

8.489 +0.006~+0.01241198.48.123
1 Piece(s)Available

8 Days or more

8.589 +0.006~+0.01241198.58.223
1 Piece(s)Available

8 Days or more

8.689 +0.006~+0.01241198.68.323
1 Piece(s)Available

8 Days or more

8.789 +0.006~+0.01241198.78.423
1 Piece(s)Available

8 Days or more

8.889 +0.006~+0.01241198.88.523
1 Piece(s)Available

8 Days or more

8.989 +0.006~+0.01241198.98.623

Loading...

Basic Information

Shank Type straight shank work material general steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N NA blade shape Right blade right torsion
Torsional Angle 30° Shank diameter tolerance h7 Tool Material Type High-speed steel

Additional Products in this Category

Tech Support