(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Tapered Shank, Machine Type, SPMRC

HSS Spiral Reamers - Tapered Shank, Machine Type, SPMRC
  • New Products
  • Volume Discount

Now offering the frequently used standard sizes at affordable prices (C-Value)

Part Number

Configured Part Number is shown.

Part Number
SPMRC-8
SPMRC-10
SPMRC-12
SPMRC-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter Tolerance
(mm)
Shank Diameter Number of Flutes Overall Length L
(mm)
Length Under Neck ℓ1
(mm)
1 Piece(s)Available

8 Days or more

8330 ~ 0.015MT 1615690
1 Piece(s)Available

8 Days or more

10380 ~ 0.018MT 16168102
1 Piece(s)Available

8 Days or more

12440 ~ 0.018MT 16182116
1 Piece(s)Available

8 Days or more

16520 ~ 0.018MT 28210130

Loading...

  1. 1

Basic Information

Shank type Tapered Shank Work Material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper Coating Presence None
Groove Shape Spiral Base-Blade Availability None Tool Material Type Cobalt High-Speed Steel

Additional Products in this Category

Complementary Products

Tech Support