(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Morse Tapered Shank, Long Machine Type, SPLMR

HSS Spiral Reamers - Morse Tapered Shank, Long Machine Type, SPLMR
  • Volume Discount

Long Type, Deep Hole Use, Morse Taper Shank

PDF

Part Number

Configured Part Number is shown.

Part Number
SPLMR5-120-200
SPLMR6-120-200
SPLMR7-120-200
SPLMR8-120-200
SPLMR8-150-250
SPLMR9-120-200
SPLMR9-160-250
SPLMR10-150-250
SPLMR10-150-300
SPLMR10.5-200-300
SPLMR11-200-300
SPLMR11.5-200-300
SPLMR12-150-300
SPLMR12-160-250
SPLMR12-200-350
SPLMR12.5-200-350
SPLMR13-150-300
SPLMR13-200-300
SPLMR13-200-350
SPLMR13.5-200-350
SPLMR14-200-300
SPLMR14-200-350
SPLMR14.5-200-350
SPLMR14.5-250-400
SPLMR15-200-350
SPLMR15-250-400
SPLMR15.5-200-350
SPLMR15.5-250-400
SPLMR16-200-350
SPLMR16-250-400
SPLMR16.5-200-350
SPLMR16.5-250-400
SPLMR17-200-350
SPLMR17-200-400
SPLMR17-250-400
SPLMR17.5-200-350
SPLMR17.5-250-400
SPLMR18-200-350
SPLMR18-200-400
SPLMR18-250-450
SPLMR18.5-200-350
SPLMR18.5-250-400
SPLMR19-200-350
SPLMR19-200-400
SPLMR19-250-400
SPLMR20-200-350
SPLMR20-200-400
SPLMR20-250-400
SPLMR20.5-200-350
SPLMR20.5-250-400
SPLMR21-200-350
SPLMR21-250-400
SPLMR21.5-250-400
SPLMR22-250-400
SPLMR22.5-250-400
SPLMR23-250-400
SPLMR23.5-300-450
SPLMR24-300-450
SPLMR24.5-300-450
SPLMR25-300-450
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Length under neck ℓ1
(mm)
Bite length T
(mm)
shank diameter
1 Piece(s)Available

8 Days or more

5120 +0.004~+0.0096200134.51MT1
1 Piece(s)Available

8 Days or more

6120 +0.004~+0.0096200134.51MT1
1 Piece(s)Available

8 Days or more

7120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

8120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

8150 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

8 Days or more

9120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

9160 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

8 Days or more

10150 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

8 Days or more

10150 +0.006~+0.0126300234.51MT1
1 Piece(s)Available

8 Days or more

10.5200 +0.007~+0.0156300234.51MT1
1 Piece(s)Available

8 Days or more

11200 +0.007~+0.0156300234.51MT1
1 Piece(s)Available

8 Days or more

11.5200 +0.007~+0.0156300234.51MT1
1 Piece(s)Available

8 Days or more

12150 +0.007~+0.0156300234.51MT1
1 Piece(s)Available

8 Days or more

12160 +0.007~+0.0156250184.51MT1
1 Piece(s)Available

8 Days or more

12200 +0.007~+0.0156350284.51MT1
1 Piece(s)Available

8 Days or more

12.5200 +0.007~+0.0156350284.51MT1
1 Piece(s)Available

8 Days or more

13150 +0.007~+0.0158300234.51MT1
1 Piece(s)Available

8 Days or more

13200 +0.007~+0.0158300234.51MT1
1 Piece(s)Available

8 Days or more

13200 +0.007~+0.0158350284.51MT1
1 Piece(s)Available

8 Days or more

13.5200 +0.007~+0.0158350284.51MT1
1 Piece(s)Available

8 Days or more

14200 +0.007~+0.0158300234.51MT1
1 Piece(s)Available

8 Days or more

14200 +0.007~+0.0158350284.51MT1
1 Piece(s)Available

8 Days or more

14.5200 +0.007~+0.01583502701.5MT2
1 Piece(s)Available

8 Days or more

14.5250 +0.007~+0.01584003201.5MT2
1 Piece(s)Available

8 Days or more

15200 +0.007~+0.01583502701.5MT2
1 Piece(s)Available

8 Days or more

15250 +0.007~+0.01584003201.5MT2
1 Piece(s)Available

8 Days or more

15.5200 +0.007~+0.01583502701.5MT2
1 Piece(s)Available

8 Days or more

15.5250 +0.007~+0.01584003201.5MT2
1 Piece(s)Available

8 Days or more

16200 +0.007~+0.01583502701.5MT2
1 Piece(s)Available

8 Days or more

16250 +0.007~+0.01584003201.5MT2
1 Piece(s)Available

8 Days or more

16.5200 +0.007~+0.01583502701.5MT2
1 Piece(s)Available

8 Days or more

16.5250 +0.007~+0.01584003201.5MT2
1 Piece(s)Available

8 Days or more

17200 +0.007~+0.01583502701.5MT2
1 Piece(s)Available

8 Days or more

17200 +0.007~+0.01584003201.5MT2
1 Piece(s)Available

8 Days or more

17250 +0.007~+0.01584003201.5MT2
1 Piece(s)Available

8 Days or more

17.5200 +0.007~+0.01583502701.5MT2
1 Piece(s)Available

8 Days or more

17.5250 +0.007~+0.01584003201.5MT2
1 Piece(s)Available

8 Days or more

18200 +0.007~+0.01583502701.5MT2
1 Piece(s)Available

8 Days or more

18200 +0.007~+0.01584003201.5MT2
1 Piece(s)Available

8 Days or more

18250 +0.007~+0.01584503701.5MT2
1 Piece(s)Available

8 Days or more

18.5200 +0.008~+0.01783502701.5MT2
1 Piece(s)Available

8 Days or more

18.5250 +0.008~+0.01784003201.5MT2
1 Piece(s)Available

8 Days or more

19200 +0.008~+0.01783502701.5MT2
1 Piece(s)Available

8 Days or more

19200 +0.008~+0.01784003201.5MT2
1 Piece(s)Available

8 Days or more

19250 +0.008~+0.01784003201.5MT2
1 Piece(s)Available

8 Days or more

20200 +0.008~+0.01783502701.5MT2
1 Piece(s)Available

8 Days or more

20200 +0.008~+0.01784003201.5MT2
1 Piece(s)Available

8 Days or more

20250 +0.008~+0.01784003201.5MT2
1 Piece(s)Available

8 Days or more

20.5200 +0.008~+0.01783502701.5MT2
1 Piece(s)Available

8 Days or more

20.5250 +0.008~+0.01784003201.5MT2
1 Piece(s)Available

8 Days or more

21200 +0.008~+0.01783502701.5MT2
1 Piece(s)Available

8 Days or more

21250 +0.008~+0.01784003201.5MT2
1 Piece(s)Available

8 Days or more

21.5250 +0.008~+0.01784003201.5MT2
1 Piece(s)Available

8 Days or more

22250 +0.008~+0.01784003201.5MT2
1 Piece(s)Available

8 Days or more

22.5250 +0.008~+0.01784003201.5MT2
1 Piece(s)Available

8 Days or more

23250 +0.008~+0.01784003201.5MT2
1 Piece(s)Available

8 Days or more

23.5300 +0.008~+0.01784503511.5MT3
1 Piece(s)Available

8 Days or more

24300 +0.008~+0.01784503511.5MT3
1 Piece(s)Available

8 Days or more

24.5300 +0.008~+0.01784503511.5MT3
1 Piece(s)Available

8 Days or more

25300 +0.008~+0.01784503511.5MT3

Loading...

Basic Information

Shank Type Taper shank work material general steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N NA blade shape Right blade left torsion
Torsional Angle 12° Tool Material Type High-speed steel Center 60° Concave

Additional Products in this Category

Tech Support