(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cast iron and general steel hole finishing. Inch sizes are also available. Uses MCo material (cobalt high speed steel).
Loading...
Shank Type | straight shank | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Spiral | Base Blade Y/N | NA | Tool Material Type | Cobalt HSS |
Diameter tolerance | m5 | Tip chamfer angle | 1° | BT. | 0.03/100 |
Torsional Angle | 8°L |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy