(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

HSS Spiral Reamers - End Mill Shank, Sprue Type, SUR

HSS Spiral Reamers - End Mill Shank, Sprue Type, SUR
  • Volume Discount

For mold spool hole drilling
For complete product overview and details on HSS Spiral Reamers - End Mill Shank, Sprue Type, SUR see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
SUR1-1
SUR1-2
SUR1-3
SUR1-4
SUR1-5
SUR1-6
SUR1-7
SUR1-8
SUR1-9
SUR1-10
SUR1-11
SUR1-12
SUR1-13
SUR1-14
SUR1-15
SUR1-16
SUR1-17
SUR1-18
SUR1-19
SUR1-20
SUR1-21
SUR1-22
SUR1.5-1
SUR1.5-2
SUR1.5-3
SUR1.5-4
SUR1.5-5
SUR1.5-6
SUR1.5-7
SUR1.5-8
SUR1.5-9
SUR1.5-10
SUR1.5-11
SUR1.5-12
SUR1.5-13
SUR1.5-14
SUR1.5-15
SUR1.5-16
SUR1.5-17
SUR1.5-18
SUR1.5-19
SUR1.5-20
SUR1.5-21
SUR1.5-22
SUR2-1
SUR2-2
SUR2-3
SUR2-4
SUR2-5
SUR2-6
SUR2-7
SUR2-8
SUR2-9
SUR2-10
SUR2-11
SUR2-12
SUR2-13
SUR2-14
SUR2-15
SUR2-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Groove Length
(mm)
Tip diameter Large End Diameter Both square Torsional Angle Full length L
(mm)
shank diameter Center
1 Piece(s)Available

8 Days or more

602 3.04120°110660° Convex
1 Piece(s)Available

8 Days or more

1002 3.74120°150660° Convex
1 Piece(s)Available

8 Days or more

602.5 3.54120°110660° Convex
1 Piece(s)Available

8 Days or more

1002.5 4.24120°150660° Convex
1 Piece(s)Available

12 Days or more

603 4.04120°110660° Convex
1 Piece(s)Available

12 Days or more

1003 4.74120°150660° Convex
1 Piece(s)Available

8 Days or more

1603 5.79120°210660° Convex
1 Piece(s)Available

8 Days or more

803.5 4.89120°130660° Convex
1 Piece(s)Available

8 Days or more

1203.5 5.59120°170660° Convex
1 Piece(s)Available

12 Days or more

804 5.39120°130660° Convex
1 Piece(s)Available

8 Days or more

1204 6.09120°170660° Convex
1 Piece(s)Available

8 Days or more

1604 6.79120°210860° Convex
1 Piece(s)Available

8 Days or more

1004.5 6.24120°150860° Convex
1 Piece(s)Available

8 Days or more

1404.5 6.94120°190860° Convex
1 Piece(s)Available

8 Days or more

1205 7.09120°170860° Convex
1 Piece(s)Available

8 Days or more

1605 7.79120°210860° Convex
1 Piece(s)Available

8 Days or more

1206 8.09120°170860° Convex
1 Piece(s)Available

8 Days or more

1606 8.79120°210860° Convex
1 Piece(s)Available

8 Days or more

120810.09120°1701060° Concave
1 Piece(s)Available

8 Days or more

160810.79120°2101060° Concave
1 Piece(s)Available

8 Days or more

1201012.09120°1701260° Concave
1 Piece(s)Available

8 Days or more

1601012.79120°2101260° Concave
1 Piece(s)Available

8 Days or more

602 3.571.520°110660° Convex
1 Piece(s)Available

8 Days or more

1002 4.611.520°150660° Convex
1 Piece(s)Available

8 Days or more

602.5 4.071.520°110660° Convex
1 Piece(s)Available

8 Days or more

1002.5 5.111.520°150660° Convex
1 Piece(s)Available

8 Days or more

603 4.571.520°110660° Convex
1 Piece(s)Available

8 Days or more

1003 5.611.520°150660° Convex
1 Piece(s)Available

8 Days or more

1603 7.191.520°210860° Convex
1 Piece(s)Available

8 Days or more

803.5 5.591.520°130660° Convex
1 Piece(s)Available

8 Days or more

1203.5 6.641.520°170860° Convex
1 Piece(s)Available

8 Days or more

804 6.091.520°130660° Convex
1 Piece(s)Available

8 Days or more

1204 7.141.520°170860° Convex
1 Piece(s)Available

8 Days or more

1604 8.191.520°210860° Convex
1 Piece(s)Available

8 Days or more

1004.5 7.111.520°150860° Convex
1 Piece(s)Available

8 Days or more

1404.5 8.161.520°190860° Convex
1 Piece(s)Available

8 Days or more

1205 8.141.520°170860° Convex
1 Piece(s)Available

8 Days or more

1605 9.191.520°210860° Convex
1 Piece(s)Available

8 Days or more

1206 9.141.520°170860° Convex
1 Piece(s)Available

8 Days or more

160610.191.520°2101060° Convex
1 Piece(s)Available

8 Days or more

120811.141.520°1701260° Concave
1 Piece(s)Available

8 Days or more

160812.191.520°2101260° Concave
1 Piece(s)Available

8 Days or more

1201013.141.520°1701260° Concave
1 Piece(s)Available

8 Days or more

1601014.191.520°2101260° Concave
1 Piece(s)Available

12 Days or more

602 4.09212°110660° Convex
1 Piece(s)Available

12 Days or more

1002 5.49212°150660° Convex
1 Piece(s)Available

12 Days or more

602.5 5.59212°110660° Convex
1 Piece(s)Available

12 Days or more

1002.5 5.99212°150660° Convex
1 Piece(s)Available

12 Days or more

603 5.09212°110660° Convex
1 Piece(s)Available

12 Days or more

1003 6.49212°150860° Convex
1 Piece(s)Available

12 Days or more

1603 8.59212°210860° Convex
1 Piece(s)Available

8 Days or more

803.5 6.29212°130860° Convex
1 Piece(s)Available

8 Days or more

1203.5 7.69212°170860° Convex
1 Piece(s)Available

10 Days or more

804 6.79212°130860° Convex
1 Piece(s)Available

12 Days or more

1204 8.19212°170860° Convex
1 Piece(s)Available

8 Days or more

1604 9.59212°2101060° Convex
1 Piece(s)Available

8 Days or more

1004.5 7.99212°150860° Convex
1 Piece(s)Available

8 Days or more

1404.5 9.39212°1901060° Convex
1 Piece(s)Available

8 Days or more

1205 9.19212°170860° Convex
1 Piece(s)Available

8 Days or more

160510.59212°2101060° Convex

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N NA blade shape Right blade left torsion
Diameter tolerance(mm) -0.08~0 Number of flutes(Sheets) 3 Shank diameter tolerance h7
Angle Tolerance ±5′ Tool Material Type High-speed steel

Additional Products in this Category

Tech Support