(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - End Mill Shank, SPR

HSS Spiral Reamers - End Mill Shank, SPR

Move the mouse over the image to zoom

  • Volume Discount

Reamers with high versatility are available at affordable prices

Part Number

Configured Part Number is shown.

Cobalt High-Speed Steel Spiral Reamer:Related Image
Part Number
SPR-1
SPR-1.5
SPR-2
SPR-2.5
SPR-3
SPR-3.5
SPR-4
SPR-4.5
SPR-5
SPR-5.5
SPR-6
SPR-6.5
SPR-7
SPR-7.5
SPR-8
SPR-8.5
SPR-9
SPR-9.5
SPR-10
SPR-11
SPR-12
SPR-13
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter Tolerance
(mm)
Shank Diameter d
(mm)
Tolerance of Shank Diameter Number of Flutes Overall Length L
(mm)
Length Under Neck ℓ1
(mm)
Chamfer Length T
1 Piece(s)Available

8 Days or more

1150.006 ~ 0.00210 ~ -0.014438-0.19 ~ 0.29
1 Piece(s)Available

8 Days or more

1.5200.006 ~ 0.0021.50 ~ -0.014643-0.23 ~ 0.35
1 Piece(s)Available

8 Days or more

2250.006 ~ 0.00220 ~ -0.014649-0.32 ~ 0.48
1 Piece(s)Available

8 Days or more

2.5250.006 ~ 0.0022.50 ~ -0.014657-0.4 ~ 0.6
1 Piece(s)Available

8 Days or more

3250.006 ~ 0.00230 ~ -0.014657-0.49 ~ 0.73
1 Piece(s)Available

8 Days or more

3.5300.009 ~ 0.0043.50 ~ -0.018657-0.57 ~ 0.85
1 Piece(s)Available

8 Days or more

4240.009 ~ 0.00440 ~ -0.018675510.6 ~ 0.9
1 Piece(s)Available

8 Days or more

4.5250.009 ~ 0.0044.50 ~ -0.018680550.6 ~ 0.9
1 Piece(s)Available

8 Days or more

5260.009 ~ 0.00450 ~ -0.018686600.6 ~ 0.9
1 Piece(s)Available

8 Days or more

5.5270.009 ~ 0.0045.50 ~ -0.018693660.6 ~ 0.9
1 Piece(s)Available

8 Days or more

6280.009 ~ 0.00460 ~ -0.0186101730.6 ~ 0.9
1 Piece(s)Available

8 Days or more

6.5280.012 ~ 0.00660 ~ -0.0186101730.6 ~ 0.9
1 Piece(s)Available

8 Days or more

7310.012 ~ 0.00670 ~ -0.0226109800.6 ~ 0.9
1 Piece(s)Available

8 Days or more

7.5310.012 ~ 0.00670 ~ -0.0226109800.7 ~ 1.05
1 Piece(s)Available

8 Days or more

8330.012 ~ 0.00680 ~ -0.0226117860.7 ~ 1.05
1 Piece(s)Available

8 Days or more

8.5330.012 ~ 0.00680 ~ -0.0226117860.7 ~ 1.05
1 Piece(s)Available

8 Days or more

9360.012 ~ 0.00690 ~ -0.0226125910.7 ~ 1.05
1 Piece(s)Available

8 Days or more

9.5360.012 ~ 0.00690 ~ -0.0226125910.7 ~ 1.05
1 Piece(s)Available

8 Days or more

10380.012 ~ 0.006100 ~ -0.0226133990.7 ~ 1.05
1 Piece(s)Available

8 Days or more

11380.015 ~ 0.007100 ~ -0.0226133990.8 ~ 1.2
1 Piece(s)Available

8 Days or more

12440.015 ~ 0.007120 ~ -0.02761511060.8 ~ 1.2
1 Piece(s)Available

8 Days or more

13440.015 ~ 0.007120 ~ -0.02781511060.8 ~ 1.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter Tolerance
(mm)
Shank Diameter d
(mm)
Tolerance of Shank Diameter Number of Flutes Overall Length L
(mm)
Length Under Neck ℓ1
(mm)
Chamfer Length T

Loading...

  1. 1

Specifications

Cobalt High-Speed Steel Spiral Reamer:Related Image

Model Number Chamfer Length
T
Blade Length
Length Under Neck
ℓ1
Overall Length
L
Shank Diameter
d
Number of Flutes
Flute Diameter
D
SPR1.0.19 ~ 0.2915-381.4
1.50.23 ~ 0.3520-431.56
2.0.32 ~ 0.4825-492.6
2.50.4 ~ 0.625-572.56
3.0.49 ~ 0.7325-573.6
3.50.57 ~ 0.8530-573.56
4.0.6 ~ 0.92451754.6
4.50.6 ~ 0.92555804.56
5.0.6 ~ 0.92660865.6
5.50.6 ~ 0.92766935.56
6.0.6 ~ 0.928731016.6
6.50.6 ~ 0.928731016.6
7.0.6 ~ 0.931801097.6
7.50.7 ~ 1.0531801097.6
8.0.7 ~ 1.0533861178.6
8.50.7 ~ 1.0533861178.6
9.0.7 ~ 1.0536911259.6
9.50.7 ~ 1.0536911259.6
10.0.7 ~ 1.05389913310.6
11.0.8 ~ 1.2389913310.6
12.0.8 ~ 1.24410615112.6
13.0.8 ~ 1.24410615112.8


For Cutting Conditions, Refer to >>Click here.

Basic Information

Shank type End Mill Shank Work Material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper Coating Presence None
Groove Shape Spiral Base-Blade Availability None Tool Material Type Cobalt High-Speed Steel

Additional Products in this Category

Complementary Products

Tech Support