(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - End Mill Shank, Short, HB

HSS Spiral Reamers - End Mill Shank, Short, HB
  • Volume Discount

[Features]
· Capable of high-efficiency and high-precision machining thanks to its high-rigidity groove shape and short blade length.
· As the bite length is short, it is capable of processing blind holes.
· The cobalt HSS has been coated with a newly developed special coating featuring coating hardness of 3,700 Hv, providing excellent abrasion resistance.
· End mill shank is adopted.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HB1.000
HB1.005
HB1.010
HB1.015
HB1.020
HB1.025
HB1.030
HB1.035
HB1.040
HB1.045
HB1.050
HB1.055
HB1.060
HB1.065
HB1.070
HB1.075
HB1.080
HB1.085
HB1.090
HB1.095
HB1.100
HB1.105
HB1.110
HB1.115
HB1.120
HB1.125
HB1.130
HB1.135
HB1.140
HB1.145
HB1.150
HB1.155
HB1.160
HB1.165
HB1.170
HB1.175
HB1.180
HB1.185
HB1.190
HB1.195
HB1.200
HB1.205
HB1.210
HB1.215
HB1.220
HB1.225
HB1.230
HB1.235
HB1.240
HB1.245
HB1.255
HB1.260
HB1.265
HB1.270
HB1.280
HB1.285
HB1.290
HB1.295
HB1.300
HB1.305
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
shank diameter d
(φ mm)
Overall Length L
(mm)
Length under neck ℓ2
(mm)
Grip length B
(mm)
Number of flutes
1 Piece(s)Available

8 Days or more

1123.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.005123.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.01123.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.015123.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.02123.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.025123.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.03123.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.035123.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.04123.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.045123.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.05123.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.055123.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.06123.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.065123.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.07123.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.075123.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.08123.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.085123.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.09123.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.095123.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.1123.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.105163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.11163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.115163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.12163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.125163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.13163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.135163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.14163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.145163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.15163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.155163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.16163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.165163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.17163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.175163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.18163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.185163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.19163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.195163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.2163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.205163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.21163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.215163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.22163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.225163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.23163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.235163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.24163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.245163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.255163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.26163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.265163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.27163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.28163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.285163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.29163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.295163.0 Projecting Center40-0.24
1 Piece(s)Available

8 Days or more

1.3163.0 Projecting Center40-0.24
3 Piece(s)Available

9 Days or more

1.305163.0 Projecting Center40-0.24

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N NA Diameter tolerance(mm) 0~0.005
Coating Type Special Tool Material Type Cobalt HSS

Additional Products in this Category

Tech Support