(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roughing End Mills (HSS)

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 17 Days or Less
Brand
Product Series
Days to Ship
Specifications
Flute Diameter (D)(φ)
Flute Length (ℓ)(mm)
Work Material
Flute Shape Type
Number of Flutes(sheet)
Tool Material Type
Processing Applications
Link Diameter (d)(mm)
Coating
Overall Length (L)(mm)
Helix Angle (θ)
Base-Blade Availability
Length Under Neck (ℓ1)(mm)
Link

    P-XαS P Coated X α Nick Short Blade

      AG Mill, Heavy AGHV

        XPM Medium Fine Pitch Type VP-RENF

          Rough and Finish End Mill (Long Type) RFEL

            CPM End Mill (Roughing, Fine-Pitch Type, Silent Type) SI-WH-RESF

              P-XαM P Coated X α Nick Regular Blade

                α H α Nick Hard Type

                  AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral/Short, Center Cut

                    AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral/Regular, Center Cut

                      AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral, Long, Center Cut

                        AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral, Short, Long Shank, Center Cut

                          AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut

                            AS Coated Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut

                              AS Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut

                                AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut

                                  TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut

                                    TiCN Coated Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut

                                      TiCN Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut

                                        TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut

                                          AS Coated High-Speed Steel Roughing End Mill, Short, Center Cut

                                            AS Coated High-Speed Steel Roughing End Mill, Regular, Center Cut

                                              AS Coated High-Speed Steel Roughing End Mill, Long, Center Cut

                                                AS Coated High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut

                                                  Powdered High-Speed Steel Roughing End Mill, Short, Center Cut/Non-Coated Model

                                                    Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut/Non-Coated Model

                                                      Powdered High-Speed Steel Roughing End Mill, Long, Center Cut/Non-Coated Model

                                                        Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut/Non-Coated Model

                                                          High-Speed Steel Roughing End Mill, Short, Center Cut/Non-Coated Model

                                                            High-Speed Steel Roughing End Mill, Regular, Center Cut/Non-Coated Model

                                                              High-Speed Steel Roughing End Mill, Long, Center Cut/Non-Coated Model

                                                                High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut/Non-Coated Model

                                                                  TiAlN Coated High-Speed Steel Roughing End Mill, Short, Center Cut

                                                                    SG-FAX Heavy SGHV

                                                                      SG-FAX Roughing End Mill, Long Shank, SLX Type SGFREU

                                                                        SG-FAX Heavy Long SGLHV

                                                                          SG-FAX Roughing End Mill, Long Shank, SX Type SGFREX

                                                                            AG Mill, Heavy, Long AGLHV

                                                                              AG Mill, Roughing, Short AGRES

                                                                                AG Mill, Roughing, Medium AGREM

                                                                                  AG Mill, Roughing, Regular Length Short AGRERS

                                                                                    AG Mill, Roughing, Long AGREL

                                                                                      SG-FAX Roughing End Mill, Large Pitch, Medium SGLREM

                                                                                        SG-FAX Roughing End Mill, Regular Length, Short SGFRERS

                                                                                          Heavy HV

                                                                                            Roughing End Mill Short SRE

                                                                                            Brand

                                                                                            S&K

                                                                                            Nachi-Fujikoshi

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            S&K

                                                                                            S&K

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Product Series

                                                                                            P-XαS P Coated X α Nick Short Blade

                                                                                            AG Mill, Heavy AGHV

                                                                                            XPM Medium Fine Pitch Type VP-RENF

                                                                                            Rough and Finish End Mill (Long Type) RFEL

                                                                                            CPM End Mill (Roughing, Fine-Pitch Type, Silent Type) SI-WH-RESF

                                                                                            P-XαM P Coated X α Nick Regular Blade

                                                                                            α H α Nick Hard Type

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral/Short, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral/Regular, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral, Long, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral, Short, Long Shank, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut

                                                                                            TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut

                                                                                            TiCN Coated Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut

                                                                                            TiCN Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut

                                                                                            TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut

                                                                                            AS Coated High-Speed Steel Roughing End Mill, Short, Center Cut

                                                                                            AS Coated High-Speed Steel Roughing End Mill, Regular, Center Cut

                                                                                            AS Coated High-Speed Steel Roughing End Mill, Long, Center Cut

                                                                                            AS Coated High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut

                                                                                            Powdered High-Speed Steel Roughing End Mill, Short, Center Cut/Non-Coated Model

                                                                                            Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut/Non-Coated Model

                                                                                            Powdered High-Speed Steel Roughing End Mill, Long, Center Cut/Non-Coated Model

                                                                                            Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut/Non-Coated Model

                                                                                            High-Speed Steel Roughing End Mill, Short, Center Cut/Non-Coated Model

                                                                                            High-Speed Steel Roughing End Mill, Regular, Center Cut/Non-Coated Model

                                                                                            High-Speed Steel Roughing End Mill, Long, Center Cut/Non-Coated Model

                                                                                            High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut/Non-Coated Model

                                                                                            TiAlN Coated High-Speed Steel Roughing End Mill, Short, Center Cut

                                                                                            SG-FAX Heavy SGHV

                                                                                            SG-FAX Roughing End Mill, Long Shank, SLX Type SGFREU

                                                                                            SG-FAX Heavy Long SGLHV

                                                                                            SG-FAX Roughing End Mill, Long Shank, SX Type SGFREX

                                                                                            AG Mill, Heavy, Long AGLHV

                                                                                            AG Mill, Roughing, Short AGRES

                                                                                            AG Mill, Roughing, Medium AGREM

                                                                                            AG Mill, Roughing, Regular Length Short AGRERS

                                                                                            AG Mill, Roughing, Long AGREL

                                                                                            SG-FAX Roughing End Mill, Large Pitch, Medium SGLREM

                                                                                            SG-FAX Roughing End Mill, Regular Length, Short SGFRERS

                                                                                            Heavy HV

                                                                                            Roughing End Mill Short SRE

                                                                                            Days to Ship 8 Days or more Same day or more

                                                                                            Show Stock Products

                                                                                            8 Days or more 8 Days or more 8 Days or more 10 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more Same day or more

                                                                                            Show Stock Products

                                                                                            8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more
                                                                                            Specifications
                                                                                                          • AS
                                                                                                          • 4 Flutes
                                                                                                          • S (Short)
                                                                                                          • AS
                                                                                                          • 4 Flutes
                                                                                                          • R (Regular)
                                                                                                          • AS
                                                                                                          • 4 Flutes
                                                                                                          • L (Long)
                                                                                                          • AS
                                                                                                          • 3 Flutes
                                                                                                          • S (Short)
                                                                                                          • AS
                                                                                                          • 4 Flutes
                                                                                                          • S (Short)
                                                                                                          • AS
                                                                                                          • 4 Flutes
                                                                                                          • R (Regular)
                                                                                                          • AS
                                                                                                          • 4 Flutes
                                                                                                          • L (Long)
                                                                                                          • AS
                                                                                                          • 3 Flutes
                                                                                                          • S (Short)
                                                                                                          • TiCN
                                                                                                          • 4 Flutes
                                                                                                          • S (Short)
                                                                                                          • TiCN
                                                                                                          • 4 Flutes
                                                                                                          • R (Regular)
                                                                                                          • TiCN
                                                                                                          • 4 Flutes
                                                                                                          • L (Long)
                                                                                                          • TiCN
                                                                                                          • 3 Flutes
                                                                                                          • S (Short)
                                                                                                          • AS
                                                                                                          • 4 Flutes
                                                                                                          • S (Short)
                                                                                                          • AS
                                                                                                          • 4 Flutes
                                                                                                          • R (Regular)
                                                                                                          • AS
                                                                                                          • 4 Flutes
                                                                                                          • L (Long)
                                                                                                          • AS
                                                                                                          • 3 Flutes
                                                                                                          • S (Short)
                                                                                                          • Non-Coated
                                                                                                          • 4 Flutes
                                                                                                          • S (Short)
                                                                                                          • Non-Coated
                                                                                                          • 4 Flutes
                                                                                                          • R (Regular)
                                                                                                          • Non-Coated
                                                                                                          • 4 Flutes
                                                                                                          • L (Long)
                                                                                                          • Non-Coated
                                                                                                          • 3 Flutes
                                                                                                          • S (Short)
                                                                                                          • Non-Coated
                                                                                                          • 4 Flutes
                                                                                                          • S (Short)
                                                                                                          • Non-Coated
                                                                                                          • 4 Flutes
                                                                                                          • R (Regular)
                                                                                                          • Non-Coated
                                                                                                          • 4 Flutes
                                                                                                          • L (Long)
                                                                                                          • Non-Coated
                                                                                                          • 3 Flutes
                                                                                                          • S (Short)
                                                                                                          • TiAlN
                                                                                                          • S (Short)
                                                                                                                                    Flute Diameter (D)(φ)5 ~ 503 ~ 506 ~ 5020 ~ 506 ~ 305 ~ 405 ~ 506 ~ 306 ~ 3010 ~ 306 ~ 305 ~ 326 ~ 3010 ~ 306 ~ 306 ~ 326 ~ 3010 ~ 306 ~ 305 ~ 506 ~ 5010 ~ 506 ~ 305 ~ 306 ~ 3010 ~ 256 ~ 305 ~ 506 ~ 5010 ~ 506 ~ 305 ~ 303 ~ 5016 ~ 503 ~ 5016 ~ 503 ~ 506 ~ 506 ~ 507 ~ 506 ~ 506 ~ 506 ~ 503 ~ 506 ~ 50
                                                                                                                                    Flute Length (ℓ)(mm)10 ~ 809 ~ 7016 ~ 112106 ~ 21213 ~ 4515 ~ 1008 ~ 7513 ~ 4519 ~ 6845 ~ 9011 ~ 4513 ~ 5319 ~ 6845 ~ 9011 ~ 4513 ~ 5319 ~ 6845 ~ 9011 ~ 4513 ~ 7519 ~ 11245 ~ 15011 ~ 4513 ~ 4519 ~ 6845 ~ 9011 ~ 4513 ~ 7519 ~ 11245 ~ 15011 ~ 4513 ~ 459 ~ 7032 ~ 7515 ~ 14532 ~ 7515 ~ 14511 ~ 7516 ~ 11220 ~ 7026 ~ 15016 ~ 12215 ~ 709 ~ 7015 ~ 70
                                                                                                                                    Work MaterialGeneral Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Aluminum[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[◎] / Copper[○]General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[◎] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Aluminum[○]General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]
                                                                                                                                    Flute Shape TypeRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughing
                                                                                                                                    Number of Flutes(sheet)4 ~ 64 ~ 64 ~ 64 ~ 64 ~ 64 ~ 64 ~ 63 ~ 53 ~ 54 ~ 53 ~ 43 ~ 63 ~ 54 ~ 53 ~ 43 ~ 63 ~ 54 ~ 53 ~ 43 ~ 63 ~ 64 ~ 63 ~ 43 ~ 53 ~ 543 ~ 43 ~ 63 ~ 64 ~ 63 ~ 43 ~ 64 ~ 64 ~ 64 ~ 64 ~ 64 ~ 64 ~ 64 ~ 64 ~ 64 ~ 63 ~ 63 ~ 64 ~ 64 ~ 6
                                                                                                                                    Tool Material TypeCobalt High-Speed SteelCobalt High-Speed SteelPowdered High-Speed SteelCobalt High-Speed SteelPowdered High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelAlloy High-Speed SteelAlloy High-Speed SteelAlloy High-Speed SteelAlloy High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelAlloy High-Speed SteelAlloy High-Speed SteelCobalt High-Speed SteelCobalt High-Speed Steel
                                                                                                                                    Processing ApplicationsFlat Surface / Side Surface / Groove / Inclined CuttingSide Surface / GrooveFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingSide Surface / GrooveSide Surface / GrooveSide Surface / GrooveSide Surface / GrooveSide Surface / GrooveSide Surface / GrooveSide Surface / GrooveSide Surface / GrooveSide Surface / GrooveSide SurfaceSide Surface / GrooveSide Surface / GrooveSide Surface / Groove
                                                                                                                                    Link Diameter (d)(mm)6 ~ 426 ~ 426 ~ 4220 ~ 426 ~ 256 ~ 326 ~ 426 ~ 256 ~ 2510 ~ 256 ~ 256 ~ 326 ~ 2510 ~ 256 ~ 256 ~ 326 ~ 2510 ~ 256 ~ 256 ~ 426 ~ 4210 ~ 426 ~ 256 ~ 256 ~ 2510 ~ 256 ~ 256 ~ 426 ~ 4210 ~ 426 ~ 256 ~ 256 ~ 4216 ~ 426 ~ 4216 ~ 426 ~ 426 ~ 426 ~ 4210 ~ 426 ~ 426 ~ 426 ~ 426 ~ 426 ~ 42
                                                                                                                                    CoatingFor General Steel (AlCrN etc.)AG-Non-Coated-For General Steel (AlCrN etc.)Non-CoatedFor High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)TiCNTiCNTiCNTiCNFor High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)Non-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedTiAlNTiCNTiCNTiCNTiCNTiAlNAGAGTiAlNTiAlNTiCNTiCNNon-CoatedNon-Coated
                                                                                                                                    Overall Length (L)(mm)70 ~ 20050 ~ 16080 ~ 225180 ~ 31580 ~ 16080 ~ 22055 ~ 16557 ~ 12163 ~ 14495 ~ 16680 ~ 16057 ~ 13363 ~ 14495 ~ 16680 ~ 16057 ~ 13363 ~ 14495 ~ 16680 ~ 16057 ~ 17763 ~ 21495 ~ 25280 ~ 16057 ~ 12163 ~ 14495 ~ 16680 ~ 16057 ~ 17763 ~ 21495 ~ 25280 ~ 16057 ~ 12150 ~ 160200 ~ 35060 ~ 230170 ~ 28060 ~ 23080 ~ 22080 ~ 22065 ~ 16080 ~ 25080 ~ 22060 ~ 16050 ~ 16060 ~ 160
                                                                                                                                    Helix Angle (θ)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Weak Helix (15 to 25°)Weak Helix (15 to 25°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)
                                                                                                                                    Base-Blade AvailabilityIncluded---IncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncluded-------------
                                                                                                                                    Length Under Neck (ℓ1)(mm)----50 ~ 70----------------------------72 ~ 113-64 ~ 100-45 ~ 9553 ~ 112------
                                                                                                                                    Link--StraightStraightStraight----------------------------------------

                                                                                                                                    Loading...

                                                                                                                                    Related Categories to Roughing End Mills (HSS)