(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XPM Long Fine Pitch Type VP-RELF

XPM Long Fine Pitch Type VP-RELF
  • Volume Discount

Powder HSS XPM roughing long blade series with V-coating.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VP-RELF-10
VP-RELF-12
VP-RELF-14
VP-RELF-15
VP-RELF-16
VP-RELF-18
VP-RELF-20
VP-RELF-22
VP-RELF-25
VP-RELF-28
VP-RELF-30
VP-RELF-32
VP-RELF-35
VP-RELF-40
VP-RELF-45
VP-RELF-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

10454101008456660
1 Piece(s)Available

8 Days or more

12534121108456662
1 Piece(s)Available

8 Days or more

14534121108456664
1 Piece(s)Available

8 Days or more

15534161158456665
1 Piece(s)Available

8 Days or more

16634161258456666
1 Piece(s)Available

8 Days or more

18634161258456668
1 Piece(s)Available

8 Days or more

20754201408456670
1 Piece(s)Available

8 Days or more

22755201408456672
1 Piece(s)Available

8 Days or more

25905251708456675
1 Piece(s)Available

8 Days or more

28905251708456678
1 Piece(s)Available

8 Days or more

30906251708456680
1 Piece(s)Available

8 Days or more

321066322008456682
1 Piece(s)Available

8 Days or more

351066322008456685
1 Piece(s)Available

8 Days or more

401256322208456690
1 Piece(s)Available

8 Days or more

451256422258456695
1 Piece(s)Available

8 Days or more

501506422508456700

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Roughing Tool Material Type Powder high-speed steel
Processing Applications Plane / Side / Groove Helix Angle (θ) Standard torsion (30-40°) Link Straight
Torsion Angle (θ) Available Shape For Rough to Moderate Finish Surface Treatment V coated
Coating Details V coated

Additional Products in this Category

Tech Support