(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG-FAX Roughing End Mill, Long Shank, SLX Type SGFREU

SG-FAX Roughing End Mill, Long Shank, SLX Type SGFREU
  • Volume Discount

Capable of high-efficiency roughing of materials from steel to stainless steel and aluminum. The notches have a fine pitch.

PDF

Part Number

Configured Part Number is shown.

Part Number
SGFREU16
SGFREU20
SGFREU25
SGFREU30
SGFREU35
SGFREU40
SGFREU50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter D1
(mm)
Underneck length (ℓ2)
(mm)
1 Piece(s)Available

8 Days or more

16324162007214.372
1 Piece(s)Available

10 Days or more

2038420225901890
1 Piece(s)Available

8 Days or more

254552525011323113
1 Piece(s)Available

10 Days or more

3045525270---
1 Piece(s)Available

10 Days or more

3553632290---
1 Piece(s)Available

8 Days or more

4063632310---
1 Piece(s)Available

8 Days or more

5075642350---

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Roughing Tool Material Type Alloy HSS
Machining Application Side / Groove Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support