(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Powdered V coating high-speed steel XPM roughing.
· Blade shaped to emphasize chip discharge performance.
· Those with outer diameter of 32 mm or more have center holes.
Loading...
Work Material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Flute Shape Type | Roughing | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
Helix Angle (θ) | Weak torsion (15 to 25°) | Link | Straight | Torsion Angle (θ) | Available |
Shape | For Rough to Moderate Finish | Surface Treatment | V coated |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy