(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nick for better chip breaking. Excellent effects in groove roughing in stainless steel, etc.
Loading...
Work Material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Flute Shape Type | Roughing | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
Helix Angle (θ) | Powerful Torsion (45°-60°) | Link | Straight | Torsion Angle (θ) | Available |
Shape | For Rough to Moderate Finish | Surface Treatment | V coated | Coating Details | V coated |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy