(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut

AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Demonstrates exceptional durability even in high-speed machining that subjects tools to a large load

  • AS
  • 4 Flutes
  • S (Short)

AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut:Related Image

Part Number
ASPM-RFPS5
ASPM-RFPS6
ASPM-RFPS7
ASPM-RFPS8
ASPM-RFPS9
ASPM-RFPS10
ASPM-RFPS10-8
ASPM-RFPS11
ASPM-RFPS12-10
ASPM-RFPS12-12
ASPM-RFPS13
ASPM-RFPS14
ASPM-RFPS15
ASPM-RFPS16
ASPM-RFPS16-12
ASPM-RFPS17
ASPM-RFPS18
ASPM-RFPS19
ASPM-RFPS20
ASPM-RFPS20-16
ASPM-RFPS22
ASPM-RFPS25
ASPM-RFPS25-20
ASPM-RFPS28
ASPM-RFPS30
ASPM-RFPS32
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ) Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

5133Flat Surface / Side Surface / Groove / Inclined Cutting65715°-±0.060
1 Piece(s)Available

8 Days or more

6133Flat Surface / Side Surface / Groove / Inclined Cutting657--±0.060
1 Piece(s)Available

8 Days or more

7163Flat Surface / Side Surface / Groove / Inclined Cutting106615°-±0.075
1 Piece(s)Available

8 Days or more

8194Flat Surface / Side Surface / Groove / Inclined Cutting106915°-±0.075
1 Piece(s)Available

8 Days or more

9194Flat Surface / Side Surface / Groove / Inclined Cutting106915°-±0.075
1 Piece(s)Available

8 Days or more

10224Flat Surface / Side Surface / Groove / Inclined Cutting1072--±0.075
1 Piece(s)Available

8 Days or more

10224Flat Surface / Side Surface / Groove / Inclined Cutting872--±0.075
1 Piece(s)Available

8 Days or more

11224Flat Surface / Side Surface / Groove / Inclined Cutting127915°0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

12264Flat Surface / Side Surface / Groove / Inclined Cutting1083-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

12264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

13264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

14264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

15264Flat Surface / Side Surface / Groove / Inclined Cutting1283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

16324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

16324Flat Surface / Side Surface / Groove / Inclined Cutting1292-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

17324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

18324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

19324Flat Surface / Side Surface / Groove / Inclined Cutting1692-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

20384Flat Surface / Side Surface / Groove / Inclined Cutting20104-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

20384Flat Surface / Side Surface / Groove / Inclined Cutting16104-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

22384Flat Surface / Side Surface / Groove / Inclined Cutting20104-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

25454Flat Surface / Side Surface / Groove / Inclined Cutting25121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

25454Flat Surface / Side Surface / Groove / Inclined Cutting20121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

28455Flat Surface / Side Surface / Inclined Cutting25121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

30455Flat Surface / Side Surface / Inclined Cutting25121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

32536Flat Surface / Side Surface / Inclined Cutting32133-0.3 ~ 0.9±0.107

Loading...

  1. 1

Specifications

AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut:Related Image

Model Number
ASPM-RFPS

Outer Diameter
D
Shank Diameter
d
Shank Diameter
d
Flute Length
Overall Length
L
Under Neck Angle
θ
Corner Chamfering
C
Number of Flutes
Z
5 6 13 57 15° 3
6 6 13 57 3
7 10 16 66 15° 3
8 10 19 69 15° 4
9 10 19 69 15° 4
10

8

8 22 72 4
10 10 22 72 4
11 12 22 79 15° 0.2 ~ 0.7 4
12

10

10 26 83 0.2 ~ 0.7 4
12

12

12 26 83 0.2 ~ 0.7 4
13 12 26 83 0.2 ~ 0.7 4
14 12 26 83 0.2 ~ 0.7 4
15 12 26 83 0.2 ~ 0.7 4
16

12

12 32 92 0.3 ~ 0.9 4
16 16 32 92 0.3 ~ 0.9 4
17 16 32 92 0.3 ~ 0.9 4
18 16 32 92 0.3 ~ 0.9 4
19 16 32 92 0.3 ~ 0.9 4
20

16

16 38 104 0.3 ~ 0.9 4
20 20 38 104 0.3 ~ 0.9 4
22 20 38 104 0.3 ~ 0.9 4
25

20

20 45 121 0.3 ~ 0.9 4
25 25 45 121 0.3 ~ 0.9 4
28 25 45 121 0.3 ~ 0.9 5
30 25 45 121 0.3 ~ 0.9 5
32 32 53 133 0.3 ~ 0.9 6



Outer Diameter D Tolerance
5, 6 ±0.060
7 ~ 10 ±0.075
11 ~ 18 ±0.090
19 ~ 30 ±0.105
32 ±0.107

[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Powdered High-Speed Steel
Coating For High Hardness (Silicone-Based) Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support